Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM3U-EK

Part Number: ATSAM3U-EK

Status: No Longer Available

Summary:

This kit lets designers quickly evaluate and develop code for applications running on SAM3U microcontrollers.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

Product Features

    • SAM3U4E QFP chip with optional socket footprint
    • 12 MHz crystal
    • 32.768 KHz crystal
    • Optional SMB connector, for external system clock input
    • PSRAM
    • NAND Flash
    • Backup Battery
    • 2.8 inch TFT color LCD display with touch-panel and backlight
    • UART port with level shifter IC
    • USART port with level shifter IC
    • Audio codec with input and output jacks: stereo headphone out, stereo line in, mono microphone in
    • SD/MMC interface
    • 3D accelerometer sensor
    • Temperature sensor
    • JTAG port
    • On-board power regulation with shutdown control (by the SAM3 chip)
    • BNC connectors for ADC input
    • User potentiometer connected to the ADC input
    • ZigBee?? connector

Summary

This kit lets designers quickly evaluate and develop code for applications running on SAM3U microcontrollers.