Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM7X-EK

Part Number: AT91SAM7X-EK

Status: Mature Product

Summary:

This kit lets designers quickly evaluate and develop code for applications running on an SAM7X microcontroller.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAM7X256(100-pin LQFP Green package)
    • USB device port
    • DBGU serial communication port
    • RS232 serial communication port with RTS/CTS
    • JTAG/ICE debug interface connector
    • Serial CAN communication ports
    • MII Ethernet 100-base TX with auto MDIX capability
    • Buffered analog input and PWM output
    • Power LED and general-purpose LEDs
    • DataFlash?? card slot
    • Expansion connector
    • serial DataFlash
    • One footprint for Atmel Serial EEPROM (MN11)

Summary

This kit lets designers quickly evaluate and develop code for applications running on an SAM7X microcontroller.