Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ADM01014 - MCP1663 3.3V 300mA SEPIC DDPAK Mini-Module

Part Number: ADM01014

Summary:

The MCP1663 Mini-Module SEPIC Converter Evaluation Board is used to evaluate Microchip Technology’s MCP1663 product. This board demonstrates the capabilities of the MCP1663 SEPIC converter, which has its output voltage set to 3.3V and is designed in a very small form factor (DDPAK package.
Another important feature of this evaluation board is that it has the EN pin accessible and can

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The MCP1663 Mini-Module SEPIC Converter Evaluation Board has the following features:
    • Undervoltage Lockout (UVLO): 1.85V (typical)
    • Start-up Voltage: 2.3V (UVLO Start)
    • Input Voltage Range (VIN) after start-up: 1.85V to 5.5V
    • Output Voltage: 3.3V
    • Output Current: 300 mA @ 3.3V Output, 2.8V Input; refer to Figure 2-1
    • PWM Operation
    • Switching Frequency: 500 kHz
    • Peak Input Current Limit: 1.8A
    • Internal Compensation
    • Soft Start
    • Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
    • Small Size Package: 13 mm x 9.5 mm (DDPAK)

Summary

The MCP1663 Mini-Module SEPIC Converter Evaluation Board is used to evaluate Microchip Technology’s MCP1663 product. This board demonstrates the capabilities of the MCP1663 SEPIC converter, which has its output voltage set to 3.3V and is designed in a very small form factor (DDPAK package.
Another important feature of this evaluation board is that it has the EN pin accessible and can be controlled from an MCU or another device.

Package Contents

1 x MCP1663 Mini-Module SEPIC Converter Evaluation Board (ADM01014)