Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CL88020 LED Load Board

Part Number: ADM00767

Summary:

The CL88020 LED Load Board is designed to work together with CL88020 LED Driver Board (ADM00766) and consist of 10 LEDs series and parallel connected and driven sequentially by 4 TAPS LED Linear Driver, CL88020 , from 120VAC mains.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The CL88020 LED Load Board (ADM00767) has the following features:
    • Contains 10 LEDs (GW P9LR31.EM) grouped in 4 taps
    • An 8-wire flat cable input connector
    • One NTC for over-temperature protection

Summary

The CL88020 LED Load Board is designed to work together with CL88020 LED Driver Board (ADM00766) and consist of 10 LEDs series and parallel connected and driven sequentially by 4 TAPS LED Linear Driver, CL88020 , from 120VAC mains.

Package Contents

 The CL88020 LED Load Board (ADM00767) is available for purchase from www.microchipdirect.com. The CL88020 LED Load Board (ADM00767) kit includes:

  • CL88020 LED Load Board (ADM00767)
  • LED Load pin fin heat sink
  • Thermal double-sides adhesive tape
  • Important Information Sheet