Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV583 128-Channel High-Voltage Driver IC Evaluation Board

Part Number: ADM00677

Summary:

The HV583 128-Channel High-Voltage Driver IC Evaluation Board facilitates the quick implementation for display and printer driver applications with its flexible input/output connection interface. The Evaluation Board is designed around the HV583, a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Compatible with PIC32 Starter Kit DM320001 or a Generic Signal Pattern Generator
    • 128 Output Channels available via a High-density Female Array Connector
    • 32 Output Channels available via test point pads 

Summary

The HV583 128-Channel High-Voltage Driver IC Evaluation Board facilitates the quick implementation for display and printer driver applications with its flexible input/output connection interface. The Evaluation Board is designed around the HV583, a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities. The device consists of four parallel 32-bit shift registers, a 128-bit latch and 128 high-voltage outputs. Data can be input at 40 MHz.

Package Contents

HV583 128-Channel High-Voltage Driver IC Evaluation Board and Important Information Sheet