Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1711 Demo Board

Part Number: ADM00672

Summary:

The MCP1711 Demonstration Board is used to evaluate and demonstrate Microchip Technology’s MCP1711 Ultra-Low Quiscent Current, Capless LDO over a wide input voltage and load range.
The board features two voltage options (1.8V and 3.3V) and two package options (5-Lead SOT-23 and 1x1 UQFN). Test points are provided for input and output, allowing the board to be connected directly to a

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Two Output Voltage Options: 1.8V and 3.3V
    • Two Package Options: SOT23-5 and 1x1 UQFN
    • Ultra Low Quiescent Current of 600nA
    • 150mA Output Current
    • Capless Compatible (1µF capacitor for better transient performance) 
    • EN Input Test Point
    • Input voltage range:   3.2V to 6V for VR = 1.8V
      4V    to 6V for VR = 3.3V

Summary

The MCP1711 Demonstration Board is used to evaluate and demonstrate Microchip Technology’s MCP1711 Ultra-Low Quiscent Current, Capless LDO over a wide input voltage and load range.
The board features two voltage options (1.8V and 3.3V) and two package options (5-Lead SOT-23 and 1x1 UQFN). Test points are provided for input and output, allowing the board to be connected directly to a system. The two LDO’s can be powered and used independently. Header pins are used in order to enable and disable the MCP1711 with either a jumper or an external voltage source.

Package Contents

  • MCP1711 Demo Board (ADM00672)