Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP39F511A Power Monitor Demonstration Board

Part Number: ADM00667

Summary:

The MCP39F511A Power Monitor Demonstration Board is a fully functional single-phase power and energy monitoring system. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy.

It connects easily through USB to the “Power Monitor Utility Software” that offers

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Displays Active, Reactive, Apparent Power, RMS Current, RMS Voltage, Line Frequency, Import/Export Active Energy and 4 Quadrant Reactive Energy
    • Event notifications including Over Current, Over Power, Voltage Sag and Voltage Surge
    • Device configuration through PC software, including Event Notifications, Calibration, EEPROM read/writes, PWM Control and Energy Accumulation Start/Reset
    • Direct connect to 90V-240VAC operation
    • 15A maximum recommended load

Summary

The MCP39F511A Power Monitor Demonstration Board is a fully functional single-phase power and energy monitoring system. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy.

It connects easily through USB to the “Power Monitor Utility Software” that offers automated control to allow you to easily experiment with all system configuration settings such as PWM output frequencies, zero crossing detection options, and event configurations, among many others.

The “MCP39F511A Power Monitor Utility” software can also be used to create custom calibration setups. For most accuracy requirements, only a single-point calibration is needed. The energy meter software offers an automated calibration process that can be used to quickly calibrate energy meters and allow you to experiment with different calibration procedures.

Package Contents

  • 1x MCP39F511A Energy Metering & Power Monitoring Demonstration Board (ADM00667) 
  • 1x Mini-USB cable
  • 1x Line cable
  • 1x Load cable