Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16(L)F1619 Emulation Extension Pak

Part Number: AC244066

Summary:

The PIC16(L)F1619 Emulation Extension Pak (Part # AC244066) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The PIC16(L)F1619 Emulation Extension Pak* delivers advanced in-circuit debugging features:
    Hardware Instruction Trace**
    32 Runtime Data Watch points**
    32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
    Runtime register reads/writes and breakpoints
    4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
    Stack Snapshot
    Trigger In/Out
    Event breakpoints
    Breakpoints and other events can trigger without halting execution
    Stopwatch Cycle Counter
    Previous PC query
    Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
    Trace adapter/cable** and short gold SIP pins included.

    * Emulates PIC16(L)F1613/4/5/8/9, PIC12(L)F1612 devices

    ** Requires MPLAB REAL ICE tool.

Summary

The PIC16(L)F1619 Emulation Extension Pak (Part # AC244066) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation Extension Paks that will support select existing and future 8-bit PIC MCU families, beyond just the PIC16(L)F1619 MCU family.