Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Serial EEPROM PIM PICtail Pack

Part Number: AC243003

Summary:

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Plug-and-play with PICtail™ Plus connector and PICkit™ 2 connector 
    • High density, wide voltage range devices mounted to the boards 
    • Follows the published recommended usage for each bus, including decoupling capacitors, pull-up/down resistors
    • Test points for oscilloscope connections for firmware debugging (I2C™ and UNI/O® only)
    • All four standard serial interfaces are included for maximum flexibility in developing your application

Summary

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Package Contents

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.