Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics Display Prototype Board

Part Number: AC164139

Summary:

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Microchip display connector V1
    • Footprints of flat flexible connectors (FFC) with up to 50-pins with varying pitch sizes (1.0, 0.8, 0.7, 0.6, 0.5 mm), and VESA FPDI-1
    • Prototyping area for power supply circuits
    • Flexible mapping of V1 connector signals to FFC connector signals
    • Compatible with Prototype PICtail Plus™ Daughter Board (AC164126)

     

Summary

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

Package Contents

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)