Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Fast 100Mbps Ethernet PICtail Plus Daughter Board

Part Number: AC164132

Summary:

The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ENC624J600 10/100 Base-T Ethernet
    • IEEE 802.3 Compliant
    • 10/100BASE-T Ethernet
    • RJ-45 Female Ethernet Connector
    • PICtailTM Plus and PICtailTM compatible
    • SPI and Parallel interfaces
    • Plug in compatible with the Explorer 16 Development Board (DM240001), PIC18 Explorer Board (DM183032), PIC32 Starter Kit (DM320001) and PICDEM.netTM 2 Development Board (DM163024)

Summary

The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet controller which interfaces to the RJ-45 Ethernet connector with integrated magnetic. When used in conjunction with the Microchip TCP/IP stack (free download below) the Fast 100Mbps Ethernet PICtailTM Plus daughter board allows a developer to connect any Microchip MCU product to the Internet.

Package Contents

The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet controller which interfaces to the RJ-45 Ethernet connector with integrated magnetic. When used in conjunction with the Microchip TCP/IP stack (free download below) the Fast 100Mbps Ethernet PICtailTM Plus daughter board allows a developer to connect any Microchip MCU product to the Internet.