Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics LCD Controller PICtail Plus SSD1926 Board

Part Number: AC164127-5

Summary:

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Graphics display controller Solomon Systech SSD1926 supporting 4/8 bit STN, 4/8 bit CSTN, 18-bit HR-TFT, and 9/12/18/24 bit TFT interface
    • SD/MMC Card socket, connected to SSD1926 via 4-wire interface
    • 16 Megabit (2Mx8) serial flash memory for additional data storage
    • Display connector for interfacing with different display boards
    • PICtail Plus Interface for connecting to Explorer 16 Development Board
    • PIC32 Starter Kit Connector

Summary

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).


Package Contents