Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PICtail Ethernet Board

Part Number: AC164121

Summary:

The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 10BASE-T Ethernet
    • RJ-45 Female Ethernet Connector

Summary

The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. With a standard 28-pin PICtail pin out, the board is easily interfaced to Microchip’s 8-bit demonstration boards.

Package Contents

The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. With a standard 28-pin PICtail pin out, the board is easily interfaced to Microchip’s 8-bit demonstration boards.