Microchip Technology Inc
Menu

Expansion and Legacy I/O


Summary

Microchip is a leader in providing I/O solutions for non-PC or embedded computing platforms. Microchip offers a growing line of I/O expanders, ranging from 6 to 100+ input/output ports and are available in a variety of packages.

Expansion and Legacy I/O Solutions



Features

  • Up to 101 GPIO pins
  • Thermal Management
  • Glue Logic
  • Fan Control

Typical Applications

  • Single Board Computers (SBC)
  • Industrial PCs (IPC)
  • Point-of-Sale Terminals (POS)
  • Automated Teller Machines (ATM)
  • Network Gateway Devices
  • Print Servers
  • Gaming
Contact your local Microchip Sales Office or send an email to computing@microchip.com.