Microchip Technology Inc

PIC18F57K42

In Production

PIC18(L)FxxK42 MCUs integrate a rich set of core independent peripherals, intelligent analog peripherals and large Flash/RAM/EEPROM memories. These 28-, 40- and 48-pin devices also offer a host of low power features, performance improvements and design flexibility options that easily and rapidly enable the complex set of functions required by many of today's embedded control applications.

PIC18F "K42" Product Family Overview

 

    Features

        LOW POWER & SYSTEM FLEXIBILITY

        • Vectored Interrupt (VI) capability - Faster interrupt response time
          • Interrupt Vector Table
          • Programmable single or dual priority
          • Two level hardware context saving

           

        • Direct Memory Access (DMA) controllers - Move data between without CPU
          • Eliminates need for CPU involvement in data transfers
          • Access to all memory spaces and peripherals
          • Flexible source and destination message sizes
          • Programmable DMA priority 
        • Memory Access Partition (MAP) - Customize flash partitioning with bootloader write protection
        • Device Information Area (DIA) - Dedicated memory area for data storage of temp sensor factory calibration value, factory ID and  FVR values for ADC and COMP
        • eXtreme Low Power (XLP) technology - Industry leading low power technology
          • WDT: 500nA @ 1.8V typical
          • SLEEP mode: 50nA @ 1.8V typical 
        • DOZE mode allows CPU to run at a lower clock speed than peripherals
        • IDLE and SLEEP modes selectively shut down peripherals and/or core for power reduction

        INTELLIGENT ANALOG

        • 12-bit Analog to Digital (ADC2) with Computation
          • Automates math functions on input signals:
            • Averaging, filter calculations, oversampling and threshold comparison
          • Hardware Capacitive Voltage Divider (CVD)
            • Automates touch sampling and reduces software size and CPU usage when touch or proximity sensing is required
        • 5-bit Digital to Analog Converter (DAC)
          • 5-bit resolution, rail-to-rail 
          • Unbuffered I/O pin output
        • 2 x Comparators
          • Comparator hysteresis enable 
          • Invert output polarity
        • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
        • Zero-Cross Detection 
          • Senses high voltage AC signal
          • Generates interrupts on zero cross

        COMMMUNICATIONS

        • 2 x UART - One UART supports LIN/DMX/DALI
          • DMA compatible
          • Asynchronous UART, RS-232, RS-485 compatible
          • Programmable 1, 1.5, 2 stop bits
        • SPI: 
          • Configurable length bytes
          • Arbitrary length data packets
          • Separate transmit and receive buffers with 2-byte FIFO and DMA capabilities
        • 2 x I2C:
          • SMBus, PMBUSTM compatible

        PROGRAMMING/DEBUG FEATURES

        • In-Circuit Debug Integrated On-Chip
        • In-Circuit Serial Programing (ICSP) via Two Pins
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    128
    CPU Speed (MIPS)
    16
    RAM Bytes
    8,192
    Data EEPROM (bytes)
    1024
    Digital Communication Peripherals
    2-UART, 1-SPI, 2-I2C
    Capture/Compare/PWM Peripherals
    4 CCP,
    Timers
    3 x 8-bit, 4 x 16-bit
    ADC
    43 ch, 12-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    48
    Low Power
    Yes
    Documentation
    Data Sheets
    12/21/2017
    7828KB
      Errata
     
     
     
     
    Errata
    01/02/2018
    107KB
      Programming Specifications
     
     
     
     
    Programming Specification
    10/11/2017
    494KB
      Application Notes
     
     
     
    AppNote
    07/30/2012
    1414KB
    AppNote
    10/17/2012
    1187KB
    AppNote
    12/05/2012
    572KB
    AppNote
    08/17/2015
    317KB
    AppNote
    05/14/2013
    440KB
    AppNote
    12/03/2014
    1047KB
    AppNote
    10/14/2014
    496KB
    AppNote
    09/14/2017
    984KB
    AppNote
    12/02/2015
    214KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    04/10/2017
    598KB
    AppNote
    11/09/2012
    622KB
    AppNote
    07/15/2013
    557KB
    AppNote
    12/11/2013
    270KB
    AppNote
    11/25/2014
    375KB
    AppNote
    01/22/2015
    216KB
    AppNote
    01/14/2015
    105KB
    AppNote
    04/08/2015
    165KB
    AppNote
    02/06/2015
    153KB
    AppNote
    02/05/2015
    233KB
    AppNote
    02/23/2015
    588KB
    AppNote
    02/18/2015
    552KB
    AppNote
    03/25/2015
    330KB
    AppNote
    06/04/2015
    435KB
    AppNote
    10/12/2015
    151KB
    AppNote
    01/19/2016
    75KB
    AppNote
    01/06/2017
    316KB
    AppNote
    04/26/2016
    127KB
    AppNote
    02/20/2017
    411KB
    AppNote
    02/20/2017
    477KB
    AppNote
    01/26/2017
    280KB
    AppNote
    12/12/2017
    184KB
    AppNote
    03/07/2017
    379KB
    AppNote
    02/09/2017
    437KB
    AppNote
    02/27/2017
    334KB
    AppNote
    03/07/2017
    307KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    02/25/2014
    3307KB
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
    AppNoteLiterature
    04/30/2013
    18KB
      Brochures
     
     
     
     
    Brochures
    06/14/2017
    632KB
      Product Brief
     
     
     
     
    Product Brief
    12/02/2016
    203KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    10/01/2012
    2041KB
    Tips and Tricks
    09/14/2012
    405KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F57K42-E/MV
    48
    UQFN
    -40C to +125C
    TUBE
    2.40
    2.20
    2.00
    1.84
    1.75
     
    PIC18F57K42-E/PT
    48
    TQFP
    -40C to +125C
    TRAY
    2.44
    2.24
    2.03
    1.87
    1.77
     
    PIC18F57K42-I/MV
    48
    UQFN
    -40C to +85C
    TUBE
    2.18
    2.00
    1.81
    1.66
    1.58
    PIC18F57K42-I/PT
    48
    TQFP
    -40C to +85C
    TRAY
    2.22
    2.03
    1.84
    1.69
    1.61
    PIC18F57K42T-I/MV
    48
    UQFN
    -40C to +85C
    T/R
    2.20
    2.01
    1.82
    1.68
    1.60
     
    PIC18F57K42T-I/PT
    48
    TQFP
    -40C to +85C
    T/R
    2.24
    2.05
    1.86
    1.71
    1.63
     
    PIC18LF57K42-E/MV
    48
    UQFN
    -40C to +125C
    TUBE
    2.40
    2.20
    2.00
    1.84
    1.75
     
    PIC18LF57K42-E/PT
    48
    TQFP
    -40C to +125C
    TRAY
    2.44
    2.24
    2.03
    1.87
    1.77
     
    PIC18LF57K42-I/MV
    48
    UQFN
    -40C to +85C
    TUBE
    2.18
    2.00
    1.81
    1.66
    1.58
    PIC18LF57K42-I/PT
    48
    TQFP
    -40C to +85C
    TRAY
    2.22
    2.03
    1.84
    1.69
    1.61
    PIC18LF57K42T-I/MV
    48
    UQFN
    -40C to +85C
    T/R
    2.20
    2.01
    1.82
    1.68
    1.60
     
    PIC18LF57K42T-I/PT
    48
    TQFP
    -40C to +85C
    T/R
    2.24
    2.05
    1.86
    1.71
    1.63
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Curiosity HPC ( DM164136 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • MPLAB(R) Xpress PIC18F46K42 Evaluation Board ( DM182026 )

      MPLAB(R)

      Xpress Your Creativity

      Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    16
    1,024
    $1.08
    Vectored Interrupts, DMA, 12-bit ADC
    28
    32
    2,048
    $1.15
    Vectored Interrupts, DMA, 12-bit ADC
    28
    64
    4,096
    $1.23
    Vectored Interrupts, DMA, 12-bit ADC
    28
    128
    8,192
    $1.37
    Vectored Interrupts, DMA, 12-bit ADC
    40
    32
    2,048
    $1.29
    Vectored Interrupts, DMA, 12-bit ADC
    40
    64
    4,096
    $1.40
    Vectored Interrupts, DMA, 12-bit ADC
    40
    128
    8,192
    $1.54
    Vectored Interrupts, DMA, 12-bit ADC
    48
    32
    2,048
    $1.34
    Vectored Interrupts, DMA, 12-bit ADC
    48
    64
    4,096
    $1.44
    Vectored Interrupts, DMA, 12-bit ADC
    48
    128
    8,192
    $1.58
    Vectored Interrupts, DMA, 12-bit ADC
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F57K42-I/MV
    0.063800
    0.114754
    48
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    PIC18F57K42T-I/MV
    0.063800
    0.153333
    48
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    PIC18F57K42-E/MV
    0.063800
    0.114754
    48
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    PIC18F57K42-I/PT
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    PIC18F57K42T-I/PT
    0.142800
    0.300000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    PIC18F57K42-E/PT
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.