Microchip Technology Inc

PIC18F24Q10

Future Product

PIC18F24Q10 microcontrollers combine large Flash/EE/RAM memory, rich peripheral integration and 5V support to suit a variety of general purpose applications. These 28-pin devices deliver Core Independent Peripherals such as CWG, WWDT, CRC/Memory Scan, Hardware CVD, Zero-Cross Detect and Peripheral Pin Select, providing for increased design flexibility and lower system cost.

 

    Features

        CORE FEATURES & OPERATING CHARACTERISTICS

        • PIC18 Core with 83 Instructions, 31 Stack Levels
        • Internal 64MHz oscillator
        • Operating Voltage Range:- ‘F’ Version (1.8V – 5.5V)
        • Temperature Range:- Industrial Version (-40C to 85C)- Extended Version (-40C to 125C)

        MEMORIES

        • 16 KB Flash Program Memory with self read/write capability
        • 1024 Bytes Data SRAM Memory
        • 256 Bytes of EEPROM

        INTELLIGENT ANALOG

        • 10-bit ADC with computation, 24 channels
        • 1 x 5-bit DAC
        • 2 x Comparators
        • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
        • Hardware Capacitive Voltage Divider (CVD) for mTouch buttons/sliders
        • 1 x Zero-Cross Detect

        COMMMUNICATIONS

        • 1 x I2C/SPI
        • 1 x EUSART with LIN support

        SAFETY

        • CRC with Memory Scan
        • Windowed Watchdog Timer (WWDT)
        • 1 x Hardware Limit Timer (HLT)

        WAVEFORM CONTROL

        • 1 x Complementary Waveform Generator
        • 2 x standalone 10-bit PWM modules
        • 2 x Capture/Compare/PWM modules

        TIMING & MEASUREMENTS

        • Three 8-bit Timers/Counters
        • Four 16-bit Timers/Counters
        • 1 x Hardware Limit Timer (HLT)
        • Extended Watchdog Timer (WDT)

        LOW POWER & SYSTEM FLEXIBILITY

        • Doze, Idle, and Sleep Power Saving Operating Modes
        • Low Current Power-on Reset (POR)
        • Brown-out Reset (BOR)
        • Low-Power BOR (LPBOR)
        • Peripheral Pin Select

        PROGRAMMING/DEBUG FEATURES

        • In-Circuit Debug Integrated On-Chip
        • In-Circuit Serial Programing (ICSP) via Two Pins
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    16
    RAM Bytes
    1,024
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    3 x 8-bit, 4 x 16-bit
    ADC
    24 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    24
    Documentation
      Programming Specifications
     
     
     
     
    Programming Specification
    11/06/2017
    407KB
      Application Notes
     
     
     
    AppNote
    07/30/2012
    1414KB
    AppNote
    10/14/2014
    496KB
    AppNote
    09/14/2017
    984KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    11/25/2014
    375KB
    AppNote
    01/22/2015
    216KB
    AppNote
    01/14/2015
    105KB
    AppNote
    04/08/2015
    165KB
    AppNote
    02/06/2015
    153KB
    AppNote
    02/23/2015
    588KB
    AppNote
    06/04/2015
    435KB
    AppNote
    10/12/2015
    151KB
    AppNote
    01/19/2016
    75KB
    AppNote
    01/06/2017
    316KB
    AppNote
    04/26/2016
    127KB
      ApplicationNote Literature
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Product Brief
     
     
     
     
    Product Brief
    07/14/2017
    221KB
    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Pass counter:True

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    16
    1,024
     
     
    28
    32
    2,048
     
     
    28
    64
    3,728
     
     
    28
    128
    3,728
     
     
    40
    32
    2,048
     
     
    40
    64
    3,728
     
     
    40
    128
    3,728