Microchip Technology Inc

MCP6411

In Production

The MCP6411 is a single general purpose op amp offering integrated EMI Protection and rail-to-rail input /output over the 1.7 to 5.5V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 50 uA. The MCP6411 is available in SC-70 and SOT-23 packages.

 

    Features

        • Low Quiescent Current: 50 µA (typical)
        • Low Input Offset Voltage: ±1.0 mV (maximum)
        • Enhanced EMI Protection: EMIRR 90 dB at 1.8 GHz
        • Supply Voltage Range: 1.7V to 5.5V
        • Gain Bandwidth Product: 1 MHz (typical)
        • Rail-to-Rail Input/Output
        • Slew Rate: 0.5 V/µs (typical)
        • Unity Gain Stable
        • No Phase Reversal
        • Small Packages: SC70-5, SOT-23-5
        • Extended Temperature Range: - -40°C to +125°C
    Parameter Name
    Value
    Temp. Range (°C)
    -40°C to +125°C
    Vos Max (µV)
    1000
    # per Package
    1
    Iq Typical (µA)
    47
    Iq Max (µA)
    55
    GBWP (kHz)
    1000
    Operating Voltage Range (V)
    1.7 to 5.5
    Device Description
    Linear Op Amps
    Input Voltage Noise Density (nV/rt(Hz))
    38
    PSRR Min (dB)
    90
    CMRR Min (dB)
    90
    Vos/Ta (uV/°C)
    3
    Ib (pA)
    1
    Aol (dB)
    95
    PM (deg)
    55
    Isc (mA)
    6
    Rail-to-Rail
    In/Out
    Unity Gain Stable
    Yes
    VIN Min (V)
    -1
    VIN Max (V)
    6.5
    # of Op-amps per package
    1
    Supply Current (per Op Amp)
    47
    Input Offset Voltage Typ (mV)
    1
    Input Offset Voltage Max (mV)
    1
    Typ Input Bias Current (pA)
    1
    Θja (C/W)
    331
    Documentation
    Data Sheets
    06/30/2017
    1253KB
      Application Notes
     
     
     
    AppNote
    03/12/2008
    269KB
    AppNote
    09/02/2008
    588KB
    AppNote
    09/25/2009
    280KB
    AppNote
    08/31/2011
    347KB
    AppNote
    05/09/2013
    568KB
    AppNote
    07/07/2011
    169KB
    AppNote
    04/03/2001
    223KB
    AppNote
    04/03/2001
    341KB
    AppNote
    03/28/2010
    262KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1871KB
    Brochures
    10/11/2005
    1067KB
    Brochures
    02/06/2013
    185KB
    Brochures
    12/08/2009
    640KB
    Brochures
    11/10/2012
    3229KB
    Brochures
    04/19/2016
    8938KB
      aspxDesignNotes
     
     
     
     
    Design Notes
    10/31/2003
    151KB
      Software Library
     
     
     
     
    Software Library
    08/12/2016
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    2150KB
      BOM
     
     
     
     
    BOM
    12/05/2013
    17KB
      Gerber Files
     
     
     
     
    Gerber Files
    12/05/2013
    491KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
      Schematics
     
     
     
     
    Schematics
    12/05/2013
    165KB
      aspxSite_Resource
     
     
     
     
    Site_Resource
    03/28/2012
    277KB
      Video
     
     
     
     
    Video
    07/20/2009
    12403KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP6411T-E/LTY
    5
    SC70
    -40C to +125C
    T/R
    0.44
    0.36
    0.33
    0.33
    0.33
    MCP6411T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    0.42
    0.35
    0.32
    0.32
    0.31

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP6421 EMIRR Evaluation Board ( ADM00443 )

      MCP6421

      The MCP6421 EMIRR Evaluation Board is intended to support the electromagnetic interference rejection ratio (EMIRR) measurement and to show the electromagnetic interference (EMI) rejection capability of the MCP6421 operational amplifier.

      Devices Supported: MCP6421

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP6411T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6411T-E/LTY
    0.006300
    0.033333
    5
    SC70
    -
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.