Microchip Technology Inc

RN52

In Production

The RN52 Bluetooth audio module provides a fully integrated solution for delivering high-quality stereo audio in a small form factor.  It combines a Class 2 Bluetooth radio with an embedded DSP processor, controlled and configured by simple ASCII commands and GPIO.  It integrates RF, a baseband controller, and DSP, making it a complete Bluetooth audio wireless link.  The RN52 supports HSP/HFP, A2DP, AVRCP, SPP, and iAP profiles.  The RN52 is easily integrated into any system via a simple UART interface.  The module also supports Digital I/O, Stereo speaker output, Stereo microphone input, up to 11 General Purpose I/O’s, and 2 LED status outputs.

For the latest firmware details and corresponding part numbers, please visit: www.microchip.com/wirelessfirmware

 

    Features

        • Fully certified Bluetooth version 3.0 audio module, fully compatible with Bluetooth version 2.1+EDR, 1.2, and 1.1
        • Software configurable through commands over UART console interface
        • Embedded Bluetooth stack profiles: SPP, A2DP, HFP/HSP, and AVRCP
        • Supports iAP profile discovery for iPhone® and iPod® Bluetooth accessories
        • Postage-stamp-sized form factor, 13.5 x 26 x 2.7mm
        • Dual-channel, differential audio input and output for highest quality audio
        • External audio codecs supported via I2S and S/PDIF interface
        • Castellated SMT pads for easy and reliable PCB mounting
        • Environmentally friendly, RoHS compliant
        • Certifications: FCC, IC, CE
        • Bluetooth SIG certified
    Parameter Name
    Value
    Bluetooth Classic-Data/SPP
    Yes
    Bluetooth Classic-Audio
    Yes
    FCC Certified
    Yes
    ASCII Interface
    Yes
    Audio Channels
    Stereo
    Analog Audio Out
    Yes
    Digital Audio Out
    Yes
    MIC-in
    2
    Line-in
    Yes
    I2C
    1
    SPI
    Yes
    ADC Channels
    2
    Memory Type
    Flash
    GPIO
    11
    Pin Count
    50
    Package Type
    Surface mount module
    Package Size
    13.5 x 26.0 x 2.7 mm
    Min Temp Range
    -40C
    Max Temp Range
    85C
    Op Voltage Min
    3.0V
    Op Voltage Max
    3.6V
    Documentation
    Data Sheets
    09/18/2015
    926KB
      Certifications
     
     
     
    Certifications
    07/03/2014
    461KB
    Certifications
    07/14/2014
    120KB
    Certifications
    07/16/2014
    786KB
    Certifications
    07/16/2014
    653KB
    Certifications
    08/24/2017
    42856KB
    Certifications
    07/16/2014
    1548KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    12/03/2014
    217KB
      Software
     
     
     
     
    Software
    07/28/2014
    3852KB
    Software
    07/28/2014
    953KB
    Software
    07/28/2014
    1317KB
      User Guides
     
     
     
     
    User Guides
    07/28/2014
    1366KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    RN52-I/RM
    35
    MODULE
    -40C to +85C
    TRAY
    19.42
    17.61
    16.71
    16.71
    16.71
    The device you have selected is not available for sampling on-line. You may obtain samples for this device by contacting a Microchip Sales Office, an authorized disti or via www.microchipdirect.com
    RN52-I/RM110
    35
    MODULE
    -40C to +85C
    TRAY
    19.42
    17.61
    16.71
    16.71
    16.71
    The device you have selected is not available for sampling on-line. You may obtain samples for this device by contacting a Microchip Sales Office, an authorized disti or via www.microchipdirect.com
    RN52-I/RM116
    35
    MODULE
    -40C to +85C
    TRAY
    17.20
    15.60
    14.80
    14.80
    14.80
    The device you have selected is not available for sampling on-line. You may obtain samples for this device by contacting a Microchip Sales Office, an authorized disti or via www.microchipdirect.com

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • RN52 Audio Bluetooth Evaluation Kit (No speakers, No Microphone) ( RN-52-EK-1 )

      RN52

      The RN-52-EK-1 is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR. It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

    • RN52 Audio Bluetooth Evaluation Kit ( RN-52-EK )

      RN52

      The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

      This kit...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    RN52-I/RM110
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52CVC-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52UDF-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52SRC-I/RM100
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52APC-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52AAC-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52APT-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52ACV-I/RM116
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52APC-I/RM117
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    RN52-I/RM
    1.628200
    1.500000
    35
    MODULE
    13.4x25.8x2mm
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
    Related Video