Microchip Technology Inc
  • product video
product primary image

RN42XV

Status: In Production

Features:

  • Fully certified Bluetooth® version 2.1 module, supports version 2.1 + Enhanced Data Rate (EDR)
  • Backwards-compatible with Bluetooth version 2.0, 1.2, and 1.1
  • Pin compatible with widely used 2 x 10 2-mm socket typically used for 802.15.4 applications
  • Low power: 26 µA sleep, 3 mA connected, 30 mA transmit
  • UART (SPP or HCI) and USB (HCI only) data connection interfaces
  • Sustained SPP data rates: 240 Kbps (slave), 300 Kbps (master)
  • HCI data rates: 1.5 Mbps sustained, 3.0 Mbps burst in HCI mode
  • Embedded Bluetooth stack profiles included (requires no host stack): GAP, SDP, RFCOMM, and L2CAP protocols, with SPP, HID and DUN profile support
  • Bluetooth SIG certified
  • Certifications: FCC, IC, CE
  • Environmentally friendly, RoHS compliant
  • 2 antenna options available: PCB trace (RN42XVP-I/RM) and U.FL connector for external antenna (RN42XVU-I/RM)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The RN42XV module provides drop-in, certified Bluetooth connectivity for existing systems using 802.15.4 modules.  Based on the popular 2 x 10 (2mm) socket footprint often found in embedded applications, the RN42XV offers a complete wireless solution for customers looking to migrate to a standard protocol without modifying existing hardware.  The RN42XV modules are built upon Microchip's RN42 low power Bluetooth module.  The module has an embedded Bluetooth stack and supports multiple interface protocols and profiles including the commonly used SPP and HID profiles.

Additional Features
    • Fully certified Bluetooth® version 2.1 module, supports version 2.1 + Enhanced Data Rate (EDR)
    • Backwards-compatible with Bluetooth version 2.0, 1.2, and 1.1
    • Pin compatible with widely used 2 x 10 2-mm socket typically used for 802.15.4 applications
    • Low power: 26 µA sleep, 3 mA connected, 30 mA transmit
    • UART (SPP or HCI) and USB (HCI only) data connection interfaces
    • Sustained SPP data rates: 240 Kbps (slave), 300 Kbps (master)
    • HCI data rates: 1.5 Mbps sustained, 3.0 Mbps burst in HCI mode
    • Embedded Bluetooth stack profiles included (requires no host stack): GAP, SDP, RFCOMM, and L2CAP protocols, with SPP, HID and DUN profile support
    • Bluetooth SIG certified
    • Certifications: FCC, IC, CE
    • Environmentally friendly, RoHS compliant
    • 2 antenna options available: PCB trace (RN42XVP-I/RM) and U.FL connector for external antenna (RN42XVU-I/RM)
Parametrics
Name
Value
Bluetooth Classic-Data/SPP
Yes
FCC Certified
Yes
ASCII Interface
Yes
Memory Type
Flash
GPIO
11
Pin Count
10
Package Type
Socket module
Package Size
24.4 x 29.9 mm
Min Temp Range
-40C
Max Temp Range
85C
Op Voltage Min
3.0V
Op Voltage Max
3.6V

Documents

Jump to:

Brochures

Certifications

12/14/2012
58KB

Product Line Documents

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
RN-XV Evaluation Kit
RN-XV Evaluation Kit ( RN-XV-EK1 )

The RN-XV-EK1 is an evaluation kit for the RN171XV series of modules.  The RN171XV module is a certified Wi-Fi solution especially designed for customers who want to migrate their existing 802.15.4 architecture to a standard TCP/IP based platform without having to redesign their existing hardware.  ...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
RN42XVP-I/RM
2.300000
6.000000
20
MODULE
33x24x2mm
NiAu
e4
Rohs icon
efup china icon
RN42XVU-I/RM
2.300000
6.000000
20
MODULE
33x24x2mm
NiAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy