Microchip Technology Inc

MTCH810

In Production

The MTCH810 is a single channel Haptic driver.

 

    Features

      • 14 Haptic effect commands
      • I2C™Compatible Control Interface
      • Wide Operating Voltage: 2.3V-5.5V
      • Minimal Number of External Components
      • Low-Power Consumption when Idle
      • Operating Temperature: -40°C to +85°C
    Parameter Name
    Value
    Communication
    I²C™
    Temperature Range
    Operating: -40C to +85C
    Documentation
    Data Sheets
    03/02/2015
    398KB
      Product Brief
     
     
     
     
    Product Brief
    10/29/2012
    204KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MTCH810-I/MF
    8
    DFN
    -40C to +85C
    TUBE
    1.25
    1.15
    1.04
    0.96
    0.91
     
    MTCH810T-I/MF
    8
    DFN
    -40C to +85C
    T/R
    1.27
    1.17
    1.06
    0.97
    0.92
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MTCH810-I/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MTCH810T-I/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.