Microchip Technology Inc

PIC12LF1552

In Production

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                             

 

    Features

        • 4 Channel 10-bit Analog to Digital Converter (ADC)
        • Advanced Controls for CVD (Capacitive Voltage Divider)
        • Voltage Reference
        • MI2C, SPI
        • 25mA Source/Sink current I/O
        • 32 MHz internal oscillator
        • Low Power Brown Out Reset (LPBOR)
        • Extended Watchdog Timer (WDT)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    8
    RAM Bytes
    256
    Digital Communication Peripherals
    1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Timers
    1 x 8-bit
    ADC
    5 ch, 10-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.8 to 3.6
    Pin Count
    8
    Low Power
    Yes
    Cap Touch Channels
    4
    Documentation
    Data Sheets
    10/26/2016
    2576KB
      Errata
     
     
     
     
    Errata
    10/03/2013
    200KB
      Application Notes
     
     
     
    AppNote
    01/29/2015
    1594KB
    AppNote
    09/28/2010
    409KB
    AppNote
    05/09/2013
    2254KB
    AppNote
    01/23/2013
    678KB
      Software
     
     
     
     
    Software
    03/07/2016
    4820KB
    Software
    03/25/2013
    22585KB
    Software
    06/13/2014
    759KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC12LF1552-E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.74
    0.68
    0.62
    0.57
    0.54
    PIC12LF1552-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.84
    0.77
    0.70
    0.64
    0.61
    PIC12LF1552-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.74
    0.68
    0.62
    0.57
    0.54
    PIC12LF1552-I/MS
    8
    MSOP
    -40C to +85C
    TUBE
    0.67
    0.62
    0.56
    0.52
    0.49
    PIC12LF1552-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.77
    0.71
    0.64
    0.59
    0.56
    PIC12LF1552-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    0.67
    0.62
    0.56
    0.52
    0.49
    PIC12LF1552T-E/MU
    8
    UDFN
    -40C to +125C
    T/R
    0.78
    0.72
    0.65
    0.60
    0.57
     
    PIC12LF1552T-I/MS
    8
    MSOP
    -40C to +85C
    T/R
    0.72
    0.66
    0.60
    0.55
    0.52
     
    PIC12LF1552T-I/MU
    8
    UDFN
    -40C to +85C
    T/R
    0.80
    0.73
    0.66
    0.61
    0.58
    PIC12LF1552T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    0.72
    0.66
    0.60
    0.55
    0.52
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Low Cost mTouch Evaluation Kit ( DM160227 )

      Low

      The low Cost mTouch evaluation kit is a platform to evaluate and develop Capacitive Touch application using mTouch technologies. The kit is showing Proximity sensing solution, different button sizes as well as how to use a guard for better noise performance. It also features mTouch algorithm for water rejection. It is possible as well to connect any sensor size, shape or material to evaluate the...

    • Curiosity ( DM164137 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    3.5
    256
    $0.49
    Advanced Controls for CVD (Capacitive Voltage Divider)
    14
    7
    256
    $0.60
     
    20
    14
    512
    $0.73
     
    28
    14
    1,024
    $0.84
     
    40
    14
    1,024
    $0.98
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC12LF1552-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12LF1552-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12LF1552-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1552-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1552T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1552T-E/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1552-I/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552T-I/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552T-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552T-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1552T-I/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    PIC12LF1552T-E/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
    Related Video