Microchip Technology Inc

23LC512

In Production

The Microchip Technology Inc. 23A512/23LC512 are 512 Kbit Serial SRAM devices. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input. Additionally, SDI (Serial Dual Interface) and SQI (Serial Quad Interface) is supported if your application needs faster data rates. This device also supports unlimited reads and writes to the memory array. The 23A512/23LC512 is available in standard packages including 8-lead SOIC, PDIP and 8-lead TSSOP.

 

    Features

      • SPI-Compatible Bus Interface:- 20 MHz Clock rate- SPI/SDI/SQI mode
      • Low-Power CMOS Technology:- Read Current: 3 mA at 5.5V, 20 MHz- Standby Current: 4 µA at +85°C
      • Unlimited Read and Write Cycles
      • Zero Write Time
      • 64K x 8-bit Organization:- 32-byte page
      • Byte, Page and Sequential mode for Reads andWrites
      • High Reliability
      • Pb-Free and RoHS Compliant, Halogen Free
      • 8 Lead SOIC, TSSOP and PDIP Packages
      • Temp Range: -40°C to +85°C
    Parameter Name
    Value
    Density
    512K bits
    Op. Volt Range (V)
    2.5 to 5.5
    Max. Clock Freq.
    20 MHz
    Page Size (bytes)
    32
    Temp Range (°C)
    -40°C to +125°C
    Endurance
    Unlimited
    Bus Modes
    SPI,SDI,SQI
    Documentation
    Data Sheets
    11/06/2013
    620KB
      Application Notes
     
     
     
    AppNote
    09/10/2014
    641KB
    AppNote
    02/02/2009
    345KB
    AppNote
    04/13/2009
    505KB
    AppNote
    05/11/2009
    769KB
    AppNote
    06/30/2009
    764KB
    AppNote
    08/24/2009
    328KB
    AppNote
    11/19/2012
    253KB
      Brochures
     
     
     
     
    Brochures
    12/19/2017
    3698KB
      IBIS
     
     
     
     
    IBIS
    02/25/2015
    134KB
      Verilog
     
     
     
     
    Verilog
    09/11/2014
    9KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Video
     
     
     
     
    Video
    07/20/2009
    27276KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    26649KB
    Webinars
    01/27/2010
    16038KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    23LC512-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    1.62
    1.56
    1.50
    1.42
    1.34
     
    23LC512-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    1.56
    1.50
    1.44
    1.37
    1.29
     
    23LC512-E/ST
    8
    TSSOP
    -40C to +125C
    TUBE
    1.60
    1.54
    1.48
    1.40
    1.32
     
    23LC512-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    1.56
    1.50
    1.44
    1.37
    1.29
    23LC512-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    1.50
    1.45
    1.39
    1.31
    1.24
    23LC512-I/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    1.54
    1.48
    1.42
    1.35
    1.27
    23LC512T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    1.56
    1.50
    1.44
    1.37
    1.29
     
    23LC512T-E/ST
    8
    TSSOP
    -40C to +125C
    T/R
    1.60
    1.54
    1.48
    1.40
    1.32
     
    23LC512T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    1.50
    1.45
    1.39
    1.31
    1.24
     
    23LC512T-I/ST
    8
    TSSOP
    -40C to +85C
    T/R
    1.54
    1.48
    1.42
    1.35
    1.27
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    512K
    20 MHz
    PDIP-8, SOIC 150mil-8, TSSOP-8
    $1.24
    512K
    20 MHz
    PDIP-8, SOIC 150mil-8, TSSOP-8
    $1.24
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    23LC512-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    23LC512-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    23LC512-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150in
    Matte Tin
    e3
    23LC512T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150in
    Matte Tin
    e3
    23LC512-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150in
    Matte Tin
    e3
    23LC512T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150in
    Matte Tin
    e3
    23LC512-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    23LC512-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    23LC512T-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    23LC512T-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.