Microchip Technology Inc
product primary image

PIC18F45K50

Status: In Production

Features:

  • High performance PIC18 core with 8x8 Hardware Multiply
  • Flash Program Memory with self read/write capability
  • 256 Bytes of integrated EEPROM
  • Internal 48MHz Oscillator with USB Accuracy -Via Active Clock Tuning from USB Host
  • Universal Serial Bus 2.0 Module
  • Enhanced Capture Compare PWM (ECCP) Module with up to 4 outputs
  • Integrated Temperature Indicator Module
  • Up to 25 Channel 10-bit ADC with Voltage Reference
  • 2 Analog Comparators
  • 5-bit Digital to Analog Converter (DAC)
  • MI2C / SPI Module (MSSP)
  • Enhanced Addressable USART Module
  • Charge Time Measurement Unit (CTMU) for measurement applications
  • 25mA Source/Sink current I/O
  • 2x 8-bit Timers
  • 2x 16-bit Timers
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming and Debug (ICSP/ICD)
  • PIC18LF2xK50 (1.8V – 3.6V) with nanoWatt XLP
  • PIC18F2xK50 (1.8V – 5.5V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Additional Features
  • High performance PIC18 core with 8x8 Hardware Multiply
  • Flash Program Memory with self read/write capability
  • 256 Bytes of integrated EEPROM
  • Internal 48MHz Oscillator with USB Accuracy -Via Active Clock Tuning from USB Host
  • Universal Serial Bus 2.0 Module
  • Enhanced Capture Compare PWM (ECCP) Module with up to 4 outputs
  • Integrated Temperature Indicator Module
  • Up to 25 Channel 10-bit ADC with Voltage Reference
  • 2 Analog Comparators
  • 5-bit Digital to Analog Converter (DAC)
  • MI2C / SPI Module (MSSP)
  • Enhanced Addressable USART Module
  • Charge Time Measurement Unit (CTMU) for measurement applications
  • 25mA Source/Sink current I/O
  • 2x 8-bit Timers
  • 2x 16-bit Timers
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming and Debug (ICSP/ICD)
  • PIC18LF2xK50 (1.8V – 3.6V) with nanoWatt XLP
  • PIC18F2xK50 (1.8V – 5.5V)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
12
SRAM Bytes
2,048
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 ECCP,
Timers
2 x 8-bit, 2 x 16-bit
ADC Input
25 ch, 10-bit
Number of Comparators
2
Number of USB Modules
1, FS Device
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
40
Low Power
Yes

Documents

Jump to:

Data Sheets

07/07/2014
5103KB

Programming Specifications

ApplicationNote Literature

05/30/2017
3028KB
01/21/2016
684KB
01/21/2016
417KB

Product Brief

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
PICDEM FS USB Demo Board (PIC18F45K50)
PICDEM FS USB Demo Board (PIC18F45K50) ( DM163025-1 )

The PICDEM FS USB Demonstration Kit is designed as an easy-to-use evaluation platform for Microchips PIC18F2x/4xK50 family of USB MCUs. These devices support full-speed USB communication without the need for an external crystal, which allows significant cost savings and reduced design effort. The demo kit provides all of the hardware needed to demonstrate and develop a complete USB communication...

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC18F45K50 (40P)
  • Socket: AC164301   PartNo: PIC18F45K50 (44P)
  • Socket: AC164348   PartNo: PIC18F45K50 (40MV)
  • Socket: AC164305   PartNo: PIC18F45K50 (44PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
28
16
2,048
$1.65
 
28
32
2,048
$1.76
 
40
32
2,048
$1.99
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F45K50-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50-E/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50T-I/MV
0.042500
0.166970
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F45K50-I/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy