Microchip Technology Inc

PIC24EP256GP202

In Production

The PIC24E general purpose MCUs feature the highest speed 70 MIPS core with excellent performance and code density. It offers superior ADC performance, CTMU, Op Amps and Peripheral Trigger Generator (PTG) for high-end general purpose applications. These devices are available in various packages and with extended (125°C) temp option.

 

    Features

          Operating Conditions
          • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
          • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
          PIC24E MCU Core
          • Modified Harvard Architecture 
          • C Compiler Optimized Instruction Set 
          • 16-bit Wide Data Path 
          • 24-bit Wide Instructions 
          • 16x16 Integer Multiply Operations
          • 32/16 and 16/16 Integer Divide Operations 
          Advanced Analog Features
          • ADC module:- Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
          • Up to three Op amp/Comparators:- Op Amp direct connection to the ADC module- Additional dedicated comparator- Programmable references with 32 voltage points for comparators
          • Charge Time Measurement Unit (CTMU):- Supports mTouch™ capacitive touch sensing
          Timers/Output Compare/Input Capture
          • 12 general purpose timers:- Five 16-bit and up to two 32-bit timers/counters- Four OC modules configurable as timers/counters- PTG module with two configurable timers/counters
          • Four IC modules
          • Peripheral Trigger Generator (PTG) for scheduling complex sequences
          Communication Interfaces
          • Two UART modules (15 Mbps)
          • Two 4-wire SPI modules (15 Mbps)
          • Two I2C™ modules (up to 1 Mbaud) with SMBus support
          • PPS to allow function remap
          • Programmable Cyclic Redundancy Check (CRC)
          Direct Memory Access (DMA) 
          • 4-channel DMA with user-selectable priority arbitration
          • UART, SPI, ADC, IC, OC, and Timers
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    70
    Memory Type
    Flash
    Program Memory (KB)
    256
    RAM (KB)
    32
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    3 to 3.6
    I/O Pins
    21
    Pin Count
    28
    System Management Features
    BOR
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    7.37 MHz, 32.768 kHz
    Digital Communication Peripherals
    2-UART
    2-SPI
    2-I2C
    Analog Peripherals
    1-A/D 6x12-bit @ 500(ksps) 1-D/A 0x4-bit
    Op Amp
    2
    Comparators
    3
    Capture/Compare/PWM Peripherals
    4/4
    PWM Resolution bits
    16
    Timers
    5 x 16-bit 2 x 32-bit
    Parallel Port
    GPIO
    DMA
    4
    Cap Touch Channels
    6
    Documentation
    Data Sheets
    08/19/2013
    9193KB
      Errata
     
     
     
     
    Errata
    08/24/2017
    693KB
      Migration Documents
     
     
     
     
    Migration Documents
    10/03/2013
    574KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    05/15/2014
    896KB
      Brochures
     
     
     
    Brochures
    05/25/2017
    4130KB
    Brochures
    06/27/2017
    6780KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    11/13/2013
    106KB
    Reference Manual
    07/10/2015
    351KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    11/13/2013
    1082KB
    Reference Manual
    11/13/2013
    300KB
    Reference Manual
    11/13/2013
    497KB
    Reference Manual
    11/13/2013
    570KB
    Reference Manual
    11/13/2013
    1100KB
    Reference Manual
    11/13/2013
    478KB
    Reference Manual
    11/13/2013
    1519KB
    Reference Manual
    11/13/2013
    309KB
    Reference Manual
    11/13/2013
    306KB
    Reference Manual
    11/13/2013
    120KB
    Reference Manual
    11/13/2013
    278KB
    Reference Manual
    11/13/2013
    301KB
    Reference Manual
    11/13/2013
    716KB
    Reference Manual
    11/18/2014
    272KB
    Reference Manual
    11/13/2013
    221KB
    Reference Manual
    11/13/2013
    213KB
    Reference Manual
    11/13/2013
    508KB
    Reference Manual
    11/13/2013
    451KB
      Code Examples
     
     
     
     
    Code Examples
    05/11/2015
    47KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    47KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    34KB
    Code Examples
    05/11/2015
    37KB
    Code Examples
    05/11/2015
    48KB
    Code Examples
    05/11/2015
    50KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    53KB
    Code Examples
    05/11/2015
    49KB
    Code Examples
    05/11/2015
    51KB
    Code Examples
    05/11/2015
    40KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    32KB
    Code Examples
    05/11/2015
    35KB
    Code Examples
    05/11/2015
    40KB
    Code Examples
    06/23/2011
    107KB
    Code Examples
    05/11/2015
    64KB
    Code Examples
    05/11/2015
    39KB
    Code Examples
    05/11/2015
    1233KB
    Code Examples
    05/11/2015
    37KB
    Code Examples
    05/11/2015
    39KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    50KB
      Software Library
     
     
     
     
    Software Library
    07/15/2014
    17KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC24EP256GP202-E/MM
    28
    QFN-S
    -40C to +125C
    TUBE
    3.41
    3.13
    2.83
    2.60
    2.48
     
    PIC24EP256GP202-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    3.37
    3.09
    2.80
    2.57
    2.45
     
    PIC24EP256GP202-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    3.56
    3.27
    2.96
    2.72
    2.59
     
    PIC24EP256GP202-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    3.33
    3.06
    2.77
    2.55
    2.42
     
    PIC24EP256GP202-I/MM
    28
    QFN-S
    -40C to +85C
    TUBE
    3.10
    2.84
    2.58
    2.37
    2.25
    PIC24EP256GP202-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.06
    2.81
    2.54
    2.34
    2.23
    PIC24EP256GP202-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.26
    2.99
    2.70
    2.49
    2.37
    PIC24EP256GP202-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    3.03
    2.77
    2.51
    2.31
    2.20
    PIC24EP256GP202T-E/MM
    28
    QFN-S
    -40C to +125C
    T/R
    3.43
    3.14
    2.85
    2.62
    2.49
     
    PIC24EP256GP202T-E/SO
    28
    SOIC
    -40C to +125C
    T/R
    3.39
    3.11
    2.81
    2.59
    2.46
     
    PIC24EP256GP202T-E/SS
    28
    SSOP
    -40C to +125C
    T/R
    3.35
    3.07
    2.78
    2.56
    2.43
     
    PIC24EP256GP202T-I/MM
    28
    QFN-S
    -40C to +85C
    T/R
    3.12
    2.86
    2.59
    2.38
    2.27
     
    PIC24EP256GP202T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    3.08
    2.83
    2.56
    2.36
    2.24
     
    PIC24EP256GP202T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    3.04
    2.79
    2.53
    2.33
    2.21
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • Microstick II ( DM330013-2 )

      Microstick

      Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

      The USB-powered kit...

    • dsPICDEM MCLV-2 Development Board ( DM330021-2 )

      dsPICDEM

      The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found...

    • dsPICDEM MCHV-2 Development System ( DM330023-2 )

      dsPICDEM

      The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

    • dsPIC33EP256GP506 General Purpose plug in module (PIM) ( MA330030 )

      dsPIC33EP256GP506

      The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

    • PIC24F Curiosity Development Board ( DM240004 )

      PIC24F

      The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:2
      Data-memory breakpoints:2
      Simple HW breakpoints:2
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Simple HW breakpoints:2
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:2

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:2
      Native Trace:True
      Advanced breakpoints:True
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      Simple HW breakpoints:2
      Data-memory breakpoints:2
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164336   PartNo: PIC24EP256GP202 (28MM)
      • Socket: AC164337   PartNo: PIC24EP256GP202 (28SP)
      • Socket: AC164339   PartNo: PIC24EP256GP202 (28SO)
      • Socket: AC164338   PartNo: PIC24EP256GP202 (28SS)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    128
    16,384
    $2.07
    CAN, DSP
    44
    128
    16,384
    $2.31
    CAN, DSP
    64
    128
    16,384
    $2.52
    CAN, DSP
    28
    256
    32,768
    $2.41
    CAN, DSP
    44
    256
    32,768
    $2.65
    CAN, DSP
    64
    256
    32,768
    $2.86
    CAN, DSP
    28
    32
    4,096
    $1.58
    CAN, DSP
    36
    32
    4,096
    $1.68
    CAN, DSP
    28
    512
    49,152
    $2.94
    CAN, DSP
    44
    512
    49,152
    $3.15
    CAN, DSP
    64
    512
    49,152
    $3.36
    CAN, DSP
    28
    64
    8,192
    $1.86
    CAN, DSP
    36
    64
    8,192
    $1.96
    CAN, DSP
    44
    64
    8,192
    $2.10
    CAN, DSP
    64
    64
    8,192
    $2.31
    CAN, DSP
    28
    256
    32,768
    $2.20
    12-bit ADC
    44
    256
    32,768
    $2.44
    12-bit ADC
    64
    256
    32,768
    $2.65
    12-bit ADC
    28
    32
    4,096
    $1.37
    12-bit ADC
    36
    32
    4,096
    $1.47
    12-bit ADC
    44
    32
    4,096
    $1.61
    12-bit ADC
    28
    512
    49,152
    $2.73
    12-bit ADC
    44
    512
    49,152
    $2.94
    12-bit ADC
    64
    512
    49,152
    $3.15
    12-bit ADC
    28
    64
    8,192
    $1.65
    12-bit ADC
    36
    64
    8,192
    $1.75
    12-bit ADC
    44
    64
    8,192
    $1.89
    12-bit ADC
    64
    64
    8,192
    $2.10
    12-bit ADC
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC24EP256GP202T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202T-E/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202T-H/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-H/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-H/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC24EP256GP202-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202T-H/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202-H/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC24EP256GP202-I/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC24EP256GP202T-I/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC24EP256GP202-E/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC24EP256GP202T-E/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC24EP256GP202-H/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC24EP256GP202T-H/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.