Microchip Technology Inc

MCP2210

In Production

The MCP2210 device is a USB-to-SPI Master converter which enables USB connectivity in applications that have an SPI interface. The device reduces external components by integrating the USB termination resistors. The MCP2210 also has 256 bytes of integrated user EEPROM. The MCP2210 has nine general purpose input/output pins. Seven pins have alternate functions to indicate USB and communication status.

Please see our MikroElektronika click board!  http://www.mikroe.com/click/usb-spi

 

    Features

          Universal Serial Bus (USB)

          • Supports full-speed USB (12 Mb/s)
          • Human Interface Device (HID) device
          • 128-byte Buffer to handle data throughput:
            • 64-byte transmit
            • 64-byte receive
          • Fully configurable VID, PID assignments and string descriptors
          • Bus powered (factory default) or self-powered (can be selected through special USB commands)
          • USB 2.0 Compliant

          USB Driver and Software Support

          • Uses standard HID drivers (built-in support on Windows® XP, Vista, 7, Linux and Mac OS®)
          • Configuration utility for device’s power-up configuration
          • Utility for USB-SPI communication, GPIO manipulation and miscellaneous features usage

          SPI Master peripheral

          • Supports all four SPI modes (Mode 0, 1, 2, 3)
          • Bit-rates from 1500 bps up to 12 Mbps
          • Configurable delays for SPI transactions:
            • Chip Select (assert) to 1st byte of data delay
            • Data to data delay
            • Data to Chip Select (de-assert) delay
          • SPI transactions lengths of up to 65535 bytes long
          • Up to 9 Chip Select lines – to be used in any combination for a given SPI transaction (the chip select lines are shared between GPIOs and alternate function pins; certain GPs – up to 9 of them – can be assigned with the chip select functionality)

          General Purpose Input/Output (GPIO) Pins

          • Nine general purpose I/O pins

          EEPROM

          • 256 bytes of user EEPROM (accessible only through certain USB commands)
    Parameter Name
    Value
    Description
    USB-to-SPI Protocol Converter with GPIO (Master Mode)
    Upstream Port
    USB 2.0
    USB Speed
    Full Speed
    Downstream Ports
    SPI
    MCU Interface
    SPI
    Tx Buffer Size (bytes)
    64
    Rx Buffer Size (bytes)
    64
    GPIOs
    9
    Op Voltage (V)
    3.3 to 5.5
    MGMT I/F
    SPI
    Temp Range Min (°C)
    -40
    Temp Range Max (°C)
    85
    Documentation
    Data Sheets
    12/14/2011
    1174KB
      Software
     
     
     
     
    Software
    03/26/2015
    5233KB
    Software
    05/17/2016
    3451KB
    Software
    02/17/2015
    12492KB
    Software
    04/21/2015
    4294KB
    Software
    01/30/2012
    395KB
    Software
    12/19/2017
    15674KB
      User Guides
     
     
     
    User Guides
    03/15/2012
    370KB
    User Guides
    03/15/2012
    669KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP2210-I/MQ
    20
    QFN
    -40C to +85C
    TUBE
    2.10
    1.75
    1.59
    1.53
    1.52
    MCP2210-I/SO
    20
    SOIC
    -40C to +85C
    TUBE
    1.94
    1.62
    1.47
    1.42
    1.40
    MCP2210-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.94
    1.62
    1.47
    1.42
    1.40
    MCP2210T-I/MQ
    20
    QFN
    -40C to +85C
    T/R
    2.10
    1.75
    1.59
    1.53
    1.52
    MCP2210T-I/SO
    20
    SOIC
    -40C to +85C
    T/R
    1.94
    1.62
    1.47
    1.42
    1.40
    MCP2210T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.94
    1.62
    1.47
    1.42
    1.40

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP2210 Breakout Module ( ADM00419 )

      MCP2210

      The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of...

    • MCP2210 Evaluation Kit ( ADM00421 )

      MCP2210

      The MCP2210 Evaluation Kit is a development and evaluation platform for the MCP2210 device. The MCP2210 Motherboard is designed to work together with the MCP2210 Breakout Board. The motherboard provides the test points needed for measurements and it also contains the following SPI slave chips:
      - MCP23S08 – 8 bit I/O expander
      - MCP3204 – 4 channel, 12-bit ADC
      -...

    Similar Devices
    Product
    USB Speed
    Downstream Ports
    Op. Voltage (V)
    GPIOs
    Price5K
    Full Speed
    UART
    3.0 to 5.5
    8
    $1.40
    Full Speed
    SPI
    3.3 to 5.5
    9
    $1.40
    Full Speed
    I2C/SMBus, UART
    3.0 to 5.5
    4
    $1.55
    Full Speed
    I2C/SMBus, UART
    3.0 to 5.5
    4
    $1.37
    Hi Speed
    CF, SD, MMC, SDIO, MS, xD
    3.3
    15
    $1.75
    Hi Speed
    CF, SD, MMC, SDIO, MS, xD
    3.3
    15
    $1.75
    Hi Speed
    CF, SD, MMC, SDIO, MS, xD
    3.3
    12
    $3.17
    Hi Speed
    CF, SD, MMC, SDIO, MS, xD
    3.3
    12
    $3.17
    Hi Speed
    SD, MMC, MS, xD
    3.3
    4
    $1.43
    Hi Speed
    SD, MMC, MS
    3.3
    5
    $1.43
    Hi Speed
    SD, MMC
    3.3
    7
    $1.36
    Hi Speed
    CF, SD, MMC, MS, xD
    3.3
    32
    $1.71
    Hi Speed
    CF, SD, MMC, MS
    3.3
    32
    $1.71
    Hi Speed
    CF, SD, MMC, SDIO, MS
    1.8, 3.3
    14
     
    Hi Speed
    CF, SD, MMC, SDIO, MS, xD
    1.8, 3.3
    14
     
    Hi Speed
    SD, MMC, SDIO, MS, xD
    3.3
    1
    $2.30
    Hi Speed
    SD, MMC, SDIO, MS
    3.3
    1
    $2.30
    Hi Speed
    SD, MMC, eMMC
    3.3
    1
    $2.75
    Hi Speed
    SD, MMC, SDIO, MS
    3.3
    1
    $3.36
    Hi Speed
    SD, MMC, SDIO, MS
    3.3
    4
    $2.30
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP2210-I/SO
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    MCP2210T-I/SO
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    MCP2210T-I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    MCP2210-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    MCP2210-I/SSVAO
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    MCP2210T-I/SSVAO
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    MCP2210T-I/MQ
    0.067130
    0.166970
    20
    QFN
    5x5x0.9mm
    Matte Tin
    e3
    MCP2210-I/MQ
    0.067130
    0.109589
    20
    QFN
    5x5x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.