Microchip Technology Inc

AR1100BRD

In Production

The mTouch AR1100BRD Resistive Touch Screen Controller Board is a high performance, low cost, USB, universal touch screen controller board. Building on the AR1000 Series, the AR1100 adds USB Mouse and USB Digitizer modes to Microchip’s high quality, low cost touch controller portfolio. The AR1100BRD is a production ready board solution and supports any manufacturer’s 4-, 5-, or 8-wire analog resistive touch screen. This board is also a reference for the production ready AR1100 chip solution. 

 

    Features

        • Supports any manufacturer's 4-, 5-, or 8-wire analog resistive touch screen
        • RS-232 or USB communication
        • Full suite of software drivers 
        • 1024x1024 resolution
        • EEPROM calibration retention
        • Supports any size analog resistive touch screen, 1.5" - 24"
        • USB and RS232 communication cables available for purchase
    Parameter Name
    Value
    Type
    Analog Resistive
    Communication
    RS-232,USB
    Touch Screens
    Jumper Select,4-Wire,5-Wire,8-Wire
    Power
    5.5Vdc ±5%
    Temperature Range
    Operating: -40C to +85C
    Number of touches
    1
    Operating voltage range
    3.30 - 5.00
    Resolution
    1,024 x 1,024
    Pts Per Second
    Up To 140 Pts/Sec
    Baud Rates
    std. 9600
    Driver Support
    Standard Drivers Included
    Documentation
      Software
     
     
     
     
    Software
    07/26/2012
    7289KB
    Software
    06/22/2012
    459KB
    Software
    08/10/2011
    355KB
    Software
    08/10/2011
    632KB
    Software
    08/16/2011
    1363KB
    Software
    02/12/2013
    24162KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    02/14/2012
    96KB
      User Guides
     
     
     
    User Guides
    07/27/2012
    632KB
    User Guides
    09/08/2011
    162KB
    User Guides
    08/10/2011
    317KB
    User Guides
    08/10/2011
    618KB
    User Guides
    09/08/2011
    137KB
    User Guides
    04/11/2012
    587KB
    User Guides
    08/10/2011
    222KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AR1100BRD
    24
    MODULE
    -40C to +85C
    BAG
    14.61
    14.61
    14.61
    13.39
    12.78

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • mTouch AR1100 Development Kit ( DV102012 )

      mTouch

      The mTouch AR1100 Development Kit provides everything designers need to get started using AR1100 analog resistive touch controllers for a turnkey, cost effective touch solution. The kit includes the production ready AR1100BRD controller board, USB and Serial communication cables, a 5-wire 7” touch screen, and extra touch screen pinout adapter cables to quickly test most any...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AR1100BRD
    10.000000
    24
    MODULE
    Varies
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.