Microchip Technology Inc
product primary image

PIC12F1501

Status: In Production

Features:

  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 128 B of Non-volatile Data Storage
  • Internal 16MHz oscillator
  • 4x Standalone PWM
  • Complementary Waveform Generator (CWG)
  • Numerically Controlled Oscillator (NCO)
  • 2x Configurable Logic Cell (CLC)
  • Integrated Temperature Indicator
  • 4 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • 25mA Source/Sink current I/O
  • 2x 8-bit Timers (TMR0/TMR2)
  • 1x 16-bit Timer (TMR1)
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • In-Circuit Debug using a Debug Header
  • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Debug Support
• External debug header (AC244051/AC244052) is needed for debug support
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ICD 3 
                                                                                                                                                                                                                                                                                                  

Additional Features
    • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • High Endurance Flash Memory (HEF)
      • 128 B of Non-volatile Data Storage
    • Internal 16MHz oscillator
    • 4x Standalone PWM
    • Complementary Waveform Generator (CWG)
    • Numerically Controlled Oscillator (NCO)
    • 2x Configurable Logic Cell (CLC)
    • Integrated Temperature Indicator
    • 4 Channel 10-bit ADC with Voltage Reference
    • 5-bit Digital to Analog Converter (DAC)
    • 25mA Source/Sink current I/O
    • 2x 8-bit Timers (TMR0/TMR2)
    • 1x 16-bit Timer (TMR1)
    • Extended Watchdog Timer (WDT)
    • Enhanced Power-On/Off-Reset
    • Low-Power Brown-Out Reset (LPBOR)
    • Programmable Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • In-Circuit Debug using a Debug Header
    • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
    • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
    Parametrics
    Name
    Value
    Program Memory Type
    Flash
    Program Memory Size (KB)
    1.75
    CPU Speed (MIPS/DMIPS)
    5
    SRAM Bytes
    64
    Capture/Compare/PWM Peripherals
    4PWM
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC Input
    4 ch, 10-bit
    Number of Comparators
    1
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    8
    Low Power
    Yes

    Documents

    Jump to:

    Programming Specifications

    ApplicationNote Literature

    08/06/2014
    10KB
    04/30/2013
    18KB

    Sell Sheets

    Tips and Tricks

    Development Environment

    • Demo & Evaluation Boards
    • Emulators & Debuggers
    • Programmers
    Demo & Evaluation Boards
    Curiosity
    Curiosity ( DM164137 )

    Satisfy Your Curiosity
    Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    Learn More
    Add To Cart
    Explorer 8 Development Kit
    Explorer 8 Development Kit ( DM160228 )

    Summary
    The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    Learn More
    Add To Cart
    PICDEM Lab II Development Platform
    PICDEM Lab II Development Platform ( DM163046 )
    (Not Recommended for new design)

    Summary
    The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    Learn More
    Add To Cart
    Emulators & Debuggers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...


    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...


    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...


    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...


    Learn More
    Add To Cart
    Programmers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...

    Learn More
    Add To Cart
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • Socket: AC164301   PartNo: PIC12F1501 (8P)
    • Socket: AC164302   PartNo: PIC12F1501 (8SN)
    • Socket: AC164325   PartNo: PIC12F1501 (8MS)
    • Socket: AC164334   PartNo: PIC12F1501 (8MC)
    • Socket: AC164340   PartNo: PIC12F1501 (8MF)
    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...

    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    1.75
    64
    $0.43
     
    14
    3.5
    128
    $0.54
     
    20
    3.5
    128
    $0.68
     
    20
    7
    256
    $0.76
     
    20
    14
    512
    $0.80
     

    RoHS Information

    Part Number
    Device Weight
    Shipping Weight
    Lead Count
    Package Type
    Package Width
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC12F1501-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-E/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-H/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-H/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-E/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC12F1501T-I/MUVAO
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy