Microchip Technology Inc
Buy
it now
MCP4726
DATA SHEET
(04/03/2012)

DOWNLOAD

MCP4726

In Production

MCP4726 is a single channel, 12-bit, voltage output Digital-to-Analog Converter with integrated EEPROM and an I2C Compatible Serial Interface.

The MCP47X6 DAC family offers integrated non-volatile memory (EEPROM) which allows DAC register and  configuration bit values to be saves at powered off. The VREF pin or the device VDD can be selected as the DAC’s reference voltage. Power-Down modes enable system current reduction when the DAC output voltage is not required. These devices are available in small 6-pin SOT-23 and DFN 2x2 mm packages.

 

    Features

        • Output Voltage Resolutions
          • 12-bit: MCP4726
        • Rail-to-Rail Output
        • Fast Settling Time of 6 µs (typical)
        • DAC Voltage Reference Options
          • VDD
          • VREF
        • Output Gain Options
          • Unity (1x)
          • 2x, only when VREF is used as voltage source
        • Non-Volatile Memory (EEPROM)
          • Auto Recall of Saved DAC register setting
          • Auto Recall of Saved Device Configuration(Voltage Reference, Gain, Power Down)
        • Power-Down Modes
          • Disconnects output buffer
          • Selection of VOUT pull-down resistors(640 kohm, 125 kohm, or 1 kohm)
        • Low Power Consumption
          • Normal Operation: 210 µA typ.
          • Power Down Operation: 60 nA typ.(PD1:PD0 = “11”)
        • Single-Supply Operation: 2.7V to 5.5V
        • I2C™ Interface:
          • Eight Available Addresses
          • Standard (100 kbps), Fast (400 kbps), andHigh-Speed (3.4 Mbps) Modes
        • Small 6-lead SOT-23 and DFN (2x2) Packages
        • Extended Temperature Range: -40°C to +125°C
        • AEC-Q100 Grade 1 quarlified
    Parameter Name
    Value
    Typical Standby Current (µA)
    0.06
    Typical Operating Current (µA)
    210
    Resolution (Bits)
    12
    DACs per Package
    1
    Vref
    Ext
    Output Settling Time (µs)
    6
    DNL (LSB)
    0.75
    Temp. Range (°C)
    -40 to +125
    Interface
    I²C™
    Documentation
    Data Sheets
    04/03/2012
    16393KB
    Data Sheets
    10/24/2011
    1156KB
      Application Notes
     
     
     
     
    AppNote
    02/09/2012
    259KB
      Brochures
     
     
     
     
    Brochures
    09/28/2017
    10743KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP4726A0T-E/CH
    6
    SOT-23
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
    MCP4726A0T-E/MAY
    6
    DFN
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
    MCP4726A1T-E/CH
    6
    SOT-23
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     
    MCP4726A1T-E/MAY
    6
    DFN
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     
    MCP4726A2T-E/CH
    6
    SOT-23
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     
    MCP4726A2T-E/MAY
    6
    DFN
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     
    MCP4726A3T-E/CH
    6
    SOT-23
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     
    MCP4726A3T-E/MAY
    6
    DFN
    -40C to +125C
    T/R
    0.96
    0.80
    0.73
    0.70
    0.70
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP4706/16/26 PicTail Plus Daughter Board ( ADM00317 )

      MCP4706/16/26

      The MCP47X6 PICtail™ Plus Daughter Board allows customers to evaluate the capabilities of the MCP4726, MCP4716, and MCP4706 devices. This board can be controlled by the MCU of the Explorer 16 Development Board (P/N: DV164033) or by a PICkit™ Serial Analyzer. The board also provides easy access via test points to desired signals to monitor device operation. A buzzer is supplied that is...

    Similar Devices
    Product
    Resolution
    DACs per Package
    Vref
    Price5K
    8
    1
    Ext,VDD
    $0.52
    10
    1
    Ext
    $0.60
    12
    1
    Ext
    $0.70
    12
    1
    Ext
    $0.70
    12
    4
    Int,VDD
    $1.37
    6
    1
    Ext
    $0.42
    6
    1
    Ext,VDD
    $0.49
    8
    1
    Int,VDD,Ext
    $0.60
    8
    2
    Int,VDD,Ext
    $0.94
    10
    1
    Int,VDD,Ext
    $0.74
    10
    2
    Int,VDD,Ext
    $1.28
    12
    1
    Int,VDD,Ext
    $1.03
    12
    2
    Int,VDD,Ext
    $1.78
    8
    1
    Int,VDD,Ext
    $0.49
    8
    2
    Int,VDD,Ext
    $0.84
    10
    1
    Int,VDD,Ext
    $0.64
    10
    2
    Int,VDD,Ext
    $1.11
    12
    1
    Int,VDD,Ext
    $0.94
    12
    2
    Int,VDD,Ext
    $1.63
    8
    1
    Int
    $0.82
    8
    2
    Int
    $1.07
    10
    1
    Int
    $1.17
    10
    2
    Int
    $1.53
    12
    1
    Int
    $1.66
    12
    2
    Int
    $2.14
    8
    1
    Int,VDD,Ext
    $0.60
    8
    2
    Int,VDD,Ext
    $0.94
    10
    1
    Int,VDD,Ext
    $0.74
    10
    2
    Int,VDD,Ext
    $1.28
    12
    1
    Int,VDD,Ext
    $1.03
    12
    2
    Int,VDD,Ext
    $1.78
    8
    1
    Int,VDD,Ext
    $0.49
    8
    2
    Int,VDD,Ext
    $0.84
    10
    1
    Int,VDD,Ext
    $0.64
    10
    2
    Int,VDD,Ext
    $1.11
    12
    1
    Int,VDD,Ext
    $0.94
    12
    2
    Int,VDD,Ext
    $1.63
    8
    1
    Ext
    $0.70
    8
    2
    Ext
    $0.93
    10
    1
    Ext
    $1.00
    10
    2
    Ext
    $1.33
    12
    1
    Ext
    $1.41
    12
    2
    Ext
    $2.28
    8
    1
    Ext
    $0.94
    10
    1
    Ext
    $1.21
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP4726-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4726A0T-E/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP4726A2T-E/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP4726A1T-E/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP4726A3T-E/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP4726A1T-E/MAY
    0.014800
    0.258333
    6
    DFN
    2x2x0.9mm
    NiPdAu
    e4
    MCP4726A3T-E/MAY
    0.014800
    0.258333
    6
    DFN
    2x2x0.9mm
    NiPdAu
    e4
    MCP4726A2T-E/MAY
    0.014800
    0.258333
    6
    DFN
    2x2x0.9mm
    NiPdAu
    e4
    MCP4726A0T-E/MAY
    0.014800
    0.258333
    6
    DFN
    2x2x0.9mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.