Microchip Technology Inc

SST25VF032B

End of Life

Please consider this device SST26VF032B
View Side By Side Comparison

The SST 25 series Serial Flash family features a four-wire, SPI-compatible interface that allows for a low pin-count package which occupies less board space and ultimately lowers total system costs. SST25VF032B SPI serial flash memories are manufactured with SST's proprietary, highperformance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches.

For EOL Notification, click here.
For Migration Document to SST26VF032B, click here.

 

    Features

        • Single Voltage Read and Write Operations– 2.7-3.6V
        • Serial Interface Architecture– SPI Compatible: Mode 0 and Mode 3
        • High Speed Clock Frequency– 80 MHz Max
        • Superior Reliability– Endurance: 100,000 Cycles (typical)– Greater than 100 years Data Retention
        • Low Power Consumption:– Active Read Current: 10 mA (typical)– Standby Current: 5 µA (typical)
        • Flexible Erase Capability– Uniform 4 KByte sectors– Uniform 32 KByte overlay blocks– Uniform 64 KByte overlay blocks
        • Fast Erase and Byte-Program:– Chip-Erase Time: 35 ms (typical)– Sector-/Block-Erase Time: 18 ms (typical)– Byte-Program Time: 7 µs (typical)
        • Auto Address Increment (AAI) Word Programming– Decrease total chip programming time overByte-Program operations
        • End-of-Write Detection– Software polling the BUSY bit in Status Register– Busy Status readout on SO pin
        • Hold Pin (HOLD#)– Suspends a serial sequence to the memorywithout deselecting the device
        • Write Protection (WP#)– Enables/Disables the Lock-Down function of thestatus register
        • Software Write Protection– Write protection through Block-Protection bits instatus register
        • Temperature Range– Industrial: -40°C to +85°C
        • Packages Available– 8-lead SOIC (200 mils)– 8-contact WSON (5 X 6 mm)
        • All devices are RoHS compliant
    Parameter Name
    Value
    Density
    32 Mbit
    Op. Volt Range (V)
    2.7 to 3.6
    Max. Clock Freq.
    80 MHz
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    100,000
    Data Retention (Years)
    100
    Bus Modes
    SPI
    Documentation
    Data Sheets
    04/17/2015
    3682KB
      Migration Documents
     
     
     
     
    Migration Documents
    04/17/2015
    273KB
      Brochures
     
     
     
    Brochures
    02/05/2015
    4696KB
    Brochures
    10/06/2014
    3370KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    09/19/2012
    740KB
      IBIS
     
     
     
     
    IBIS
    01/29/2013
    5KB
      Product Brief
     
     
     
     
    Product Brief
    10/20/2010
    226KB
      Product Document
     
     
     
    Product Document
    09/29/2010
    33KB
    Product Document
    09/29/2010
    21KB
    Product Document
    09/29/2010
    39KB
    Product Document
    09/29/2010
    35KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    32000K
    80 MHz
    SOIJ-8, TDFN-S-8
    $1.83
    32Mb
    104 MHz
    SOIJ-8, TBGA-24, TDFN-S-8
    $1.24
    32Mb
    104 MHz
    SOIJ-8, TDFN-S-8
    $1.30