Microchip Technology Inc

SST25VF040B

Not Recommended for new designs

Please consider this device SST25PF040C
View Side By Side Comparison

The 25 series Serial Flash family features a four-wire, SPIcompatible interface that allows for a low pin-count package which occupies less board space and ultimately lowers total system costs. The SST25VF040B devices are enhanced with improved operating frequency for lower power consumption. SST25VF040B SPI serial flash memories are manufactured with SST proprietary, high-performance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches.

 

    Features

        • Serial Interface Architecture
          • SPI Compatible: Mode 0 and Mode 3
          • Supports 50 MHz SPI clock (80MHz no longer available see EOL NOTIFICATION)
        • Low Power Consumption:
          • Active Read Current: 10 mA (typical)
          • Program & Erase Current: 30mA (max)
          • Standby Current: 5 µA (typical)
        • Flexible Erase Capability
          • Uniform 4 KByte sectors
          • Uniform 32 KByte and 64 KByte overlay blocks
        • Fast Erase and Byte-Program:
          • Chip-Erase Time: 35 ms (typical)
          • Sector-/Block-Erase Time: 18 ms (typical)
          • Byte-Program Time: 7 µs (typical)
        • Auto Address Increment (AAI) Programming
          • Decrease total chip programming time overByte-Program operations
        • Packages Available
          • 8-lead SOIJ (200 mils)
          • 8-lead SOIC (150 mils)
          • 8-contact WSON (6mm x 5mm)
          • Chip Scale Package
        • All devices are RoHS compliant
    Parameter Name
    Value
    Density
    4 Mbit
    Op. Volt Range (V)
    2.7 to 3.6
    Max. Clock Freq.
    50 MHz
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    100,000
    Data Retention (Years)
    100
    Bus Modes
    SPI
    Documentation
    Data Sheets
    06/30/2015
    696KB
      Migration Documents
     
     
     
     
    Migration Documents
    05/03/2016
    310KB
      Brochures
     
     
     
    Brochures
    02/05/2015
    4696KB
    Brochures
    10/06/2014
    3370KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    09/19/2012
    740KB
      Software
     
     
     
     
    Software
    07/13/2010
    36KB
      IBIS
     
     
     
    IBIS
    01/29/2013
    4KB
    IBIS
    01/29/2013
    4KB
    IBIS
    01/29/2013
    4KB
      Product Brief
     
     
     
     
    Product Brief
    10/20/2010
    226KB
      Product Document
     
     
     
    Product Document
    07/13/2010
    52KB
    Product Document
    07/13/2010
    23KB
    Product Document
    09/29/2010
    36KB
    Product Document
    09/29/2010
    21KB
    Product Document
    09/29/2010
    38KB
    Product Document
    09/29/2010
    34KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    SST25VF040B-50-4C-QAF
    8
    TDFN-S
    0C to +70C
    TUBE
    1.04
    1.00
    0.96
    0.91
    0.86
    SST25VF040B-50-4C-QAF-T
    8
    TDFN-S
    0C to +70C
    T/R
    1.08
    1.04
    1.00
    0.95
    0.89
     
    SST25VF040B-50-4C-S2AF
    8
    SOIJ
    0C to +70C
    TUBE
    0.82
    0.79
    0.76
    0.72
    0.68
    SST25VF040B-50-4C-S2AF-T
    8
    SOIJ
    0C to +70C
    T/R
    0.86
    0.83
    0.80
    0.75
    0.71
     
    SST25VF040B-50-4C-SAF
    8
    SOIC
    0C to +70C
    TUBE
    0.80
    0.77
    0.74
    0.70
    0.66
    SST25VF040B-50-4C-SAF-T
    8
    SOIC
    0C to +70C
    T/R
    0.84
    0.81
    0.78
    0.74
    0.69
     
    SST25VF040B-50-4C-ZAE
    8
    CSP
    0C to +70C
    T/R
    1.12
    1.08
    1.04
    0.98
    0.92
     
    SST25VF040B-50-4I-QAE
    8
    TDFN-S
    -40C to +85C
    TUBE
    1.04
    1.00
    0.96
    0.91
    0.86
    SST25VF040B-50-4I-QAE-T
    8
    TDFN-S
    -40C to +85C
    T/R
    1.08
    1.04
    1.00
    0.95
    0.89
     
    SST25VF040B-50-4I-QAF
    8
    TDFN-S
    -40C to +85C
    TUBE
    1.04
    1.00
    0.96
    0.91
    0.86
    SST25VF040B-50-4I-QAF-T
    8
    TDFN-S
    -40C to +85C
    T/R
    1.08
    1.04
    1.00
    0.95
    0.89
     
    SST25VF040B-50-4I-S2AE
    8
    SOIJ
    -40C to +85C
    TUBE
    0.82
    0.79
    0.76
    0.72
    0.68
    SST25VF040B-50-4I-S2AE-T
    8
    SOIJ
    -40C to +85C
    T/R
    0.84
    0.81
    0.78
    0.74
    0.69
     
    SST25VF040B-50-4I-S2AF
    8
    SOIJ
    -40C to +85C
    TUBE
    0.82
    0.79
    0.76
    0.72
    0.68
    SST25VF040B-50-4I-S2AF-T
    8
    SOIJ
    -40C to +85C
    T/R
    0.86
    0.83
    0.80
    0.75
    0.71
     
    SST25VF040B-50-4I-SAE
    8
    SOIC
    -40C to +85C
    TUBE
    0.80
    0.77
    0.74
    0.70
    0.66
    SST25VF040B-50-4I-SAE-T
    8
    SOIC
    -40C to +85C
    T/R
    0.86
    0.83
    0.80
    0.75
    0.71
     
    SST25VF040B-50-4I-SAF
    8
    SOIC
    -40C to +85C
    TUBE
    0.80
    0.77
    0.74
    0.70
    0.66
    SST25VF040B-50-4I-SAF-T
    8
    SOIC
    -40C to +85C
    T/R
    0.84
    0.81
    0.78
    0.74
    0.69
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164312   PartNo: SST25VF040B (8SM)
      • Socket: AC164302   PartNo: SST25VF040B (8SN)
    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    4 Mbit
    40 MHz
    SOIC 150mil-8, TDFN-S-8, UDFN-8
    $0.59
    4000K
    50 MHz
    CSP-8, SOIC 150mil-8, SOIC-8, SOIJ-8, TDFN-S-8
    $0.66
    4 Mbit
    40 MHz
    SOIC 150mil-8, USON-8, WLCSP-9
    $0.63
    4Mb
    104 MHz
    CSP-8, SOIC 150mil-8, TDFN-S-8, USON-8
    $0.61
     
    104 MHz
    SOIC 150mil-8, TDFN-S-8, USON-8
    $0.64
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    SST25VF040B-80-4I-S2AE-T
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    SST25VF040B-80-4I-S2AE
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    SST25VF040B-50-4I-S2AE
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    SST25VF040B-50-4I-S2AE-T
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    SST25VF040B-80-4I-SAE-T
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    SST25VF040B-80-4I-SAE
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    SST25VF040B-50-4I-SAE
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    SST25VF040B-50-4I-SAE-T
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    SST25VF040B-50-4C-ZAE
    0.005000
    0.088333
    8
    CSP
    Varies
    SAC
    e1
    SST25VF040B-50-4C-S2AF-T
    0.135700
    0.390476
    8
    SOIJ
    .208in
    NiPdAu
    e4
    SST25VF040B-50-4C-S2AF
    0.135700
    2.700000
    8
    SOIJ
    .208in
    NiPdAu
    e4
    SST25VF040B-50-4I-S2AF
    0.135700
    2.700000
    8
    SOIJ
    .208in
    NiPdAu
    e4
    SST25VF040B-50-4I-S2AF-T
    0.135700
    0.390476
    8
    SOIJ
    .208in
    NiPdAu
    e4
    SST25VF040B-80-4I-QAE-T
    0.073800
    0.200000
    8
    TDFN-S
    6x5x0.8mm
    Matte Tin
    e3
    SST25VF040B-80-4I-QAE
    0.073800
    0.163265
    8
    TDFN-S
    6x5x0.8mm
    Matte Tin
    e3
    SST25VF040B-50-4I-QAF-T
    0.075800
    0.200000
    8
    TDFN-S
    6x5x0.8mm
    NiPdAu
    e4
    SST25VF040B-50-4C-QAF
    0.075800
    0.163265
    8
    TDFN-S
    6x5x0.8mm
    NiPdAu
    e4
    SST25VF040B-50-4I-QAF
    0.075800
    0.163265
    8
    TDFN-S
    6x5x0.8mm
    NiPdAu
    e4
    SST25VF040B-50-4C-QAF-T
    0.075800
    0.200000
    8
    TDFN-S
    6x5x0.8mm
    NiPdAu
    e4
    SST25VF040B-50-4I-QAE
    0.073800
    0.163265
    8
    TDFN-S
    6x5x0.8mm
    Matte Tin
    e3
    SST25VF040B-50-4I-QAE-T
    0.073800
    0.200000
    8
    TDFN-S
    6x5x0.8mm
    Matte Tin
    e3
    SST25VF040B-50-4C-SAF
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    SST25VF040B-50-4I-SAF-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    SST25VF040B-50-4I-SAF
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    SST25VF040B-50-4C-SAF-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.