Microchip Technology Inc
product primary image

MCP1624

Status: In Production

Features:

  • Up to 96% Typical Efficiency
  • IOUT > 50 mA @ 1.2V VIN, 3.3V VOUT
  • IOUT > 175 mA @ 2.4V VIN, 3.3V VOUT
  • IOUT > 175 mA @ 3.3V VIN, 5.0V VOUT
  • Low Start-up Voltage: 0.65V
  • Operating Input Voltage: 0.35V to 5.5V
  • Adjustable Output Voltage Range: 2.0V to 5.5V
  • Maximum Input Voltage < VOUT < 5.5V
  • Automatic PFM/PWM Operation
  • PWM Operation at 500 kHz
  • Low Device Quiescent Current: 19 µA – typical PFM Mode
  • Shutdown Current (All States): < 1 µA
  • Internal Synchronous Rectifier
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft-Start
  • True Load Disconnect Shutdown
  • Low Noise, Anti-Ringing Control
  • Over-temperature Protection
  • Small Form Factor SOT23-6 Packaging
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP1624/3 are compact, high-efficiency, fixed frequency, synchronous step-up DC-DC converters. Both provide an easy-to-use power supply solution for applications powered by either one/two/three-cell alkaline, NiCd, NiMH, one-cell Li-Ion or Li-Polymer batteries. The MCP1624/3 can be paired with any PIC® microcontroller bringing flexible intelligence to any single cell or low voltage application.

Additional Features
    • Up to 96% Typical Efficiency
    • 425 mA Typical Peak Input Current Limit:
      • IOUT > 50 mA @ 1.2V VIN, 3.3V VOUT
      • IOUT > 175 mA @ 2.4V VIN, 3.3V VOUT
      • IOUT > 175 mA @ 3.3V VIN, 5.0V VOUT
    • Low Start-up Voltage: 0.65V
    • Operating Input Voltage: 0.35V to 5.5V
    • Adjustable Output Voltage Range: 2.0V to 5.5V
    • Maximum Input Voltage < VOUT < 5.5V
    • Automatic PFM/PWM Operation
    • PWM Operation at 500 kHz
    • Low Device Quiescent Current: 19 µA – typical PFM Mode
    • Shutdown Current (All States): < 1 µA
    • Internal Synchronous Rectifier
    • Internal Compensation
    • Inrush Current Limiting and Internal Soft-Start
    • True Load Disconnect Shutdown
    • Low Noise, Anti-Ringing Control
    • Over-temperature Protection
    • Small Form Factor SOT23-6 Packaging
Parametrics
Name
Value
Regulator Type
Step Up (Boost)
Input Voltage Range Min (V)
0.65
Input Voltage Range Max (V)
5.5
Output Voltage Range Min (V)
2
Output Voltage Range Max (V)
5.5
Output Current (mA) max
175
Quiescent Current (mA) typ
0.019
Switching Frequency (kHz)
500
Synchronous Rectifier
Yes
Operating Temp Range
-40 to 85
Vfb (V)
1.21
Duty Cycle Max (%)
90
SHUTDOWN Current (µA) (Typ)
0.7
Light Load Efficiency Mode
Yes
Switch current (A) typ
0.425

Documents

Jump to:

Software Library

Product Selection Tools

Sell Sheets

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MCP1640 Synchronous Boost Converter Evaluation Board
MCP1640 Synchronous Boost Converter Evaluation Board ( MCP1640EV-SBC )

This evaluation board uses the MCP1640 in a high-efficiency (up to 96%), fixed frequency (500 kHz), step-up DC-DC converter. It demonstrates:

  • Easy-to-use and minimum number of external components power supply solution for applications powered by one-cell, two-cell, or three-cell alkaline, NiCd/NiMH; one-cell Li-Ion or Li-Polymer batteries
  • Selection of
...

Learn More
Add To Cart
MCP1640 Single Quad-A Battery Boost Converter Ref Des
MCP1640 Single Quad-A Battery Boost Converter Ref Des ( MCP1640RD-4ABC )

The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby...

Learn More
Add To Cart
Software Libraries
Analog Simulation - MCP1624

The MCP1624/3 are compact, high-efficiency, fixed frequency, synchronous step-up DC-DC converters. Both provide an easy-to-use power supply solution for applications powered by either...

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1624T-I/CH
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP1624T-I/CHY
0.016450
0.046667
6
SOT-23
-
NiPdAu
e4
Rohs icon
efup china icon
MCP1624T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP1624-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy