Microchip Technology Inc

MRF24WB0MB

Not Recommended for new designs

Please consider this device ATWINC1500
View Side By Side Comparison

The MRF24WB0MB is not recommended for new designs.  As an alternative, we recommend the IEEE 802.11 b/g/n MRF24WN0MB.

MRF24WB0MB is an agency certified IEEE 802.11 Wi-Fi radio transceiver module. The MRF24WB0MB has a uFL connector for an enternal antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The MRF24WB0MB Module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for low-power, low data-rate Wi-Fi sensor networks, home automation, building automation and consumer applications.

 

    Features

        • IEEE 802.11 Wi-Fi Transceiver Module
        • Supports low-power, low data-rate Wi-Fi
        • FCC (USA), IC (Canada), ETSI (Europe) Certified
        • u.FL External Antenna connector
        • Simple four-wire SPI interface to PIC® microcontroller
        • WEP, WPA-PSK, WPA2-PSK Security
        • 36-pin surface mountable module
    Parameter Name
    Value
    Type
    Wi-Fi Module
    Output Power (dBm)
    10.00
    Host Interface
    4-wire SPI
    Pin Count
    36
    RF Module
    Yes
    RF Transceiver
    Yes
    Operating Temperature Range
    to
    Frequency Range
    2.405-2.48
    Input Sensitivity (mVpp)
    -91.00
    Rx Input Sensitivity (dB)
    -91
    RSSI
    Yes
    TX Current Consumption
    154.00
    RX Current Consumption
    85.00
    Sleep Mode Current Consumption
    Yes
    MAC
    Yes
    MAC Features
    CSMA-CA
    Encryption
    AES128
    Antenna
    U.FL Connector
    Operating Voltage Range
    to
    Documentation
    Data Sheets
    05/19/2013
    566KB
      Errata
     
     
     
     
    Errata
    09/05/2012
    144KB
      Application Notes
     
     
     
    AppNote
    01/19/2011
    2003KB
    AppNote
    10/21/2010
    198KB
    AppNote
    07/10/2013
    112KB
    AppNote
    02/22/2013
    194KB
      Brochures
     
     
     
     
    Brochures
    10/06/2014
    3370KB
      Certifications
     
     
     
    Certifications
    07/24/2014
    94KB
    Certifications
    07/14/2014
    5483KB
    Certifications
    07/21/2014
    24KB
    Certifications
    07/14/2014
    55KB
    Certifications
    07/14/2014
    1323KB
    Certifications
    07/14/2014
    102KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    01/31/2013
    4900KB
      Software Library
     
     
     
     
    Software Library
    09/18/2014
    33KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MRF24WB0MB/RM
    36
    MODULE
    0C to +70C
    TRAY
    23.74
    23.04
    19.23
    19.23
    19.23
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MRF24WB0MA Wi-Fi PICtail/PICtail Plus Daughter Board ( AC164136-4 )

      (Not Recommended for new design)
      MRF24WB0MA

      As an alternative to the MRF24WB0MA Wi-Fi PICtail/PICtail Plus Daughter Board, we suggest customers purchase the AC164149 for evaluating the MRF Wi-Fi series of modules.

      The Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC...

    • WiFi Comm Demo Board ( DV102411 )

      (Not Recommended for new design)
      WiFi

      As an alternative to the Wi-Fi Comm Demo board, we suggest customers purchase the DV102412 for evaluating the MRF Wi-Fi series of modules.

      The Wi-Fi Comm Demo board provides a compact development platform for customers to evaluate Microchip’s MRF24WB0MA Wi-Fi module.  The demo...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MRF24WB0MB/RM
    2.600000
    7.711111
    36
    MODULE
    Varies
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.