Microchip Technology Inc

PIC18F24K22

In Production

 

    Features

        High Performance RISC CPU:

        • C Compiler optimized architecture/instruction set
        • Data EEPROM to 1024 bytes
        • Linear program memory addressing to 64 Kbytes
        • Linear data memory addressing to 4 Kbytes
        • Up to 16 MIPS operation
        • 16-bit wide instructions, 8-bit wide data path
        • Priority levels for interrupts
        • 31-level, software accessible hardware stack
        • 8 x 8 Single-Cycle Hardware Multiplier

        Extreme Low-Power Management with nanoWatt XLP™:

        • Sleep mode: 100 nA, typical
        • Watchdog Timer: 500 nA, typical
        • Timer1 Oscillator: 500 nA @ typical 32 kHz

        Flexible Oscillator Structure:

        • Precision 16 MHz internal oscillator block:
          • Factory calibrated to ± 1%
          • Software selectable frequencies range of 31 kHz to 16 MHz
          • 64 MHz performance available using PLL – no external components required
        • Four Crystal modes up to 64 MHz
        • Two external Clock modes up to 64 MHz
        • 4X Phase Lock Loop (PLL)
        • Secondary oscillator using Timer1 @ 32 kHz
        • Fail-Safe Clock Monitor:
          • Allows for safe shutdown if peripheral clock stops
        • Two-Speed Oscillator Start-up

        Special Microcontroller Features:

        • Full 5.5V operation (PIC18F2XK22/4XK22)
        • Low voltage option available for 1.8V-3.6V operation (PIC18LF2XK22/4XK22)
        • Self-reprogrammable under software control
        • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
        • Programmable Brown-out Reset (BOR)
        • Extended Watchdog Timer (WDT) with on-chip oscillator and software enable
        • Programmable code protection
        • In-Circuit Serial Programming™ (ICSP™) via two pins
        • In-Circuit Debug via two pins

        Analog Features:

        • Analog-to-Digital Converter (ADC) module:
          • 10-bit resolution
          • 17 analog input channels (PIC18F/LF2XK22)
          • 28 analog input channels (PIC18F/LF4XK22)
          • Auto acquisition capability
          • Conversion available during Sleep
        • Programmable High/Low Voltage Detection (PLVD) module
        • Charge Time Measurement Unit (CTMU) for mTouch™ support:
          • Up to 28 channels for button, sensor or slider input
        • Analog comparator module with:
          • Two rail-to-rail analog comparators
          • Comparator inputs and outputs externally accessible and configurable
        • Voltage reference module with:
          • Programmable On-chip Voltage Reference (CVREF) module (% of VDD)
          • Selectable on-chip fixed voltage reference

        Peripheral Features:

        • 24/35 I/O pins and 1 input-only pin:
          • High current sink/source 25 mA/25 mA
          • Individually programmable weak pull-ups
          • Individually programmable interrupt-on-pin change
        • Three external interrupt pins
        • Up to seven Timer modules:
          • Up to four 16-bit timers/counters with prescaler
          • Up to three 8-bit timers/counters
          • Dedicated, low-power Timer1 oscillator
        • Up to two Capture/Compare/PWM (CCP) modules
        • Up to three Enhanced Capture/Compare/PWM
        • (ECCP) modules with:
          • One, two or four PWM outputs
          • Selectable polarity
          • Programmable dead time
          • Auto-shutdown and Auto-restart
          • PWM output steering control
        • Two Master Synchronous Serial Port (MSSP) modules with two modes of operation:
          • 3-wire SPI (supports all 4 SPI modes)
          • I2C™ Master and Slave modes (Slave mode with address masking)
        • Two Enhanced Universal Synchronous Asynchronous Receiver Transmitter modules (EUSART):
          • Supports RS-232, RS-485 and LIN 2.0
          • Auto-Baud Detect
          • Auto Wake-up on Start bit
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    16
    RAM Bytes
    768
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 1 CCP, 1 ECCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC
    17 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    17
    Documentation
    Data Sheets
    08/29/2016
    5702KB
      Errata
     
     
     
     
    Errata
    12/11/2015
    101KB
      Programming Specifications
     
     
     
     
    Programming Specification
    04/23/2010
    508KB
      Application Notes
     
     
     
    AppNote
    07/30/2012
    1414KB
    AppNote
    09/14/2017
    984KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/03/2009
    834KB
    AppNote
    02/03/2010
    482KB
    AppNote
    05/19/2010
    1100KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Brochures
     
     
     
     
    Brochures
    11/11/2012
    3731KB
      Code Examples
     
     
     
     
    Code Examples
    12/13/2012
    3495KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    08/30/2010
    115KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F24K22-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    2.41
    2.20
    2.00
    1.84
    1.75
     
    PIC18F24K22-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    2.41
    2.20
    2.00
    1.84
    1.75
     
    PIC18F24K22-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    2.29
    2.10
    1.90
    1.75
    1.66
     
    PIC18F24K22-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    2.48
    2.28
    2.06
    1.90
    1.80
     
    PIC18F24K22-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    2.25
    2.06
    1.87
    1.72
    1.64
     
    PIC18F24K22-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18F24K22-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18F24K22-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    2.08
    1.91
    1.73
    1.59
    1.51
    PIC18F24K22-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    2.27
    2.08
    1.89
    1.74
    1.65
    PIC18F24K22-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    2.04
    1.87
    1.70
    1.56
    1.48
    PIC18F24K22T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    2.25
    2.06
    1.86
    1.71
    1.63
     
    PIC18F24K22T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    2.25
    2.06
    1.86
    1.71
    1.63
     
    PIC18F24K22T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    2.13
    1.95
    1.77
    1.63
    1.55
     
    PIC18F24K22T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    2.09
    1.92
    1.74
    1.60
    1.52
     
    PIC18LF24K22-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    2.41
    2.20
    2.00
    1.84
    1.75
     
    PIC18LF24K22-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    2.41
    2.20
    2.00
    1.84
    1.75
     
    PIC18LF24K22-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    2.29
    2.10
    1.90
    1.75
    1.66
     
    PIC18LF24K22-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    2.48
    2.28
    2.06
    1.90
    1.80
     
    PIC18LF24K22-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    2.25
    2.06
    1.87
    1.72
    1.64
     
    PIC18LF24K22-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18LF24K22-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18LF24K22-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    2.08
    1.91
    1.73
    1.59
    1.51
    PIC18LF24K22-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    2.27
    2.08
    1.89
    1.74
    1.65
    PIC18LF24K22-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    2.04
    1.87
    1.70
    1.56
    1.48
    PIC18LF24K22T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    2.25
    2.06
    1.86
    1.71
    1.63
     
    PIC18LF24K22T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    2.25
    2.06
    1.86
    1.71
    1.63
     
    PIC18LF24K22T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    2.13
    1.95
    1.77
    1.63
    1.55
     
    PIC18LF24K22T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    2.09
    1.92
    1.74
    1.60
    1.52
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164302   PartNo: PIC18F24K22 (28SO)
      • Socket: AC164301   PartNo: PIC18F24K22 (28SP)
      • Socket: AC164322   PartNo: PIC18F24K22 (28ML)
      • Socket: AC164307   PartNo: PIC18F24K22 (28SS)
      • Socket: AC164345   PartNo: PIC18F24K22 (28MV)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    20
    8
    256
    $1.16
     
    20
    16
    512
    $1.26
     
    28
    8
    512
    $1.31
     
    28
    16
    768
    $1.48
     
    28
    32
    1,536
    $1.62
     
    28
    64
    3,896
    $1.90
     
    40
    8
    512
    $1.67
     
    40
    16
    768
    $1.74
     
    40
    32
    1,536
    $1.88
     
    40
    64
    3,896
    $2.16
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F24K22-E/SOVAO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K22-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K22-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K22T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K22T-E/SOVAO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K22-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F24K22-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F24K22-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K22-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K22T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K22-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K22-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K22T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K22T-I/MV
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC18F24K22-I/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC18F24K22-E/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.