Microchip Technology Inc

MCP1640

In Production

The MCP1640/40B/40C/40D is a compact, high-efficiency, fixed frequency, synchronous step-up DC-DC converter. It provides an easy-to-use power supply solution for applications powered by either one-cell, two-cell, or three-cell alkaline, NiCd, NiMH, one-cell Li-Ion or Li-Polymer batteries. The MCP1640/40B/40C/40D provides very high efficiency through integration of the low resistance N-Channel Boost switch and synchronous P-Channel switch.

 

    Features

        • Up to 96% Typical Efficiency
        • 800 mA Typical Peak Input Current Limit:
          • IOUT > 100 mA @ 1.2V VIN, 3.3V VOUT
          • IOUT > 350 mA @ 2.4V VIN, 3.3V VOUT
          • IOUT > 350 mA @ 3.3V VIN, 5.0V VOUT
        • Low Start-up Voltage: 0.65V
        • Operating Input Voltage: 0.35V
        • Adjustable Output Voltage Range: 2.0V to 5.5V
        • Maximum Input Voltage < VOUT < 5.5V
        • Automatic PFM/PWM Operation
        • PWM Operation at 500 kHz
        • Low Device Quiescent Current: 19 µA – typical PFM Mode
        • Shutdown Current (All States): < 1 µA
        • Internal Synchronous Rectifier
        • Internal Compensation
        • Inrush Current Limiting and Internal Soft-Start
        • True Load Disconnect Shutdown
        • Low Noise, Anti-Ringing Control
        • Over-temperature Protection
        • SOT23-6 or 2x3 8-Lead DFN packages
    Parameter Name
    Value
    Regulator Type
    Step Up (Boost)
    Input Voltage Range Min (V)
    0.65
    Input Voltage Range Max (V)
    5.5
    Output Voltage Range Min (V)
    2
    Output Voltage Range Max (V)
    5.5
    Output Current (A) max
    1000
    Quiescent Current (mA) typ
    0.019
    Switching Frequency (kHz)
    500
    Synchronous Rectifier
    Yes
    Operating Temp Range
    -40 to 85
    Vfb (V)
    1.21
    Duty Cycle Max (%)
    90
    SHUTDOWN Current (µA) (Typ)
    0.7
    Light Load Efficiency Mode
    Yes
    Switch current (A) typ
    0.8
    Documentation
    Data Sheets
    09/28/2015
    738KB
      Application Notes
     
     
     
    AppNote
    02/26/2010
    256KB
    AppNote
    10/06/2010
    549KB
      Sell Sheets
     
     
     
    Sell Sheets
    05/16/2011
    120KB
    Sell Sheets
    08/23/2010
    126KB
      Software Library
     
     
     
     
    Software Library
    08/12/2016
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      User Guides
     
     
     
    User Guides
    07/12/2013
    375KB
    User Guides
    09/16/2011
    490KB
    User Guides
    09/14/2011
    498KB
    User Guides
    02/25/2010
    234KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP1640B-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1640BT-I/CHY
    6
    SOT-23
    -40C to +85C
    T/R
    0.57
    0.48
    0.44
    0.42
    0.42
    MCP1640BT-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1640C-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1640CT-I/CHY
    6
    SOT-23
    -40C to +85C
    T/R
    0.57
    0.48
    0.44
    0.42
    0.42
    MCP1640CT-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1640D-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1640DT-I/CHY
    6
    SOT-23
    -40C to +85C
    T/R
    0.57
    0.48
    0.44
    0.42
    0.42
    MCP1640DT-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1640-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1640T-I/CHY
    6
    SOT-23
    -40C to +85C
    T/R
    0.57
    0.48
    0.44
    0.42
    0.42
    MCP1640T-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP16251 & MCP1640B Sync Boost Converters Eval Board ( ADM00458 )

      MCP16251

      The MCP16251 and MCP1640B Synchronous Boost Converters Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP16251 and MCP1640B products. This board demonstrates the MCP16251/MCP1640B in two boost-converter applications with multiple output voltages. It can be used to evaluate both package options (SOT-23-6 and 2x3 mm 8-(T)DFN). The MCP16251 and MCP1640B...

    • MCP1640 12V/50mA Two Cells Input Boost Converter ( ARD00386 )

      MCP1640

      The MCP1640 12V/50 mA Two Cells Input Boost Converter Reference Design is designed to demonstrate the MCP1640 device’s high-voltage boost capability above its typical output range of 5.5V. This board boosts the low-voltage input to 12V and up to 70 mA load. By changing specific resistors, a lower/higher output than 12V can be obtained. The MCP1640 Input Boost Converter was developed to help...

    • MCP1640 Synchronous Boost Converter Evaluation Board ( MCP1640EV-SBC )

      MCP1640

      This evaluation board uses the MCP1640 in a high-efficiency (up to 96%), fixed frequency (500 kHz), step-up DC-DC converter. It demonstrates:

      • Easy-to-use and minimum number of external components power supply solution for applications powered by one-cell, two-cell, or three-cell alkaline, NiCd/NiMH; one-cell Li-Ion or Li-Polymer batteries
      • Selection of...

    • MCP1640 Single Quad-A Battery Boost Converter Ref Des ( MCP1640RD-4ABC )

      MCP1640

      The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP1640T-I/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP1640DT-I/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP1640CT-I/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP1640BT-I/CH
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    MCP1640T-I/CHYRB2
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640DT-I/CHYRB2
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640T-I/CHY
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640DT-I/CHY
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640BT-I/CHY
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640CT-I/CHY
    0.016450
    0.046667
    6
    SOT-23
    -
    NiPdAu
    e4
    MCP1640T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640B-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640BT-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640C-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640CT-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640D-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1640DT-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.