Microchip Technology Inc

PIC16F1824

In Production

Debug Support
• Integrated debug support on Device. No debug header is required
• Optional external debug headers, AC244043 (F) / AC244044 (LF), are also available
• Debug and programming support is available via PICkit™ 3, and MPLAB® ICD 3
• For Debug Header information, please refer to DS51292

 

    Features

        • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
        • Flash Program Memory with self read/write capability
        • Internal 32MHz oscillator
        • Integrated Capacitive mTouch Sensing Module
        • Data Signal Modulator Module
        • MI2C, SPI, EUSART w/auto baud
        • 2 ECCP & 2 CCP (Enhanced/Capture Compare PWM)
        • Comparators with selectable Voltage Reference
        • 8 Channel 10b ADC with Voltage Reference
        • 25mA Source/Sink current I/O
        • Four 8-bit Timers (TMR0/TMR2/TMR4/TMR6
        • One 16-bit Timer (TMR1)
        • Extended Watchdog Timer (EWDT)
        • Enhanced Power-On/Off-Reset
        • Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
        • On Board In-Circuit Debug
        • Wide Operating Voltage (1.8V – 5.5V)
        • Low Power PIC16LF182x variants (1.8V – 3.6V)
        • Standby Current (PIC16LF182X): 30 nA @ 1.8V, typical
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    7
    CPU Speed (MIPS)
    8
    RAM Bytes
    256
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    4 Input Capture, 2 CCP, 2 ECCP,
    Timers
    4 x 8-bit, 1 x 16-bit
    ADC
    8 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    14
    Low Power
    Yes
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    04/13/2015
    4608KB
      Errata
     
     
     
     
    Errata
    12/03/2014
    127KB
      Programming Specifications
     
     
     
     
    Programming Specification
    09/27/2012
    593KB
      Application Notes
     
     
     
    AppNote
    02/03/2010
    482KB
    AppNote
    10/28/2013
    501KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    05/14/2013
    440KB
    AppNote
    05/23/2017
    981KB
    AppNote
    11/30/2015
    706KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/11/2016
    585KB
      Brochures
     
     
     
    Brochures
    05/22/2015
    1201KB
    Brochures
    11/11/2012
    3731KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    08/30/2010
    134KB
      Code Examples
     
     
     
     
    Code Examples
    10/27/2014
    3548KB
      ApplicationNote Literature
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Product Brief
     
     
     
     
    Product Brief
    03/15/2010
    249KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F1824-E/JQ
    16
    UQFN
    -40C to +125C
    TUBE
    1.26
    1.14
    1.04
    0.95
    0.91
     
    PIC16F1824-E/ML
    16
    QFN
    -40C to +125C
    TUBE
    1.37
    1.25
    1.14
    1.05
    0.99
     
    PIC16F1824-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    1.42
    1.30
    1.18
    1.08
    1.03
     
    PIC16F1824-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    1.27
    1.17
    1.06
    0.97
    0.92
     
    PIC16F1824-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    1.39
    1.27
    1.15
    1.06
    1.01
     
    PIC16F1824-I/JQ
    16
    UQFN
    -40C to +85C
    TUBE
    1.14
    1.04
    0.94
    0.87
    0.83
    PIC16F1824-I/ML
    16
    QFN
    -40C to +85C
    TUBE
    1.25
    1.15
    1.04
    0.96
    0.91
    PIC16F1824-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    1.30
    1.19
    1.08
    0.99
    0.94
    PIC16F1824-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    1.16
    1.06
    0.96
    0.88
    0.84
    PIC16F1824-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    1.27
    1.17
    1.06
    0.97
    0.92
    PIC16F1824T-E/ML
    16
    QFN
    -40C to +125C
    T/R
    1.40
    1.28
    1.17
    1.08
    1.02
     
    PIC16F1824T-E/SL
    14
    SOIC
    -40C to +125C
    T/R
    1.30
    1.20
    1.09
    1.00
    0.95
     
    PIC16F1824T-E/ST
    14
    TSSOP
    -40C to +125C
    T/R
    1.42
    1.30
    1.18
    1.09
    1.04
     
    PIC16F1824T-I/JQ
    16
    UQFN
    -40C to +85C
    T/R
    1.16
    1.06
    0.96
    0.88
    0.84
     
    PIC16F1824T-I/ML
    16
    QFN
    -40C to +85C
    T/R
    1.30
    1.19
    1.08
    0.99
    0.94
     
    PIC16F1824T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    1.20
    1.10
    1.00
    0.92
    0.88
     
    PIC16F1824T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    1.32
    1.21
    1.10
    1.01
    0.96
     
    PIC16LF1824-E/JQ
    16
    UQFN
    -40C to +125C
    TUBE
    1.26
    1.14
    1.04
    0.95
    0.91
     
    PIC16LF1824-E/ML
    16
    QFN
    -40C to +125C
    TUBE
    1.37
    1.25
    1.14
    1.05
    0.99
     
    PIC16LF1824-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    1.42
    1.30
    1.18
    1.08
    1.03
     
    PIC16LF1824-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    1.27
    1.17
    1.06
    0.97
    0.92
     
    PIC16LF1824-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    1.39
    1.27
    1.15
    1.06
    1.01
     
    PIC16LF1824-I/JQ
    16
    UQFN
    -40C to +85C
    TUBE
    1.14
    1.04
    0.94
    0.87
    0.83
    PIC16LF1824-I/ML
    16
    QFN
    -40C to +85C
    TUBE
    1.25
    1.15
    1.04
    0.96
    0.91
    PIC16LF1824-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    1.30
    1.19
    1.08
    0.99
    0.94
    PIC16LF1824-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    1.16
    1.06
    0.96
    0.88
    0.84
    PIC16LF1824-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    1.27
    1.17
    1.06
    0.97
    0.92
    PIC16LF1824T-I/JQ
    16
    UQFN
    -40C to +85C
    T/R
    1.16
    1.06
    0.96
    0.88
    0.84
     
    PIC16LF1824T-I/ML
    16
    QFN
    -40C to +85C
    T/R
    1.30
    1.19
    1.08
    0.99
    0.94
     
    PIC16LF1824T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    1.20
    1.10
    1.00
    0.92
    0.88
     
    PIC16LF1824T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    1.32
    1.21
    1.10
    1.01
    0.96
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC16(L)F1829 Emulation Extension Pak ( AC244063 )

      PIC16(L)F1829

      The PIC16(L)F1829 Emulation Extension Pak (Part # AC244063) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

    • Curiosity ( DM164137 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164394   PartNo: PIC16F1824 (16JQ)
      • Socket: AC164302   PartNo: PIC16F1824 (14SL)
      • Socket: AC164306   PartNo: PIC16F1824 (14ST)
      • Socket: AC164324   PartNo: PIC16F1824 (16ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    3.5
    128
    $0.73
     
    8
    7
    256
    $0.77
     
    14
    3.5
    128
    $0.77
    Full-Bridge PWM Modes, Data Signal Modulator
    14
    7
    256
    $0.83
    Full-/Half-Bridge PWM Modes, Data Signal Modulator
    14
    14
    1,024
    $0.91
    Full-/Half-Bridge PWM Modes, Data Signal Modulator
    18
    7
    384
    $1.04
    Full-/Half-Bridge PWM Modes, Data Signal Modulator
    20
    7
    256
    $0.98
    Full-/Half-Bridge PWM Modes, Data Signal Modulator
    20
    14
    1,024
    $1.04
    Full-/Half-Bridge PWM Modes, Data Signal Modulator
    20
    14
    1,024
    $1.27
    LIN/J2602 Transceiver, Voltage Regulator
    18
    14
    1,024
    $1.09
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F1824-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1824-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1824T-E/STV05
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824-E/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824T-I/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824T-E/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824T-E/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824-H/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1824T-E/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-E/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824T-E/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824T-I/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824T-H/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-I/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-H/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1824-E/MLVAO
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-E/MLVAO
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824-I/MLVAO
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-I/MLVAO
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824-E/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824-I/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-I/ML
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824-H/MLVAO
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-E/ML
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-H/MLVAO
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1824T-I/JQ
    0.022500
    0.181818
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    PIC16F1824T-E/JQ
    0.022500
    0.181818
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    PIC16F1824-E/JQ
    0.022500
    0.065934
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    PIC16F1824-I/JQ
    0.022500
    0.065934
    16
    UQFN
    4x4x0.5mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.