Microchip Technology Inc
product primary image

PIC32MX795F512L

Status: In Production

Features:

  • 80MHz/105DMIPS, 32-bit MIPS M4K® Core
  • USB 2.0 On-The-Go Peripheral with integrated PHY
  • 10/100 Ethernet MAC with MII/RMII Interfaces
  • 2 x CAN2.0b modules with 1024 buffers
  • 8 Dedicated DMA Channels for USB OTG, Ethernet, and CAN
  • 5 Stage pipeline, Harvard architecture
  • MIPS16e mode for up to 40% smaller code size
  • Single cycle multiply and hardware divide unit
  • 32 x 32-bit Core Registers
  • 32 x 32-bit Shadow Registers
  • Fast context switch and interrupt response
  • 512K Flash (plus 12K boot Flash)
  • 128K RAM (can execute from RAM)
  • 8 Channel General Hardware DMA Controller
  • Flash prefetch module with 256 Byte cache
  • Lock instructions or data in cache for fast access
  • Programmable vector interrupt controller
  • Fast and Accurate 16 channel 10-bit ADC,
  • Max 1 Mega sample per second at +/- 1LSB, conversion available during SLEEP & IDLE
  • RUN, IDLE, and SLEEP modes
  • Multiple switchable clock modes for each power mode, enables optimum power settings
  • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
  • 8 hardware breakpoints (6 Instruction and 2 Data)
  • 2 wire programming and debugging interface
  • JTAG interface supporting Programming, Debugging and Boundary scan
  • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
  • 2 Internal oscillators (8MHz & 31KHz)
  • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
  • Watchdog Timer with separate RC oscillator
  • Pin compatible with 16-bit PIC® MCUs
  • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

                                                                              

Additional Features
      MCU Core
      • 80MHz/105DMIPS, 32-bit MIPS M4K® Core
      • USB 2.0 On-The-Go Peripheral with integrated PHY
      • 10/100 Ethernet MAC with MII/RMII Interfaces
      • 2 x CAN2.0b modules with 1024 buffers
      • 8 Dedicated DMA Channels for USB OTG, Ethernet, and CAN
      • 5 Stage pipeline, Harvard architecture
      • MIPS16e mode for up to 40% smaller code size
      • Single cycle multiply and hardware divide unit
      • 32 x 32-bit Core Registers
      • 32 x 32-bit Shadow Registers
      • Fast context switch and interrupt response
      MCU System Features
      • 512K Flash (plus 12K boot Flash)
      • 128K RAM (can execute from RAM)
      • 8 Channel General Hardware DMA Controller
      • Flash prefetch module with 256 Byte cache
      • Lock instructions or data in cache for fast access
      • Programmable vector interrupt controller
      Analog Features
      • Fast and Accurate 16 channel 10-bit ADC,
      • Max 1 Mega sample per second at +/- 1LSB, conversion available during SLEEP & IDLE
      Power Management Modes
      • RUN, IDLE, and SLEEP modes
      • Multiple switchable clock modes for each power mode, enables optimum power settings
      Debug Features
      • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
      • 8 hardware breakpoints (6 Instruction and 2 Data)
      • 2 wire programming and debugging interface
      • JTAG interface supporting Programming, Debugging and Boundary scan
      Other MCU Features
      • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
      • 2 Internal oscillators (8MHz & 31KHz)
      • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
      • Watchdog Timer with separate RC oscillator
      • Pin compatible with 16-bit PIC® MCUs
      • Serial Communication Modules allow flexible UART/SPI/I2C configuration
Parametrics
Name
Value
Part Family
PIC32MX7xx
Max CPU Speed MHz
80
Program Memory Size (KB)
512
SRAM (KB)
128
Auxiliary Flash (KB)
12
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
8
SPI
4
I2C
5
Ethernet
10/100 Base-TX Mac
Number of Ethernet Ports
1
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
Number of CAN modules
2
Type of CAN module
CAN
ADC Input
16
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP16
Number of Comparators
2
Internal Oscillator
8 MHz, 32 kHz
Max I/O Pins
85
Pincount
100

Documents

Jump to:

Data Sheets

Programming Specifications

Application Notes

Download All
01/16/2012
463KB

Reference Manual

Download All
06/10/2016
746KB

Boundary Scan BSDL

09/28/2012
173KB

Design Notes

08/09/2010
50KB

Sell Sheets

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
  • Code Examples
Demo & Evaluation Boards
PIC32 Ethernet Starter Kit II
PIC32 Ethernet Starter Kit II ( DM320004-2 )

The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various...

Learn More
Add To Cart
Graphics Display Prototype Board
Graphics Display Prototype Board ( AC164139 )

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

Learn More
Add To Cart
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
Multimedia Expansion Board
Multimedia Expansion Board ( DM320005 )
(Not Recommended for new design)

The Multimedia Expansion Board (MEB) provides PIC32 Starter Kit,dsPIC33E USB Starter Kit or...

Learn More
Add To Cart
Wi-Fi G Demo Board
Wi-Fi G Demo Board ( DV102412 )
(Not Recommended for new design)

The Wi-Fi® G Demo Board is a compact demonstration platform for customers to easily evaluate and configure Microchip’s new MRF24WG0MA Wi-Fi module. The demo board is a fully-functional standalone web server powered by 2 AAA batteries. It comes with a PIC32 pre-programmed with the Microchip TCP/IP stack,...

Learn More
M2M PICtail Daughter Board
M2M PICtail Daughter Board ( AC320011 )

Microchip’s Machine-to-Machine (M2M) PICtail Daughter Board (part # AC320011) based upon u-blox GPS and GSM/GPRS modules makes it easy to create low-cost M2M applications with location-awareness capabilities. The daughter board can be interfaced with Microchip’s

...

Learn More
Add To Cart
PIC32 GUI Development Board with PCAP Touch
PIC32 GUI Development Board with PCAP Touch ( DM320015 )

The PIC32 GUI Development Board with Projected Capacitive Touch enables development of cost effective multi touch graphical user interfaces. It is based on PIC32MX795F512 with 105 DMIPS performance, 512KB Flash and 128KB RAM. The PIC32 is coupled with a low cost PSRAM as a high speed graphics frame buffering and a 4.3” WQVGA touch display enabling development of graphics solutions without an...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
Instruction trace:Supported


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164323   PartNo: PIC32MX795F512L (100PF)
  • Socket: AC164323   PartNo: PIC32MX795F512L (100PT)
  • Socket: AC164342   PartNo: PIC32MX795F512L (121BG)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
DSP Library for PIC32

The PIC32 DSP library consists of a set of functions applicable to many multimedia application areas. Most of the functions, like vector operations, filters, and transforms, are commonly...

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
64
128
32,768
$3.57
 
100
128
32,768
$3.96
 
64
256
65,536
$5.42
 
100
256
65,536
$5.89
 
64
512
131,072
$5.88
 
100
512
131,072
$6.36
 
64
512
131,072
$6.36
 
100
512
131,072
$6.83
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX795F512L-80V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512LT-80V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512L-80I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512LT-80I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512LT-80I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512LT-80V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512L-80V/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512L-80I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC32MX795F512L-80I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
Rohs icon
efup china icon
PIC32MX795F512LT-80I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
Rohs icon
efup china icon
PIC32MX795F512LT-80V/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
Rohs icon
efup china icon
PIC32MX795F512L-80V/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
Rohs icon
efup china icon
PIC32MX795F512LT-80I/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
Rohs icon
efup china icon
PIC32MX795F512L-80I/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy