Microchip Technology Inc

ENC424J600

In Production

Microchip's ENC424J600 offers low-cost stand-alone 10/100 Base-T Ethernet interface controller with integrated MAC & PHY, hardware cryptographic security engines and factory preprogrammed unique MAC address. A 24-Kbyte on-chip RAM buffer is available for TX and RX operations. The ENC424J600 have an industry standard Serial Peripheral Interface (SPI) or a parallel interface. They are designed to serve as an Ethernet network interface for any microcontroller equipped with SPI or a standard parallel port. Microchip’s ENC424J600 enables designers to create secured network- and Internet-connected embedded applications with minimized board space, cost and complexity.
Ethernet Application Design Center

Microchip's complimentary and confidential LANCheck® online design review services are available for customers who have selected our products for their application design-in*.

*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

 

    Features

      General: - IEEE 802.3™ Compliant Fast Ethernet Controller - Integrated MAC and 10/100Base-T PHY - Hardware Security Acceleration Engines - Factory Preprogrammed Unique MAC Address - Supports one 10/100Base-T Port with Automatic Polarity Detection and Correction - Supports Auto-Negotiation - Support for Pause Control Frames, including Automatic Transmit and Receive Flow Control - Supports Half and Full-Duplex Operation - Programmable Automatic Retransmit on Collision Available MCU Interfaces: - 14 Mbit/s SPI interface with enhanced set of opcodes - 8-bit multiplexed parallel interface Security Engines: - High-performance, modular exponentiation engine with up to 1024-bit operands - Supports RSA® and Diffie-Hellman key exchange algorithms - Fast MD5 hash computations - Fast SHA-1 hash computations.   Package: 44-Pin (TQFP and QFN)
    Parameter Name
    Value
    Ethernet Bandwidth
    10Base-T/100Base-TX
    MAC
    Yes
    PHY
    Yes
    TX/RX RAM Buffer(Bytes)
    24K
    Interrupt Pin
    1
    LEDs
    2
    Op. Voltage (V)
    3.3
    # Ethernet Ports
    1
    Temp. Range Min. (°C)
    -40
    Temp. Range Max. (°C)
    85
    Max Speed (MHz)
    25
    # of Ether Ports
    1
    Copper Support
    Yes
    Interface
    SPI, Parallel
    Supply voltage (V)
    3.3
    Vdd I/O (V)
    3.3
    Temp Range
    -40 to 85
    ESD Rating (KV)
    2
    Documentation
    Data Sheets
    01/27/2010
    1561KB
      Errata
     
     
     
     
    Errata
    07/15/2009
    123KB
      Application Notes
     
     
     
    AppNote
    01/24/2008
    388KB
    AppNote
    01/05/2017
    439KB
      Brochures
     
     
     
     
    Brochures
    07/07/2014
    9475KB
      Webinars
     
     
     
     
    Webinars
    02/23/2011
    20443KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ENC424J600-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    3.76
    3.45
    3.12
    2.87
    2.73
    ENC424J600-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    3.58
    3.29
    2.98
    2.74
    2.60
    ENC424J600T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    3.81
    3.49
    3.16
    2.91
    2.77
     
    ENC424J600T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    3.63
    3.33
    3.02
    2.77
    2.64
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Fast 100Mbps Ethernet PICtail Plus Daughter Board ( AC164132 )

      Fast

      The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet...

    Similar Devices
    Product
    Ethernet Bandwidth
    Interface
    Price5K
    10Base-T
    SPI
    $2.03
    10Base-T/100Base-TX
    SPI, Parallel
    $2.60
    10Base-T/100Base-TX
    SPI, Parallel
    $2.81
    10Base-T/ 100Base-TX / FX
    8-/16-/32-bit or PCI
    $3.97
    10Base-T/100Base-TX
     
    $13.42
    10Base-T/100Base-TX
     
    $7.99
    10Base-T/100Base-TX
    16-Bit
    $2.42
    10Base-T/100Base-TX
     
    $18.27
    10Base-T/100Base-TX
    32 bit Host Bus
    $18.24
    10Base-T/100Base-TX
    HSIC
    $5.87
    10Base-T/100Base-TX
    16-Bit
    $6.18
    10Base-T/100Base-TX
     
    $8.26
    10Base-T/100Base-TX
     
    $8.43
    10Base-T/100Base-TX
     
    $13.48
    10Base-T/100Base-TX
     
     
    10Base-T/100Base-TX
     
     
    10Base-T/100Base-TX
     
    $16.55
    10Base-T
     
    $11.03
    10Base-T/100Base-TX
     
    $5.20
    10Base-T/100Base-TX
     
    $6.26
    10Base-T/100Base-TX
     
    $7.42
    10Base-T/100Base-TX
     
    $10.67
    10Base-T/100Base-TX
     
    $13.37
    10Base-T/100Base-TX
     
    $3.74
    10Base-T/100Base-TX
     
    $4.67
    10Base-T/100Base-TX
     
    $3.87
    10Base-T/100Base-TX
     
    $3.02
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ENC424J600-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ENC424J600T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ENC424J600-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    ENC424J600T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.