Microchip Technology Inc
MRF24J40MB
DATA SHEET
(03/27/2011)

DOWNLOAD

MRF24J40MB

End of Life

Please consider this device MRF24J40MD
View Side By Side Comparison

MRF24J40MB is a 2.4 GHz IEEE 802.15.4 radio transceiver module intended for longer range applications.  The MRF24J40MB has an integrated PCB antenna, matching circuitry, and supports the ZigBee®, MiWi™ and MiWi P2P protocols.  The MRF24J40MB module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for AMR/AMI metering, wireless sensor networks, home automation, building automation and consumer applications.

 

    Features

        • 2.4 GHz IEEE 802.15.4 Transceiver Module
        • Supports ZigBee®, MiWi™, and MiWi P2P protocols
        • FCC (USA), IC (Canada), ETSI (Europe)
        • Integrated PCB Antenna with simple four-wire SPI interface to PIC® microcontroller
        • Integrated PA/LNA - Tx power +20 dBm - Rx sensitivity -102 dBm
        • Hardware CSMA-CA Mechanism, Automatic ACK response
        • Hardware security engine (AES-128)
        • Automatic packet retransmit capable
        • Small Size: 0.9" x 1.3" (22.9 mm x 33.0 mm), Surface Mountable
    Parameter Name
    Value
    Type
    802.15.4
    Output Power (dBm)
    20.00
    Clock
    20 MHz
    Host Interface
    4-wire SPI
    Pin Count
    12
    RF Module
    Yes
    RF Transceiver
    Yes
    Frequency Range
    2.405-2.475
    Input Sensitivity (mVpp)
    -102.00
    RSSI
    Yes
    TX Current Consumption
    120.00
    RX Current Consumption
    25.00
    Sleep Mode Current Consumption
    Yes
    MAC
    Yes
    MAC Features
    CSMA-CA
    Encryption
    AES128
    Antenna
    PCB
    Documentation
    Data Sheets
    08/18/2010
    3549KB
    Data Sheets
    11/10/2008
    399KB
    Data Sheets
    08/10/2009
    551KB
    Data Sheets
    03/27/2011
    793KB
      Application Notes
     
     
     
    AppNote
    08/08/2017
    509KB
    AppNote
    11/07/2017
    1833KB
    AppNote
    08/10/2009
    839KB
    AppNote
    08/08/2017
    414KB
    AppNote
    08/08/2017
    407KB
    AppNote
    06/06/2011
    258KB
      Certifications
     
     
     
     
    Certifications
    07/21/2014
    1102KB
    Certifications
    07/21/2014
    100KB
      Brochures
     
     
     
     
    Brochures
    10/06/2014
    3370KB
      Gerber Files
     
     
     
     
    Gerber Files
    09/08/2011
    657KB
      Instructions
     
     
     
     
    Instructions
    10/09/2009
    98KB
      Software
     
     
     
     
    Software
    09/09/2011
    289KB
      Software Library
     
     
     
     
    SoftwareLibrary
    09/18/2014
    33KB
      User Guides
     
     
     
    User Guides
    01/24/2012
    962KB
    User Guides
    10/05/2009
    420KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MRF24J40MB-I/RM
    12
    MODULE
    -40C to +85C
    TRAY
    **
    **
    **
    **
    **
     
    The device you have selected is not available for sampling on-line. You may obtain samples for this device by contacting a Microchip Sales Office, an authorized disti or via www.microchipdirect.com

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MiWi Protocol to Wi-Fi Wireless Demo Kit ( DM182018 )

      MiWi

      The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

      The Wireless Evaluation Board can be...

    • MRF24J40MA PICtail/PICtail Plus ( AC164134-1 )

      MRF24J40MA

      The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.

      The daughter board plugs into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit...

    • MiWi Demo Kit - 2.4 GHz MRF24J40 ( DM182016-1 )

      MiWi

      The MiWi Demo Kit – 2.4 GHz MRF24J40 is an easy-to-use evaluation and development platform for IEEE 802.15.4 application designers. Developers can develop/debug and demo application code all on the same platform.

      The kit includes all hardware needed to rapidly prototype wireless applications, and is pre-programmed with the MiWi™ Mesh protocol stack. Complete demo...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MRF24J40MBT-I/RM
    2.500000
    4.171429
    12
    MODULE
    Varies
    NiAu
    e4
    MRF24J40MB-I/RM
    2.500000
    7.400000
    12
    MODULE
    Varies
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.