Microchip Technology Inc

PIC24HJ128GP204

In Production

 

    Features

        Operating Range

        • Up to 40 MIPS operation (at 3.0-3.6V):
          • Industrial temperature range (-40°C to +85°C)
          • Extended temperature range (-40°C to +125°C)

        High-Performance CPU

        • Modified Harvard architecture
        • C compiler optimized instruction set
        • 16-bit wide data path
        • 24-bit wide instructions
        • Linear program memory addressing up to 4M instruction words
        • Linear data memory addressing up to 64 Kbytes
        • 71 base instructions: mostly 1 word/1 cycle
        • Flexible and powerful addressing modes
        • Software stack
        • 16 x 16 multiply operations
        • 32/16 and 16/16 divide operations
        • Up to ±16-bit shifts for up to 40-bit data

        On-Chip Flash and SRAM

        • Flash program memory
        • Data SRAM
        • Boot, Secure, and General Security for program Flash

        Direct Memory Access (DMA)

        • 8-channel hardware DMA
        • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA:
          • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
        • Most peripherals support DMA

        Timers/Capture/Compare/PWM

        • Timer/Counters, up to five 16-bit timers:
          • Can pair up to make two 32-bit timers
          • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
          • Programmable prescaler
        • Input Capture (up to four channels):
          • Capture on up, down or both edges
          • 16-bit capture input functions
          • 4-deep FIFO on each capture
        • Output Compare (up to four channels):
          • Single or Dual 16-bit Compare mode
          • 16-bit Glitchless PWM mode
        • Hardware Real-Time Clock/Calendar (RTCC):
          • Provides clock, calendar, and alarm functions

        Interrupt Controller

        • 5-cycle latency
        • 118 interrupt vectors
        • Up to 45 available interrupt sources
        • Up to three external interrupts
        • Seven programmable priority levels
        • Five processor exceptions

        Digital I/O

        • Peripheral pin Select functionality
        • Up to 35 programmable digital I/O pins
        • Wake-up/Interrupt-on-Change for up to 21 pins
        • Output pins can drive from 3.0V to 3.6V
        • Up to 5V output with open drain configuration
        • All digital input pins are 5V tolerant
        • 4 mA sink on all I/O pins

        Communication Modules

        • 4-wire SPI (up to two modules):
          • Framing supports I/O interface to simple codecs
          • Supports 8-bit and 16-bit data
          • Supports all serial clock formats and sampling modes
        • I2C™ :
          • Full Multi-Master Slave mode support
          • 7-bit and 10-bit addressing
          • Bus collision detection and arbitration
          • Integrated signal conditioning
          • Slave address masking
        • UART (up to two modules):
          • Interrupt on address bit detect
          • Interrupt on UART error
          • Wake-up on Start bit from Sleep mode
          • 4-character TX and RX FIFO buffers
          • LIN bus support
          • IrDA® encoding and decoding in hardware
          • High-Speed Baud mode
          • Hardware Flow Control with CTS and RTS
        • Parallel Master Slave Port (PMP/EPSP):
          • Supports 8-bit or 16-bit data
          • Supports 16 address lines
        • Programmable Cyclic Redundancy Check (CRC):
          • Programmable bit length for the CRC generator polynomial (up to 16-bit length)
          • 8-deep, 16-bit or 16-deep, 8-bit FIFO for data input

        System Management

        • Flexible clock options:
          • External, crystal, resonator, internal RC
          • Fully integrated Phase-Locked Loop (PLL)
          • Extremely low jitter PLL
        • Power-up Timer
        • Oscillator Start-up Timer/Stabilizer
        • Watchdog Timer with its own RC oscillator
        • Fail-Safe Clock Monitor
        • Reset by multiple sources

        Power Management

        • On-chip 2.5V voltage regulator
        • Switch between clock sources in real time
        • Idle, Sleep, and Doze modes with fast wake-up

        Analog-to-Digital Converters (ADCs)

        • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion:
          • Two and four simultaneous samples (10-bit ADC)
          • Up to 13 input channels with auto-scanning
          • Conversion start can be manual or synchronized with one of four trigger sources
          • Conversion possible in Sleep mode
          • ±2 LSb max integral nonlinearity
          • ±1 LSb max differential nonlinearity

        Comparator Module

        • Two analog comparators with programmable input/output configuration

        CMOS Flash Technology

        • Low-power, high-speed Flash technology
        • Fully static design
        • 3.3V (±10%) operating voltage
        • Industrial and Extended temperature
        • Low power consumption
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    40
    Memory Type
    Flash
    Program Memory (KB)
    128
    RAM (KB)
    8
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    3 to 3.6
    I/O Pins
    35
    Pin Count
    44
    System Management Features
    BOR
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    7.37 MHz, 32.78kHz
    Digital Communication Peripherals
    2-UART
    2-SPI
    1-I2C
    Analog Peripherals
    1-A/D 13x12-bit @ 500(ksps) 1-D/A 0x4-bit
    Comparators
    2
    Capture/Compare/PWM Peripherals
    4/4
    PWM Resolution bits
    16
    Timers
    5 x 16-bit 2 x 32-bit
    Parallel Port
    PMP
    DMA
    8
    Cap Touch Channels
    13
    Documentation
    Data Sheets
    04/19/2012
    5467KB
      Errata
     
     
     
     
    Errata
    07/30/2013
    159KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    10/19/2010
    1322KB
      Application Notes
     
     
     
    AppNote
    03/01/2013
    347KB
    AppNote
    05/02/2014
    350KB
    AppNote
    11/27/2007
    370KB
    AppNote
    12/07/2010
    716KB
    AppNote
    03/16/2007
    515KB
    AppNote
    05/18/2007
    413KB
    AppNote
    11/08/2007
    367KB
    AppNote
    06/28/2007
    416KB
    AppNote
    11/16/2010
    417KB
    AppNote
    07/15/2008
    240KB
    AppNote
    03/28/2010
    150KB
    AppNote
    01/05/2017
    439KB
    AppNote
    10/30/2008
    264KB
    AppNote
    02/13/2009
    460KB
    AppNote
    07/26/1999
    171KB
      Brochures
     
     
     
    Brochures
    05/26/2017
    514KB
    Brochures
    05/25/2017
    4130KB
    Brochures
    09/10/2014
    10216KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    03/18/2014
    668KB
    Reference Manual
    03/13/2014
    322KB
    Reference Manual
    05/28/2014
    281KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    01/03/2014
    383KB
    Reference Manual
    01/03/2014
    52KB
    Reference Manual
    01/03/2014
    145KB
    Reference Manual
    01/03/2014
    348KB
    Reference Manual
    01/03/2014
    145KB
    Reference Manual
    01/03/2014
    279KB
    Reference Manual
    01/03/2014
    120KB
    Reference Manual
    01/03/2014
    256KB
    Reference Manual
    01/03/2014
    1417KB
    Reference Manual
    01/03/2014
    329KB
    Reference Manual
    01/03/2014
    162KB
    Reference Manual
    01/03/2014
    148KB
    Reference Manual
    01/03/2014
    80KB
    Reference Manual
    01/06/2014
    323KB
    Reference Manual
    01/03/2014
    530KB
    Reference Manual
    01/09/2014
    85KB
    Reference Manual
    01/09/2014
    696KB
    Reference Manual
    01/06/2014
    168KB
    Reference Manual
    09/21/2010
    514KB
    Reference Manual
    01/06/2014
    125KB
    Reference Manual
    01/06/2014
    219KB
    Reference Manual
    01/09/2014
    702KB
      Software
     
     
     
     
    Software
    12/08/2014
    3KB
      Code Examples
     
     
     
     
    Code Examples
    12/10/2009
    50KB
    Code Examples
    08/17/2009
    19KB
    Code Examples
    08/17/2009
    18KB
    Code Examples
    08/17/2009
    16KB
    Code Examples
    08/17/2009
    16KB
    Code Examples
    08/17/2009
    13KB
    Code Examples
    08/17/2009
    16KB
    Code Examples
    08/17/2009
    15KB
    Code Examples
    08/17/2009
    16KB
    Code Examples
    12/10/2009
    35KB
    Code Examples
    08/17/2009
    16KB
    Code Examples
    08/17/2009
    12KB
    Code Examples
    08/17/2009
    13KB
    Code Examples
    08/17/2009
    32KB
    Code Examples
    08/17/2009
    13KB
    Code Examples
    12/10/2009
    35KB
    Code Examples
    08/17/2009
    19KB
    Code Examples
    08/17/2009
    37KB
    Code Examples
    12/10/2009
    57KB
    Code Examples
    12/10/2009
    54KB
      Software Library
     
     
     
     
    Software Library
    06/20/2015
      aspx24HRefManualpart1
     
     
     
    24H Ref Manual part1
    06/07/2007
    122KB
    24H Ref Manual part1
    06/13/2007
    900KB
    24H Ref Manual part1
    08/13/2008
    279KB
    24H Ref Manual part1
    08/08/2008
    568KB
      aspx24HRefManualpart3
     
     
     
     
    24H Ref Manual part3
    09/16/2008
    464KB
      aspxPinMaps
     
     
     
    Pin Maps
    01/15/2013
    199KB
    Pin Maps
    10/26/2009
    511KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    09/19/2005
    110KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC24HJ128GP204-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    5.54
    5.08
    4.60
    4.23
    4.03
    If you need to obtain an Extended Temp sample you may obtain one via www.microchipdirect.com or by contacting your local sales office
    PIC24HJ128GP204-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    5.43
    4.98
    4.51
    4.15
    3.94
    If you need to obtain an Extended Temp sample you may obtain one via www.microchipdirect.com or by contacting your local sales office
    PIC24HJ128GP204-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    5.05
    4.63
    4.19
    3.86
    3.67
    PIC24HJ128GP204-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    4.93
    4.52
    4.10
    3.77
    3.58
    PIC24HJ128GP204T-E/ML
    44
    QFN
    -40C to +125C
    T/R
    5.44
    5.31
    5.19
    4.77
    4.54
    Please select the non-tape and reel version of this part
    PIC24HJ128GP204T-E/PT
    44
    TQFP
    -40C to +125C
    T/R
    5.23
    5.11
    4.99
    4.59
    4.37
    Please select the non-tape and reel version of this part
    PIC24HJ128GP204T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    5.10
    4.67
    4.23
    3.89
    3.70
    Please select the non-tape and reel version of this part
    PIC24HJ128GP204T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    4.98
    4.57
    4.14
    3.81
    3.62
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PICtail Daughter Board for SD & MMC Cards ( AC164122 )

      PICtail

      The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website. Microchip...

    • Ethernet PICtail Plus Daughter Board ( AC164123 )

      Ethernet

      The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

    • IrDA PICtail Plus Daughter Board ( AC164124 )

      IrDA

      The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

    • Speech Playback PICtail Plus Daughter Board ( AC164125 )

      Speech

      The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

    • Graphics LCD Controller PICtail Plus SSD1926 Board ( AC164127-5 )

      Graphics

      The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for...

    • AUDIO PICTAIL PLUS DAUGHTER BOARD ( AC164129 )

      AUDIO

    • PIC24H CVD Capacitive Touch Eval Board ( AC243026 )

      (Not Recommended for new design)
      PIC24H

      The PIC24H mTouch Capacitive Touch Evaluation Board is designed to facilitate the development of capacitive touch-based applications using PIC24H-series microcontrollers. This board is intended to supplement the motherboard portfolio already included in the mTouch Capacitive Touch Evaluation Kit (

    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • Microstick for dsPIC33F and PIC24H ( DM330013 )

      (Not Recommended for new design)
      Microstick

      The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.

      Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping...

    • Microstick II ( DM330013-2 )

      Microstick

      Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

      The USB-powered kit...

    • PIC24F Curiosity Development Board ( DM240004 )

      PIC24F

      The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:2
      Data-memory breakpoints:2
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:2

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:2
      Native Trace:True
      Advanced breakpoints:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:2
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164335   PartNo: PIC24HJ128GP204 (44PT)
      • Socket: AC164336   PartNo: PIC24HJ128GP204 (44ML)
    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    128
    8,192
    $3.44
    UART, SPI, I2C
    44
    128
    8,192
    $3.58
    UART, SPI, I2C
    28
    128
    8,192
    $3.65
    CAN, UART, SPI, I2C
    44
    128
    8,192
    $3.88
    CAN, UART, SPI, I2C
    28
    32
    4,096
    $2.76
    UART, SPI, I2C
    44
    32
    4,096
    $2.82
    UART, SPI, I2C
    28
    64
    8,192
    $3.12
    UART, SPI, I2C
    44
    64
    8,192
    $3.29
    UART, SPI, I2C
    28
    64
    8,192
    $3.33
    CAN, UART, SPI, I2C
    44
    64
    8,192
    $3.58
    CAN, UART, SPI, I2C
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC24HJ128GP204-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24HJ128GP204-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24HJ128GP204T-E/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24HJ128GP204T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24HJ128GP204-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC24HJ128GP204T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC24HJ128GP204-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC24HJ128GP204T-E/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.