PIC18F24J50

In Production

This low power and high performance 8-bit MCU with integrated full-speed USB 2.0 and peripheral flexibility comes in a small package for cost sensitive applications in the PIC18 J-series. New features include Deep sleep mode for low power applications, Peripheral Pin Select for design flexibility for mapping peripherals to I/O pins and a CTMU module for easy capacitive touch user interfaces. The PIC18F46J50 family is ideal for applications requiring cost-effective, low-power USB solutions with a robust peripheral set in a small package.

 

    Features

        Featuring nanoWatt XLP™ Technology ideal for battery applications

        Typical nanoWatt XLP™ specifications include:

        • 15nA Deep Sleep mode (Watch Webinar)
        • 60nA Sleep mode (RAM retention)
        • 830nA Real Time Clock & Calendar operation in Sleep modes
        • 780nA Watch Dog Timer operation in Sleep modes

        Other Features:

        • Integrated full speed USB 2.0
        • Deep Sleep mode ideal for battery applications
        • Peripheral Pin Select for mapping digital peripherals to various I/O for design flexibility
        • Hardware RTCC provides clock, calendar & alarm functions
        • Charge Time Measurement Unit (CTMU) supports capacitive touch screens
        • 2 Enhanced Capture / Compare / PWM modules
        • 2 MSSP serial ports for SPI or I2C™ communication
        • 2 Enhanced USART modules
        • Dual analog comparators
        • 10 ch, 10-bit ADC
        • Self programming Flash supports 10k erase/write cycles & 20 years retention
        • Operating voltage 2.0 - 3.6V, 5.5V tolerant digital inputs
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    12
    RAM Bytes
    3,800
    Digital Communication Peripherals
    2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    22 ECCP /
    Timers
    2 x 8-bit, 3 x 16-bit
    ADC
    10 ch, 10-bit
    Comparators
    2
    USB (ch, speed, compliance)
    1, FS Device
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    Pin Count
    28
    XLP
    Yes
    Cap Touch Channels
    10
    Documentation
    Data Sheets
    04/05/2011
    4540KB
      Errata
     
     
     
     
    Errata
    07/30/2014
    109KB
      Programming Specifications
     
     
     
     
    Programming Specification
    10/08/2015
    275KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    07/15/2008
    167KB
    AppNote
    11/16/2010
    417KB
    AppNote
    08/07/2008
    485KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2009
    834KB
    AppNote
    10/08/2009
    259KB
    AppNote
    02/03/2010
    482KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
    AppNote
    07/07/2003
    322KB
    AppNote
    11/19/2004
    259KB
    AppNote
    12/03/2004
    253KB
    AppNote
    05/04/2004
    186KB
    AppNote
    05/04/2004
    196KB
    AppNote
    05/04/2004
    203KB
    AppNote
    02/18/2002
    46KB
    AppNote
    05/04/2004
    159KB
    AppNote
    11/04/2005
    188KB
    AppNote
    02/19/2009
    116KB
      Brochures
     
     
     
    Brochures
    05/02/2014
    6041KB
    Brochures
    07/07/2014
    9475KB
    Brochures
    06/08/2016
    4336KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Code Examples
     
     
     
     
    Code Examples
    02/26/2004
    16KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    561KB
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
     
    User Guides
    04/08/2008
    380KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F24J50-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    2.76
    2.53
    2.29
    2.10
    2.00
    PIC18F24J50-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    2.60
    2.39
    2.16
    1.99
    1.89
    PIC18F24J50-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    2.79
    2.56
    2.32
    2.13
    2.03
    PIC18F24J50-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    2.56
    2.35
    2.13
    1.96
    1.86
    PIC18F24J50T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    2.81
    2.58
    2.34
    2.15
    2.04
     
    PIC18F24J50T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    2.66
    2.44
    2.21
    2.03
    1.93
     
    PIC18F24J50T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    2.62
    2.40
    2.18
    2.00
    1.90
     
    PIC18LF24J50-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    2.76
    2.53
    2.29
    2.10
    2.00
    PIC18LF24J50-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    2.60
    2.39
    2.16
    1.99
    1.89
    PIC18LF24J50-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    2.79
    2.56
    2.32
    2.13
    2.03
    PIC18LF24J50-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    2.56
    2.35
    2.13
    1.96
    1.86
    PIC18LF24J50T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    2.81
    2.58
    2.34
    2.15
    2.04
     
    PIC18LF24J50T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    2.66
    2.44
    2.21
    2.03
    1.93
     
    PIC18LF24J50T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    2.62
    2.40
    2.18
    2.00
    1.90
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PIC18F46J50 FS USB PIM DEMO BOARD ( MA180024 )

      PIC18F46J50

      The PIC18F46J50 FS USB Demo Board (MA180024) is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F46J50. This is recommended as an initial USB development platform for applications that will be using any of the PIC18F46J50 family microcontrollers including the PIC18F46J50, PIC18F45J50, PIC18F44J50, PIC18F26J50, PIC18F25J50 and PIC18F24J50.

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164339   PartNo: PIC18F24J50 (28SO)
      • Socket: AC164329   PartNo: PIC18F24J50 (28SP)
      • Socket: AC164331   PartNo: PIC18F24J50 (28SS)
      • Socket: AC164336   PartNo: PIC18F24J50 (28ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    16
    3,800
    $1.86
     
    28
    32
    3,800
    $2.00
     
    28
    64
    3,800
    $2.28
     
    44
    16
    3,800
    $2.16
     
    44
    32
    3,800
    $2.30
     
    44
    64
    3,800
    $2.58
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F24J50-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24J50T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24J50-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F24J50-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24J50T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24J50T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24J50-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.