Microchip Technology Inc

PIC18F13K50

In Production

The PIC18F13K50 brings advanced features and exceptional value to the embedded USB market. This low cost PIC® Microcontroller features a full speed USB 2.0 compliant interface that can automatically change clock sources and power levels upon connection to a host, making it an exceptional device for battery-powered applications. The addition of mTouch(TM) touch sensing compatibility, a 10-bit ADC, motor control PWMs, and a host of serial interfaces make the PIC18F13K50 the perfect device to "Just add USB" to any application.
USB Application Design Center Debug Support
• A debug header is required for this device
• Part Numbers:, AC244023 (F) / AC244024 (LF)
• Debug and programming support is available via PICkit™ 3, and MPLAB® ICD 3
• For Debug Header information, please refer to DS51292

 

    Features

        High Performance PIC18 Core

        • C Compiler optimized architecture
        • Self-programmable under software control
        • Support for Interrupt Priority Levels
        • 8x8 Single-Cycle Hardware Multiplier
        • Enhanced Watchdog Timer with a programmable period

        Full Speed Universal Serial Bus Interface

        • USB v2.0 compliant interface
        • Supports both Low Speed and Full Speed operation
        • Supports Control, Interrupt, Isochronous and Bulk transfer
        • Up to 16 Endpoints (or up to 8 bidirectional)
        • Automatic detection of physical connection to USB host
        • 256-byte Dual Access RAM

        Flexible Clocking Options

        • Can be internally clocked up to 48MHz
        • Fully tunable Internal Oscillator
          • Supplies frequencies from 31KHz to 16MHz
          • Can be user-adjusted for frequency drift
        • Internal 4x Phase Lock Loop (PLL)
          • Can be used with External or Internal Oscillators
        • Fail-safe Clock Monitor
          • Allows for safe shutdown during oscillator failure

        Advanced PIC® Microcontroller Peripherals

        • Dual Capture/Compare/PWM interfaces
          • Up to 5 PWM Outputs
          • Programmable dead time, auto shutdown/restart
        • Master I2C/SPI Interface
          • Supports all modes of 3-wire SPI
          • I2C™Compatible Master and Slave modes with address masking
        • Enhanced Addressable USART Module
          • Supports RS-485, RS-232, and LIN 2.0
        • 10-bit, 9-channel ADC Module
          • Can acquire & convert samples automatically
          • Can operate in sleep mode
        • mTouch(TM) compatible Analog Comparators w/ SR Latch
          • Rail to Rail operation
          • Independent input multiplexing
        • Robust GPIO with 25mA sink/source current
        • Programmable On-chip Voltage Reference
          • Can be used with Comparators or ADC

        Operating Environment Versatility

        • 1.8 to 5.6V Operating Range
        • Software Programmable Brown-out Reset feature
        • Four power-managed operating modes
        • Two-speed clock startup option
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    8
    CPU Speed (MIPS)
    12
    RAM Bytes
    512
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    1 Input Capture, 1 ECCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC
    9 ch, 10-bit
    Comparators
    2
    USB (ch, speed, compliance)
    1, FS Device
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    20
    Low Power
    Yes
    Cap Touch Channels
    9
    Documentation
    Data Sheets
    04/17/2015
    3985KB
      Errata
     
     
     
     
    Errata
    03/10/2015
    115KB
      Programming Specifications
     
     
     
     
    Programming Specification
    05/19/2010
    497KB
      Application Notes
     
     
     
    AppNote
    11/16/2010
    417KB
    AppNote
    01/05/2017
    439KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
    AppNote
    11/30/2011
    274KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    05/23/2017
    981KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
      Brochures
     
     
     
    Brochures
    05/02/2014
    6041KB
    Brochures
    11/11/2012
    3731KB
    Brochures
    04/10/2017
    3584KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    01/20/2011
    167KB
      ApplicationNote Literature
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Product Brief
     
     
     
     
    Product Brief
    06/28/2007
    281KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
     
    User Guides
    07/02/2014
    1572KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F13K50-E/P
    20
    PDIP
    -40C to +125C
    TUBE
    2.08
    2.03
    1.98
    1.82
    1.74
     
    PIC18F13K50-E/SO
    20
    SOIC
    -40C to +125C
    TUBE
    2.04
    1.99
    1.94
    1.79
    1.70
     
    PIC18F13K50-E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    1.83
    1.79
    1.74
    1.60
    1.53
     
    PIC18F13K50-I/MQ
    20
    QFN
    -40C to +85C
    TUBE
    1.86
    1.77
    1.68
    1.55
    1.47
     
    PIC18F13K50-I/P
    20
    PDIP
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18F13K50-I/SO
    20
    SOIC
    -40C to +85C
    TUBE
    2.16
    1.98
    1.79
    1.65
    1.57
    PIC18F13K50-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.91
    1.75
    1.58
    1.46
    1.39
    PIC18F13K50T-I/MQ
    20
    QFN
    -40C to +85C
    T/R
    1.89
    1.80
    1.71
    1.58
    1.50
     
    PIC18F13K50T-I/SO
    20
    SOIC
    -40C to +85C
    T/R
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18F13K50T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.97
    1.80
    1.63
    1.50
    1.43
    PIC18LF13K50-I/MQ
    20
    QFN
    -40C to +85C
    TUBE
    1.86
    1.77
    1.68
    1.55
    1.47
     
    PIC18LF13K50-I/P
    20
    PDIP
    -40C to +85C
    TUBE
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18LF13K50-I/SO
    20
    SOIC
    -40C to +85C
    TUBE
    2.16
    1.98
    1.79
    1.65
    1.57
    PIC18LF13K50-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.91
    1.75
    1.58
    1.46
    1.39
    PIC18LF13K50T-I/MQ
    20
    QFN
    -40C to +85C
    T/R
    1.89
    1.80
    1.71
    1.58
    1.50
     
    PIC18LF13K50T-I/SO
    20
    SOIC
    -40C to +85C
    T/R
    2.20
    2.01
    1.82
    1.68
    1.60
    PIC18LF13K50T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.97
    1.80
    1.63
    1.50
    1.43

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Low Pin Count USB Development Kit ( DM164127-2 )

      Low

      The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from...

    • PICkit Low Pin Count Demo Board ( DM164130-9 )

      (Not Recommended for new design)
      PICkit

      The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.


      Newer version development tools are available now. Please...

    • Low Pin Count USB Development Kit with PICkit 3 ( DV164139-2 )

      Low

      The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from...

    • Curiosity ( DM164137 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC18F13K50 (20SS)
      • Socket: AC164340   PartNo: PIC18F13K50 (20MQ)
    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    20
    8
    512
    $1.39
     
    20
    16
    768
    $1.53
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F13K50-E/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F13K50-I/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F13K50-E/SO
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F13K50T-I/SO
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F13K50-I/SO
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F13K50/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F13K50T/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F13K50-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F13K50-E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F13K50T-I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F13K50-I/MQ
    0.067130
    0.109589
    20
    QFN
    5x5x0.9mm
    Matte Tin
    e3
    PIC18F13K50T-I/MQ
    0.067130
    0.166970
    20
    QFN
    5x5x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.