Microchip Technology Inc

PIC32MX360F512L

In Production

                                                                          

 

    Features

          MCU Core
          • 80MHz/105DMIPS, 32-bit MIPS M4K Core
          • 5 Stage pipeline, Harvard architecture
          • MIPS16e mode for up to 40% smaller code size
          • Single cycle multiply and hardware divide unit
          • 32 x 32-bit Core Registers
          • 32 x 32-bit Shadow Registers
          • Fast context switch and interrupt response

          MCU System Features

          • 512K Flash (plus 12K boot Flash)
          • 32K RAM (can execute from RAM)
          • 4 Channel Hardware DMA Controller
          • Flash prefetch module with 256 Byte cache
          • Lock instructions or data in cache for fast access
          • Programmable vector interrupt controller

          Analog Features

          • Fast and Accurate 16 channel 10-bit ADC,
          • Max 1 Mega samples per second at +/- 1LSB, conversion available during SLEEP & IDLE

          Power Management Modes

          • RUN, IDLE, and SLEEP modes
          • Multiple switchable clock modes for each power mode, enables optimum power settings

          Debug Features

          • 8 hardware breakpoints (6 Instruction and 2 Data)
          • iFlow Trace: Real-time non-intrusive hardware instruction trace (5 Wire)
          • 2 wire programming and debugging interface
          • JTAG interface supporting Programming, Debugging and Boundary scan

          Other MCU Features

          • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
          • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
          • 2 Internal oscillators (8MHz & 31KHz)
          • Watchdog Timer with separate RC oscillator
          • Pin compatible with 16-bit PIC® MCUs
    Parameter Name
    Value
    Family
    PIC32MX3xx
    Max Speed MHz
    80
    Program Memory Size (KB)
    512
    RAM (KB)
    128
    Auxiliary Flash (KB)
    12
    Temperature Range (C)
    -40 to 105
    Operating Voltage Range (V)
    2.3 to 3.6
    DMA Channels
    4
    SPITM
    2
    I2CTM Compatible
    2
    A/D channels
    16
    Max A/D Resolution
    10
    Max A/D Sample Rate (KSPS)
    1000
    Input Capture
    5
    Output Compare/Std. PWM
    5
    16-bit Digital Timers
    5
    Parallel Port
    PMP16
    Comparators
    2
    Internal Oscillator
    8 MHz, 32 kHz
    I/O Pins
    85
    Pin Count
    100
    Documentation
    Data Sheets
    05/09/2011
    4095KB
      Errata
     
     
     
     
    Errata
    04/05/2016
    248KB
      Programming Specifications
     
     
     
     
    Programming Specification
    09/25/2016
    635KB
      Application Notes
     
     
     
    AppNote
    03/01/2013
    347KB
    AppNote
    05/02/2014
    350KB
    AppNote
    12/07/2010
    716KB
    AppNote
    10/25/2007
    473KB
    AppNote
    08/25/2008
    198KB
    AppNote
    09/25/2012
    385KB
    AppNote
    11/16/2010
    417KB
    AppNote
    03/28/2010
    150KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/24/2011
    208KB
    AppNote
    09/10/2009
    481KB
    AppNote
    09/28/2010
    409KB
    AppNote
    05/09/2013
    2254KB
    AppNote
    10/29/2010
    1183KB
    AppNote
    07/20/2011
    482KB
    AppNote
    11/09/2014
    1054KB
    AppNote
    01/16/2012
    463KB
    AppNote
    11/14/2011
    1125KB
    AppNote
    11/18/2013
    239KB
      Technical Briefs
     
     
     
    Tech Briefs
    08/06/2014
    71KB
    Tech Briefs
    08/04/2014
    72KB
    Tech Briefs
    07/23/2014
    92KB
    Tech Briefs
    03/18/2010
    20KB
    Tech Briefs
    02/17/2009
    238KB
      Brochures
     
     
     
    Brochures
    07/07/2014
    9475KB
    Brochures
    04/29/2016
    4228KB
    Brochures
    07/08/2016
    2707KB
    Brochures
    08/23/2016
    904KB
    Brochures
    06/08/2016
    811KB
    Brochures
    02/24/2017
    2719KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/19/2011
    127KB
    Reference Manual
    09/17/2012
    791KB
    Reference Manual
    05/11/2015
    204KB
    Reference Manual
    02/22/2011
    855KB
    Reference Manual
    10/28/2016
    154KB
    Reference Manual
    09/22/2012
    638KB
    Reference Manual
    09/10/2015
    228KB
    Reference Manual
    07/09/2015
    324KB
    Reference Manual
    11/15/2013
    351KB
    Reference Manual
    08/09/2011
    162KB
    Reference Manual
    01/27/2015
    448KB
    Reference Manual
    07/09/2015
    725KB
    Reference Manual
    01/09/2013
    381KB
    Reference Manual
    04/27/2016
    179KB
    Reference Manual
    04/14/2011
    877KB
    Reference Manual
    08/25/2011
    1302KB
    Reference Manual
    11/05/2015
    283KB
    Reference Manual
    05/22/2012
    374KB
    Reference Manual
    05/23/2012
    746KB
    Reference Manual
    10/11/2011
    748KB
    Reference Manual
    11/14/2013
    1667KB
    Reference Manual
    11/14/2013
    376KB
    Reference Manual
    11/15/2013
    605KB
    Reference Manual
    11/14/2013
    115KB
    Reference Manual
    02/12/2012
    348KB
      Software
     
     
     
     
    Software
    06/22/2017
    502230KB
    Software
    06/22/2017
    397068KB
    Software
    06/22/2017
    544036KB
    Software
    06/08/2015
    119450KB
    Software
    06/08/2015
    124077KB
    Software
    06/08/2015
    118601KB
    Software
    12/08/2014
    4KB
    Software
    03/24/2008
    238KB
    Software
    11/12/2010
    7KB
    Software
    11/10/2010
    7KB
    Software
    11/12/2010
    7KB
      Boundary Scan BSDL
     
     
     
     
    BoundaryScanBSDL
    09/28/2012
    173KB
      Code Examples
     
     
     
     
    Code Examples
    11/25/2014
    117KB
    Code Examples
    11/25/2014
    113KB
    Code Examples
    11/25/2014
    117KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    12/04/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    119KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    118KB
    Code Examples
    11/25/2014
    118KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    117KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    118KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    117KB
    Code Examples
    11/25/2014
    118KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    10/11/2013
    71KB
    Code Examples
    10/11/2013
    28KB
    Code Examples
    10/11/2013
    20KB
    Code Examples
    10/11/2013
    34KB
    Code Examples
    10/11/2013
    24KB
    Code Examples
    10/11/2013
    25KB
    Code Examples
    11/03/2012
    3851KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    118KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    117KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    116KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    113KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    114KB
    Code Examples
    11/25/2014
    115KB
    Code Examples
    05/07/2014
    4014KB
    Code Examples
    09/23/2011
    263KB
    Code Examples
    09/23/2011
    108KB
    Code Examples
    07/22/2011
    4016KB
    Code Examples
    07/22/2011
    3272KB
    Code Examples
    07/22/2011
    3231KB
    Code Examples
    07/25/2011
    7840KB
    Code Examples
    07/25/2011
    3248KB
    Code Examples
    07/25/2011
    4183KB
    Code Examples
    06/27/2012
    36341KB
    Code Examples
    10/19/2011
    266KB
    Code Examples
    07/26/2011
    28KB
    Code Examples
    06/27/2012
    11183KB
    Code Examples
    07/27/2011
    3984KB
    Code Examples
    06/26/2012
    67099KB
      IBIS
     
     
     
     
    IBIS
    01/29/2013
    221KB
      Software Library
     
     
     
     
    Software Library
    06/20/2015
    Software Library
    06/20/2015
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    31497KB
    Webinars
    11/03/2011
    26340KB
    Webinars
    02/23/2011
    16065KB
    Webinars
    01/27/2010
    29632KB
    Webinars
    03/09/2011
    8220KB
    Webinars
    01/27/2010
    6494KB
    Webinars
    01/27/2010
    14173KB
    Webinars
    01/27/2010
    39409KB
    Webinars
    01/27/2010
    28271KB
    Webinars
    10/29/2010
    29036KB
    Webinars
    02/23/2011
    35965KB
      aspxPIC32codeexamples
     
     
     
     
    PIC32 code examples
    03/09/2009
    40KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC32MX360F512L-80I/BG
    121
    TFBGA
    -40C to +85C
    TRAY
    6.36
    5.83
    5.28
    4.86
    4.62
    PIC32MX360F512L-80I/PT
    100
    TQFP
    -40C to +85C
    TRAY
    6.15
    5.64
    5.10
    4.70
    4.47
    PIC32MX360F512L-80V/BG
    121
    TFBGA
    -40C to +105C
    TRAY
    6.67
    6.11
    5.54
    5.09
    4.84
    Please select a part with a different temperature range.
    PIC32MX360F512L-80V/PT
    100
    TQFP
    -40C to +105C
    TRAY
    6.46
    5.92
    5.36
    4.93
    4.69
    Please select a part with a different temperature range.
    PIC32MX360F512LT-80I/BG
    121
    TFBGA
    -40C to +85C
    T/R
    6.38
    5.85
    5.30
    4.87
    4.63
    Please select the non-tape and reel version of this part
    PIC32MX360F512LT-80I/PT
    100
    TQFP
    -40C to +85C
    T/R
    6.17
    5.65
    5.12
    4.71
    4.48
    Please select the non-tape and reel version of this part
    PIC32MX360F512LT-80V/BG
    121
    TFBGA
    -40C to +105C
    T/R
    6.69
    6.13
    5.55
    5.11
    4.86
    Please select the non-tape and reel version of this part
    PIC32MX360F512LT-80V/PT
    100
    TQFP
    -40C to +105C
    T/R
    6.48
    5.94
    5.38
    4.95
    4.70
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Software Compilers
    • PIC32 STARTER KIT ( DM320001 )

      PIC32

      The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller for the first time. From the over 35 source code examples to the getting started project, users quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32...

    • PIC32 I/O Expansion Board ( DM320002 )

      PIC32

      The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface.

    • PIC32MX 100P QFP TO 100P PLUG IN MODULE ( MA320001 )

      PIC32MX

      Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

      This PIC32 Plug-In Module enables PIC32 development on the...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:6
      Data-memory breakpoints:2
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:6

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:6
      Trace:Enabled
      Advanced breakpoints:True
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      Data-memory breakpoints:2
      Instruction trace:Supported
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164333   PartNo: PIC32MX360F512L (100PT)
      • Socket: AC164342   PartNo: PIC32MX360F512L (121BG)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    32
    8,192
    $3.09
     
    64
    64
    16,384
    $3.36
     
    64
    128
    32,768
    $3.57
     
    100
    128
    32,768
    $4.21
     
    64
    64
    16,384
    $2.45
     
    100
    64
    16,384
    $2.85
     
    64
    128
    32,768
    $3.77
     
    100
    128
    32,768
    $4.21
     
    64
    256
    65,536
    $3.88
     
    64
    512
    131,072
    $4.06
     
    64
    128
    32,768
    $2.77
     
    100
    128
    32,768
    $3.22
     
    64
    256
    65,536
    $3.51
     
    100
    256
    65,536
    $3.93
     
    100
    256
    65,536
    $4.31
     
    100
    512
    131,072
    $4.47
     
    64
    512
    131,072
    $4.33
     
    100
    512
    131,072
    $4.75
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC32MX360F512L-80V/PT
    0.391000
    1.596639
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MX360F512LT-80V/PT
    0.391000
    1.333333
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MX360F512L-80I/PT
    0.391000
    1.596639
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MX360F512LT-80I/PT
    0.391000
    1.333333
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MX360F512LT-80I/BG
    0.192400
    0.481818
    121
    TFBGA
    10x10x1.20mm
    SAC
    e1
    PIC32MX360F512L-80V/BG
    0.192400
    1.777174
    121
    TFBGA
    10x10x1.20mm
    SAC
    e1
    PIC32MX360F512L-80I/BG
    0.192400
    1.777174
    121
    TFBGA
    10x10x1.20mm
    SAC
    e1
    PIC32MX360F512LT-80V/BG
    0.192400
    0.481818
    121
    TFBGA
    10x10x1.20mm
    SAC
    e1
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.