Microchip Technology Inc
product primary image

dsPIC33FJ64MC802

Status: In Production

Features:

  • Up to 40 MIPS operation (at 3.0-3.6V):
  • Industrial temperature range (-40°C to +85°C)
  • Extended temperature range (-40°C to +125°C)
  • Hight temperature range (-40°C to +150°C)
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path
  • 24-bit wide instructions
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • 83 base instructions: mostly 1 word/1 cycle
  • Two 40-bit accumulators with rounding and saturation options
  • Indirect
  • Modulo
  • Bit-Reversed
  • Software stack
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Accumulator write back for DSP operations
  • Dual data fetch
  • Up to ±16-bit shifts for up to 40-bit data
  • Flash program memory
  • Data SRAM
  • Boot, Secure, and General Security for program Flash
  • 8-channel hardware DMA
  • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
  • Most peripherals support DMA
  • Can pair up to make two 32-bit timers
  • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
  • Programmable prescaler
  • Capture on up, down or both edges
  • 16-bit capture input functions
  • 4-deep FIFO on each capture
  • Single or Dual 16-bit Compare mode
  • 16-bit Glitchless PWM mode
  • Provides clock, calendar, and alarm functions
  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 53 available interrupt sources
  • Up to three external interrupts
  • Seven programmable priority levels
  • Five processor exceptions
  • Peripheral pin Select functionality
  • Up to 35 programmable digital I/O pins
  • Wake-up/Interrupt-on-Change for up to 21 pins
  • Output pins can drive from 3.0V to 3.6V
  • Up to 5V output with open drain configuration
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pins
  • External, crystal, resonator, internal RC
  • Fully integrated Phase-Locked Loop (PLL)
  • Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sources
  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep, and Doze modes with fast wake-up
  • Two and four simultaneous samples (10-bit ADC)
  • Up to nine input channels with auto-scanning
  • Conversion start can be manual or synchronized with one of four trigger sources
  • Conversion possible in Sleep mode
  • ±2 LSb max integral nonlinearity
  • ±1 LSb max differential nonlinearity
  • Two analog comparators with programmable input/output configuration
  • Low-power, high-speed Flash technology
  • Fully static design
  • 3.3V (±10%) operating voltage
  • Industrial and Extended temperature
  • Low power consumption
  • Three duty cycle generators
  • Independent or Complementary mode
  • Programmable dead time and output polarity
  • Edge-aligned or center-aligned
  • Manual output override control
  • One Fault input
  • Trigger for ADC conversions
  • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
  • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • One duty cycle generator
  • Independent or Complementary mode
  • Programmable dead time and output polarity
  • Edge-aligned or center-aligned
  • Manual output override control
  • One Fault input
  • Trigger for ADC conversions
  • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
  • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • Phase A, Phase B, and index pulse input
  • 16-bit up/down position counter
  • Count direction status
  • Position Measurement (x2 and x4) mode
  • Programmable digital noise filters on inputs
  • Alternate 16-bit Timer/Counter mode
  • Interrupt on position counter rollover/underflow
  • Framing supports I/O interface to simple codecs
  • Supports 8-bit and 16-bit data
  • Supports all serial clock formats and sampling modes
  • Full Multi-Master Slave mode support
  • 7-bit and 10-bit addressing
  • Bus collision detection and arbitration
  • Integrated signal conditioning
  • Slave address masking
  • Interrupt on address bit detect
  • Interrupt on UART error
  • Wake-up on Start bit from Sleep mode
  • 4-character TX and RX FIFO buffers
  • LIN bus support
  • IrDA® encoding and decoding in hardware
  • High-Speed Baud mode
  • Hardware Flow Control with CTS and RTS
  • Up to eight transmit and up to 32 receive buffers
  • 16 receive filters and three masks
  • Loopback, Listen Only and Listen All
  • Messages modes for diagnostics and bus monitoring
  • Wake-up on CAN message
  • Automatic processing of Remote Transmission Requests
  • FIFO mode using DMA
  • DeviceNet. addressing support
  • Supports 8-bit or 16-bit data
  • Supports 16 address lines
  • Programmable bit
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Additional Features

    Operating Range:

    • Up to 40 MIPS operation (at 3.0-3.6V):
    • Industrial temperature range (-40°C to +85°C)
    • Extended temperature range (-40°C to +125°C)
    • Hight temperature range (-40°C to +150°C)

High-Performance DSC CPU:

  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path
  • 24-bit wide instructions
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • 83 base instructions: mostly 1 word/1 cycle
  • Two 40-bit accumulators with rounding and saturation options
  • Flexible and powerful addressing modes:
    • Indirect
    • Modulo
    • Bit-Reversed
  • Software stack
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Single-cycle multiply and accumulate:
    • Accumulator write back for DSP operations
    • Dual data fetch
  • Up to ±16-bit shifts for up to 40-bit data

On-Chip Flash and SRAM:

  • Flash program memory
  • Data SRAM
  • Boot, Secure, and General Security for program Flash

Direct Memory Access (DMA):

  • 8-channel hardware DMA
  • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA:
    • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
  • Most peripherals support DMA

Timers/Capture/Compare/PWM:

  • Timer/Counters, up to five 16-bit timers:
    • Can pair up to make two 32-bit timers
    • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
    • Programmable prescaler
  • Input Capture (up to four channels):
    • Capture on up, down or both edges
    • 16-bit capture input functions
    • 4-deep FIFO on each capture
  • Output Compare (up to four channels):
    • Single or Dual 16-bit Compare mode
    • 16-bit Glitchless PWM mode
  • Hardware Real-Time Clock/Calendar (RTCC):
    • Provides clock, calendar, and alarm functions

Interrupt Controller:

  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 53 available interrupt sources
  • Up to three external interrupts
  • Seven programmable priority levels
  • Five processor exceptions

Digital I/O:

  • Peripheral pin Select functionality
  • Up to 35 programmable digital I/O pins
  • Wake-up/Interrupt-on-Change for up to 21 pins
  • Output pins can drive from 3.0V to 3.6V
  • Up to 5V output with open drain configuration
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pins

System Management:

  • Flexible clock options:
    • External, crystal, resonator, internal RC
    • Fully integrated Phase-Locked Loop (PLL)
    • Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sources

Power Management:

  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep, and Doze modes with fast wake-up

Analog-to-Digital Converters (ADCs):

  • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion:
    • Two and four simultaneous samples (10-bit ADC)
    • Up to nine input channels with auto-scanning
    • Conversion start can be manual or synchronized with one of four trigger sources
    • Conversion possible in Sleep mode
    • ±2 LSb max integral nonlinearity
    • ±1 LSb max differential nonlinearity

Comparator Module:

  • Two analog comparators with programmable input/output configuration

CMOS Flash Technology:

  • Low-power, high-speed Flash technology
  • Fully static design
  • 3.3V (±10%) operating voltage
  • Industrial and Extended temperature
  • Low power consumption

Motor Control Peripherals:

  • 6-channel 16-bit Motor Control PWM:
    • Three duty cycle generators
    • Independent or Complementary mode
    • Programmable dead time and output polarity
    • Edge-aligned or center-aligned
    • Manual output override control
    • One Fault input
    • Trigger for ADC conversions
    • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
    • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • 2-channel 16-bit Motor Control PWM:
    • One duty cycle generator
    • Independent or Complementary mode
    • Programmable dead time and output polarity
    • Edge-aligned or center-aligned
    • Manual output override control
    • One Fault input
    • Trigger for ADC conversions
    • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
    • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • 2-Quadrature Encoder Interface module:
    • Phase A, Phase B, and index pulse input
    • 16-bit up/down position counter
    • Count direction status
    • Position Measurement (x2 and x4) mode
    • Programmable digital noise filters on inputs
    • Alternate 16-bit Timer/Counter mode
    • Interrupt on position counter rollover/underflow

Communication Modules:

  • 4-wire SPI (up to two modules):
    • Framing supports I/O interface to simple codecs
    • Supports 8-bit and 16-bit data
    • Supports all serial clock formats and sampling modes
  • I2C™ :
    • Full Multi-Master Slave mode support
    • 7-bit and 10-bit addressing
    • Bus collision detection and arbitration
    • Integrated signal conditioning
    • Slave address masking
  • UART (up to two modules):
    • Interrupt on address bit detect
    • Interrupt on UART error
    • Wake-up on Start bit from Sleep mode
    • 4-character TX and RX FIFO buffers
    • LIN bus support
    • IrDA® encoding and decoding in hardware
    • High-Speed Baud mode
    • Hardware Flow Control with CTS and RTS
  • Enhanced CAN (ECAN. module) 2.0B active:
    • Up to eight transmit and up to 32 receive buffers
    • 16 receive filters and three masks
    • Loopback, Listen Only and Listen All
    • Messages modes for diagnostics and bus monitoring
    • Wake-up on CAN message
    • Automatic processing of Remote Transmission Requests
    • FIFO mode using DMA
    • DeviceNet. addressing support
  • Parallel Master Slave Port (PMP/EPSP):
    • Supports 8-bit or 16-bit data
    • Supports 16 address lines
  • Programmable Cyclic Redundancy Check (CRC):
    • Programmable bit
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
40
CPU Speed (MIPS/DMIPS)
40
Program Memory Size (KB)
64
SRAM (Bytes)
16
Direct Memory Access Channels
8
Temperature Range C
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
28
Number of Comparators
2
Analog Peripherals
1-A/D 6x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
2
SPI
2
I2C
1
Timers
5 x 16-bit 2 x 32-bit
Motor Control PWM Outputs
8
Input Capture
4
Max PWM Outputs (Including Complementary)
12
Number of PWM Time Bases
2
Output Compare Channels
4
Number of CAN Modules
1
Type of CAN Module
CAN
Class B Hardware
Yes
Quadrature Encoder Interface
2
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Programming Specifications

Application Notes

Download All

Reference Manual

Download All
03/18/2014
668KB
03/14/2014
467KB

aspxApplicationMaestro

Boundary Scan BSDL

10/12/2012
8KB

Code Examples

08/17/2009
20KB
08/17/2009
31KB
08/17/2009
13KB
12/10/2009
45KB
08/17/2009
16KB
12/10/2009
24KB
08/17/2009
12KB
10/24/2013
49KB

Quick Start Guides

Sell Sheets

Webinars

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
  • Code Examples
Demo & Evaluation Boards
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found...

Learn More
Add To Cart
PICtail Daughter Board for SD & MMC Cards
PICtail Daughter Board for SD & MMC Cards ( AC164122 )

The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website.
...

Learn More
Add To Cart
Ethernet PICtail Plus Daughter Board
Ethernet PICtail Plus Daughter Board ( AC164123 )

The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
IrDA PICtail Plus Daughter Board
IrDA PICtail Plus Daughter Board ( AC164124 )

The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

Learn More
Add To Cart
Speech Playback PICtail Plus Daughter Board
Speech Playback PICtail Plus Daughter Board ( AC164125 )

The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

Learn More
Add To Cart
Graphics LCD Controller PICtail Plus SSD1926 Board
Graphics LCD Controller PICtail Plus SSD1926 Board ( AC164127-5 )

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for...

Learn More
Add To Cart
AUDIO PICTAIL PLUS DAUGHTER BOARD
AUDIO PICTAIL PLUS DAUGHTER BOARD ( AC164129 )

Learn More
Add To Cart
CAN/LIN PICtail (Plus) Daughter Board
CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

Learn More
Add To Cart
PICDEM MC LV Development Board
PICDEM MC LV Development Board ( DM183021 )

The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes...

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC DSC
MPLAB Starter Kit for dsPIC DSC ( DM330011 )

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own...

Learn More
Add To Cart
Microstick II
Microstick II ( DM330013-2 )

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit...

Learn More
Add To Cart
Motor Control Starter Kit with mTouch Sensing
Motor Control Starter Kit with mTouch Sensing ( DM330015 )

The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.

Learn More
Add To Cart
dsPICDEM MCSM Development Board
dsPICDEM MCSM Development Board ( DM330022 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164337   PartNo: DSPIC33FJ64MC802 (28SP)
  • Socket: AC164339   PartNo: DSPIC33FJ64MC802 (28SO)
  • Socket: AC164336   PartNo: DSPIC33FJ64MC802 (28MM)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader for PIC24 and dsPIC33

Microchip Easy Bootloader for PIC24 and dsPIC33

The

...

Learn More
dsPIC DSC DTMF Generation/Detection Libraries

Learn More
dsPIC FSK Generation Library

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
128
8,192
$3.57
DSP, HS-PWM
44
128
8,192
$3.68
DSP, HS-PWM
28
128
16,384
$3.82
DSP, CAN, HS-PWM
44
128
16,384
$4.23
DSP, CAN, HS-PWM
28
32
2,048
$2.60
DSP, HS-PWM
44
32
2,048
$2.76
DSP, HS-PWM
28
32
4,096
$2.87
DSP, HS-PWM
44
32
4,096
$3.12
DSP, HS-PWM
28
64
8,192
$3.29
DSP, HS-PWM
44
64
8,192
$3.39
DSP, HS-PWM
28
64
16,384
$3.50
DSP, CAN, HS-PWM
44
64
16,384
$3.89
DSP, CAN, HS-PWM

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33FJ64MC802-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-H/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-H/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
DSPIC33FJ64MC802-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy