Microchip Technology Inc

dsPIC33FJ128MC802

In Production

 

    Features

        Operating Range:

        • Up to 40 MIPS operation (at 3.0-3.6V):
          • Industrial temperature range (-40°C to +85°C)
          • Extended temperature range (-40°C to +125°C)
          • High temperature range (-40°C to +150°C)

        High-Performance DSC CPU:

        • Modified Harvard architecture
        • C compiler optimized instruction set
        • 16-bit wide data path
        • 24-bit wide instructions
        • Linear program memory addressing up to 4M instruction words
        • Linear data memory addressing up to 64 Kbytes
        • 83 base instructions: mostly 1 word/1 cycle
        • Two 40-bit accumulators with rounding and saturation options
        • Flexible and powerful addressing modes:
          • Indirect
          • Modulo
          • Bit-Reversed
        • Software stack
        • 16 x 16 fractional/integer multiply operations
        • 32/16 and 16/16 divide operations
        • Single-cycle multiply and accumulate:
          • Accumulator write back for DSP operations
          • Dual data fetch
        • Up to ±16-bit shifts for up to 40-bit data

        On-Chip Flash and SRAM:

        • Flash program memory
        • Data SRAM
        • Boot, Secure, and General Security for program Flash

        Direct Memory Access (DMA):

        • 8-channel hardware DMA
        • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA:
          • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
        • Most peripherals support DMA

        Timers/Capture/Compare/PWM:

        • Timer/Counters, up to five 16-bit timers:
          • Can pair up to make two 32-bit timers
          • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
          • Programmable prescaler
        • Input Capture (up to four channels):
          • Capture on up, down or both edges
          • 16-bit capture input functions
          • 4-deep FIFO on each capture
        • Output Compare (up to four channels):
          • Single or Dual 16-bit Compare mode
          • 16-bit Glitchless PWM mode
        • Hardware Real-Time Clock/Calendar (RTCC):
          • Provides clock, calendar, and alarm functions

          Interrupt Controller:

          • 5-cycle latency
          • 118 interrupt vectors
          • Up to 53 available interrupt sources
          • Up to three external interrupts
          • Seven programmable priority levels
          • Five processor exceptions

          Digital I/O:

          • Peripheral pin Select functionality
          • Up to 35 programmable digital I/O pins
          • Wake-up/Interrupt-on-Change for up to 21 pins
          • Output pins can drive from 3
          • 0V to 3.6V
          • Up to 5V output with open drain configuration
          • All digital input pins are 5V tolerant
          • 4 mA sink on all I/O pins

          System Management:

          • Flexible clock options:
            • External, crystal, resonator, internal RC
            • Fully integrated Phase-Locked Loop (PLL)
            • Extremely low jitter PLL
          • Power-up Timer
          • Oscillator Start-up Timer/Stabilizer
          • Watchdog Timer with its own RC oscillator
          • Fail-Safe Clock Monitor
          • Reset by multiple sources

          Power Management:

          • On-chip 2.5V voltage regulator
          • Switch between clock sources in real time
          • Idle, Sleep, and Doze modes with fast wake-up

          Analog-to-Digital Converters (ADCs):

          • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion:
            • Two and four simultaneous samples (10-bit ADC)
            • Up to nine input channels with auto-scanning
            • Conversion start can be manual or synchronized with one of four trigger sources
            • Conversion possible in Sleep mode
            • ±2 LSb max integral nonlinearity
            • ±1 LSb max differential nonlinearity

          Comparator Module:

          • Two analog comparators with programmable input/output configuration

          CMOS Flash Technology:

          • Low-power, high-speed Flash technology
          • Fully static design
          • 3.3V (±10%) operating voltage
          • Industrial and Extended temperature
          • Low power consumption

          Motor Control Peripherals:

          • 6-channel 16-bit Motor Control PWM:
            • Three duty cycle generators
            • Independent or Complementary mode
            • Programmable dead time and output polarity
            • Edge-aligned or center-aligned
            • Manual output override control
            • One Fault input
            • Trigger for ADC conversions
            • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
            • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
          • 2-channel 16-bit Motor Control PWM:
            • One duty cycle generator
            • Independent or Complementary mode
            • Programmable dead time and output polarity
            • Edge-aligned or center-aligned
            • Manual output override control
            • One Fault input
            • Trigger for ADC conversions
            • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
            • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
          • 2-Quadrature Encoder Interface module:
      Parameter Name
      Value
      Architecture
      16-bit
      CPU Speed (MIPS)
      40
      Memory Type
      Flash
      Program Memory (KB)
      128
      RAM (KB)
      16
      Temperature Range C
      -40 to 150
      Operating Voltage Range (V)
      3 to 3.6
      I/O Pins
      21
      Pin Count
      28
      System Management Features
      BOR
      POR
      Yes
      WDT
      Yes
      Internal Oscillator
      7.37 MHz, 32.768 kHz
      Digital Communication Peripherals
      2-UART
      2-SPI
      1-I2C
      0-MSSP(SPI/I2C)
      Analog Peripherals
      1-A/D 6x12-bit @ 1100(ksps) 1-D/A 0x4-bit
      Comparators
      2
      CAN (#, type)
      1 CAN
      Capture/Compare/PWM Peripherals
      4/4
      PWM Resolution bits
      16
      Motor Control PWM Channels
      8
      Quadrature Encoder Interface (QEI)
      2
      Timers
      5 x 16-bit 2 x 32-bit
      Parallel Port
      PMP
      DMA
      8
      Cap Touch Channels
      6
      Documentation
      Data Sheets
      04/19/2012
      6397KB
        Errata
       
       
       
       
      Errata
      12/02/2015
      166KB
        Programming Specifications
       
       
       
      Programming Specification
      02/25/2013
      10777KB
      Programming Specification
      10/19/2010
      1322KB
        Application Notes
       
       
       
      AppNote
      06/27/2011
      313KB
      AppNote
      03/01/2013
      347KB
      AppNote
      05/02/2014
      350KB
      AppNote
      11/27/2007
      370KB
      AppNote
      12/07/2010
      716KB
      AppNote
      04/04/2010
      474KB
      AppNote
      03/16/2007
      515KB
      AppNote
      11/08/2007
      367KB
      AppNote
      06/28/2007
      416KB
      AppNote
      11/13/2007
      1021KB
      AppNote
      10/19/2007
      392KB
      AppNote
      11/10/2012
      693KB
      AppNote
      07/03/2012
      766KB
      AppNote
      08/08/2017
      414KB
      AppNote
      06/13/2008
      264KB
      AppNote
      06/17/2008
      771KB
      AppNote
      07/15/2008
      240KB
      AppNote
      03/28/2010
      150KB
      AppNote
      01/05/2017
      439KB
      AppNote
      10/30/2008
      264KB
      AppNote
      02/13/2009
      460KB
      AppNote
      06/30/2011
      440KB
      AppNote
      11/18/2009
      913KB
      AppNote
      10/07/2011
      310KB
      AppNote
      07/26/1999
      171KB
      AppNote
      12/18/2003
      427KB
      AppNote
      06/06/2011
      940KB
      AppNote
      12/06/2007
      1765KB
      AppNote
      06/23/2005
      869KB
      AppNote
      06/27/2005
      338KB
      AppNote
      06/06/2011
      1027KB
        Reference Manual
       
       
       
      Reference Manual
      03/13/2014
      322KB
      Reference Manual
      03/18/2014
      668KB
      Reference Manual
      05/28/2014
      281KB
      Reference Manual
      03/14/2014
      467KB
      Reference Manual
      01/03/2014
      664KB
      Reference Manual
      01/06/2014
      227KB
      Reference Manual
      01/06/2014
      332KB
      Reference Manual
      01/03/2014
      348KB
      Reference Manual
      01/06/2014
      146KB
      Reference Manual
      01/03/2014
      356KB
      Reference Manual
      01/03/2014
      321KB
      Reference Manual
      01/03/2014
      446KB
      Reference Manual
      01/03/2014
      211KB
      Reference Manual
      01/03/2014
      630KB
      Reference Manual
      01/03/2014
      320KB
      Reference Manual
      01/03/2014
      1417KB
      Reference Manual
      01/03/2014
      1088KB
      Reference Manual
      01/03/2014
      1032KB
      Reference Manual
      01/03/2014
      392KB
      Reference Manual
      01/06/2014
      132KB
      Reference Manual
      01/06/2014
      130KB
      Reference Manual
      01/03/2014
      530KB
      Reference Manual
      01/03/2014
      94KB
      Reference Manual
      01/03/2014
      860KB
      Reference Manual
      01/03/2014
      205KB
      Reference Manual
      01/03/2014
      169KB
      Reference Manual
      02/03/2014
      514KB
      Reference Manual
      01/03/2014
      178KB
      Reference Manual
      01/03/2014
      494KB
      Reference Manual
      01/03/2014
      1122KB
      Reference Manual
      01/03/2014
      440KB
        Software
       
       
       
       
      Software
      12/08/2014
      3KB
      Software
      10/27/2009
      1072KB
        Software Library
       
       
       
       
      SoftwareLibrary
      06/20/2015
        Software Library
       
       
       
       
        Software Library
       
       
       
       
      SoftwareLibrary
      08/12/2008
      33KB
        Software Library
       
       
       
       
      SoftwareLibrary
      12/19/2007
      30KB
        aspxApplicationMaestro
       
       
       
      Application Maestro
      10/13/2009
      2711KB
      Application Maestro
      10/27/2009
      1484KB
        Boundary Scan BSDL
       
       
       
       
      BoundaryScanBSDL
      10/12/2012
      8KB
        Brochures
       
       
       
      Brochures
      05/25/2017
      4130KB
      Brochures
      09/10/2014
      10216KB
      Brochures
      06/27/2017
      6780KB
        Code Examples
       
       
       
       
      Code Examples
      08/17/2009
      425KB
      Code Examples
      09/12/2011
      26KB
      Code Examples
      08/17/2009
      20KB
      Code Examples
      12/10/2009
      33KB
      Code Examples
      08/17/2009
      16KB
      Code Examples
      08/17/2009
      13KB
      Code Examples
      12/10/2009
      31KB
      Code Examples
      08/17/2009
      15KB
      Code Examples
      08/17/2009
      16KB
      Code Examples
      08/17/2009
      20KB
      Code Examples
      08/17/2009
      17KB
      Code Examples
      08/17/2009
      18KB
      Code Examples
      08/17/2009
      11KB
      Code Examples
      08/17/2009
      33KB
      Code Examples
      08/17/2009
      14KB
      Code Examples
      12/10/2009
      37KB
      Code Examples
      08/17/2009
      19KB
      Code Examples
      09/12/2011
      23KB
      Code Examples
      08/17/2009
      18KB
      Code Examples
      08/17/2009
      17KB
      Code Examples
      08/17/2009
      25KB
      Code Examples
      08/17/2009
      21KB
      Code Examples
      08/17/2009
      20KB
      Code Examples
      09/15/2009
      29KB
      Code Examples
      09/15/2009
      36KB
      Code Examples
      08/17/2009
      45KB
      Code Examples
      08/17/2009
      44KB
      Code Examples
      08/17/2009
      20KB
      Code Examples
      08/17/2009
      31KB
      Code Examples
      08/17/2009
      13KB
      Code Examples
      12/10/2009
      45KB
      Code Examples
      12/10/2009
      150KB
      Code Examples
      12/10/2009
      43KB
      Code Examples
      12/10/2009
      46KB
      Code Examples
      12/10/2009
      42KB
      Code Examples
      08/17/2009
      55KB
      Code Examples
      12/10/2009
      32KB
      Code Examples
      12/10/2009
      37KB
      Code Examples
      12/10/2009
      74KB
      Code Examples
      08/17/2009
      56KB
      Code Examples
      08/17/2009
      31KB
      Code Examples
      08/17/2009
      16KB
      Code Examples
      12/10/2009
      24KB
      Code Examples
      12/10/2009
      34KB
      Code Examples
      08/17/2009
      12KB
      Code Examples
      10/24/2013
      49KB
      Code Examples
      12/10/2009
      1223KB
        dsPIC33F Code Examples
       
       
       
       
      dsPIC33F code examples
      09/13/2007
      26KB
      dsPIC33F code examples
      04/27/2009
      50KB
      dsPIC33F code examples
      09/13/2007
      327KB
        aspxPinMaps
       
       
       
      Pin Maps
      10/26/2009
      511KB
      Pin Maps
      10/28/2008
      301KB
        Quick Start Guides
       
       
       
       
      Quick Start Guides
      09/19/2005
      110KB
        Sell Sheets
       
       
       
       
      Sell Sheets
      07/11/2011
      182KB
        Webinars
       
       
       
       
      Webinars
      01/27/2010
      57070KB
      Pricing & Samples
      All pricing shown in USD only.
      Part Number
      Leads
      Package Type
      Temp Range
      Packing
      1+
      26+
      100+
      1000+
      5000+
      Buy
      Sample
      DSPIC33FJ128MC802-E/MM
      28
      QFN-S
      -40C to +125C
      TUBE
      5.90
      5.41
      4.90
      4.51
      4.29
      If you need to obtain an Extended Temp sample you may obtain one via www.microchipdirect.com or by contacting your local sales office
      DSPIC33FJ128MC802-E/SO
      28
      SOIC
      -40C to +125C
      TUBE
      5.79
      5.31
      4.80
      4.42
      4.20
      If you need to obtain an Extended Temp sample you may obtain one via www.microchipdirect.com or by contacting your local sales office
      DSPIC33FJ128MC802-E/SP
      28
      SPDIP
      -40C to +125C
      TUBE
      5.98
      5.48
      4.96
      4.57
      4.34
      If you need to obtain an Extended Temp sample you may obtain one via www.microchipdirect.com or by contacting your local sales office
      DSPIC33FJ128MC802-H/MM
      28
      QFN-S
      -40C to +150C
      TUBE
      7.06
      6.47
      5.86
      5.39
      5.13
      For sample purposes the industrial temperature device will offer similar performance to the extended temperature device. Please select the industrial temperature device.
      DSPIC33FJ128MC802-H/SO
      28
      SOIC
      -40C to +150C
      TUBE
      6.95
      6.37
      5.77
      5.30
      5.05
      For sample purposes the industrial temperature device will offer similar performance to the extended temperature device. Please select the industrial temperature device.
      DSPIC33FJ128MC802-I/MM
      28
      QFN-S
      -40C to +85C
      TUBE
      5.38
      4.93
      4.46
      4.11
      3.91
      DSPIC33FJ128MC802-I/SO
      28
      SOIC
      -40C to +85C
      TUBE
      5.26
      4.82
      4.37
      4.02
      3.82
      DSPIC33FJ128MC802-I/SP
      28
      SPDIP
      -40C to +85C
      TUBE
      5.45
      5.00
      4.53
      4.17
      3.96
      DSPIC33FJ128MC802T-E/MM
      28
      QFN-S
      -40C to +125C
      T/R
      5.93
      5.44
      4.93
      4.54
      4.32
      Please select the non-tape and reel version of this part
      DSPIC33FJ128MC802T-E/SO
      28
      SOIC
      -40C to +125C
      T/R
      5.82
      5.34
      4.83
      4.45
      4.23
      Please select the non-tape and reel version of this part
      DSPIC33FJ128MC802T-H/MM
      28
      QFN-S
      -40C to +150C
      T/R
      7.17
      6.58
      5.96
      5.48
      5.21
      Please select the non-tape and reel version of this part
      DSPIC33FJ128MC802T-H/SO
      28
      SOIC
      -40C to +150C
      T/R
      7.02
      6.44
      5.83
      5.36
      5.10
      Please select the non-tape and reel version of this part
      DSPIC33FJ128MC802T-I/MM
      28
      QFN-S
      -40C to +85C
      T/R
      5.43
      4.97
      4.50
      4.14
      3.94
      Please select the non-tape and reel version of this part
      DSPIC33FJ128MC802T-I/SO
      28
      SOIC
      -40C to +85C
      T/R
      5.31
      4.87
      4.41
      4.06
      3.86
      Please select the non-tape and reel version of this part

      ** Device not available to purchase online. Please contact a sales office for pricing information.
      Open a microchipDIRECT account today!

      Development Tools
      • Demo & Eval Boards
      • Emulation & Debuggers
      • Programmers
      • PICtail Daughter Board for SD & MMC Cards ( AC164122 )

        PICtail

        The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website. Microchip...

      • Ethernet PICtail Plus Daughter Board ( AC164123 )

        Ethernet

        The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

      • IrDA PICtail Plus Daughter Board ( AC164124 )

        IrDA

        The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

      • Speech Playback PICtail Plus Daughter Board ( AC164125 )

        Speech

        The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

      • Graphics LCD Controller PICtail Plus SSD1926 Board ( AC164127-5 )

        Graphics

        The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for...

      • MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

        MOTOR

        This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

      • AUDIO PICTAIL PLUS DAUGHTER BOARD ( AC164129 )

        AUDIO

      • CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

        CAN/LIN

        The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

      • PICDEM MC LV Development Board ( DM183021 )

        PICDEM

        The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

        The development board also comes...

      • Explorer 16/32 Development Board ( DM240001-2 )

        Explorer

        The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

      • MPLAB Starter Kit for dsPIC DSC ( DM330011 )

        MPLAB

        The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own...

      • Microstick II ( DM330013-2 )

        Microstick

        Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

        The USB-powered kit...

      • Motor Control Starter Kit with mTouch Sensing ( DM330015 )

        Motor

        The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.

      • dsPICDEM MCLV-2 Development Board ( DM330021-2 )

        dsPICDEM

        The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found...

      • dsPICDEM MCSM Development Board ( DM330022 )

        dsPICDEM

        The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

      • dsPICDEM MCHV-2 Development System ( DM330023-2 )

        dsPICDEM

        The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

      • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

        MPLAB

        The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

      • PICkit 3 In-Circuit Debugger ( PG164130 )

        PICkit

        Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

        • Low cost
        • Minimum of additional hardware needed for debug
        • Expensive sockets or adapters are not required...

        Debug Features:
        Stop watch:True
        Pgm-memory HW breakpoints:2
        Data-memory breakpoints:2
        WDT overflow:True
        Pass counter:True

      • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

        MPLAB

        MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

        Debug Features:
        WDT overflow:True
        Data-memory breakpoints:2
        Pgm-memory SW breakpoints:Unlimited
        Pass counter:True
        Advanced breakpoints:True
        Stop watch:True
        Pgm-memory HW breakpoints:2

      • MPLAB REAL ICE PROBE KIT ( DV244005 )

        MPLAB

        MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
        The MPLAB REAL ICE probe is connected...

        Debug Features:
        Pgm-memory HW breakpoints:2
        Native Trace:True
        Advanced breakpoints:True
        I/O Port Trace:True (Requires Compiler Support)
        Runtime watch:Supported
        WDT overflow:True
        Stop watch:True
        SPI Trace:True (Requires Compiler Support)
        Data-memory breakpoints:2
        Data capture:Enabled
        Pgm-memory SW breakpoints:Unlimited
        Pass counter:True

      • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

        MPLAB

        The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

      • PICkit 3 In-Circuit Debugger ( PG164130 )

        PICkit

        Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

        • Low cost
        • Minimum of additional hardware needed for debug
        • Expensive sockets or adapters are not required...

      • MPLAB PM3 Universal Device Programmer ( DV007004 )

        MPLAB

        The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

        • Socket: AC164337   PartNo: DSPIC33FJ128MC802 (28SP)
        • Socket: AC164339   PartNo: DSPIC33FJ128MC802 (28SO)
        • Socket: AC164336   PartNo: DSPIC33FJ128MC802 (28MM)
      • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

        MPLAB

        MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      • MPLAB REAL ICE PROBE KIT ( DV244005 )

        MPLAB

        MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
        The MPLAB REAL ICE probe is connected...

      Similar Devices
      Product
      Pins
      Flash
      RAM
      Price5K
      Notes
      28
      128
      8,192
      $3.57
      DSP, HS-PWM
      44
      128
      8,192
      $3.68
      DSP, HS-PWM
      28
      128
      16,384
      $3.82
      DSP, CAN, HS-PWM
      44
      128
      16,384
      $4.23
      DSP, CAN, HS-PWM
      28
      32
      2,048
      $2.60
      DSP, HS-PWM
      44
      32
      2,048
      $2.76
      DSP, HS-PWM
      28
      32
      4,096
      $2.87
      DSP, HS-PWM
      44
      32
      4,096
      $3.12
      DSP, HS-PWM
      28
      64
      8,192
      $3.29
      DSP, HS-PWM
      44
      64
      8,192
      $3.39
      DSP, HS-PWM
      28
      64
      16,384
      $3.50
      DSP, CAN, HS-PWM
      44
      64
      16,384
      $3.89
      DSP, CAN, HS-PWM
      RoHS Information
      Part
      Number
      Device
      Weight
      Shipping
      Weight
      Lead
      Count
      Package
      Type
      Package
      Width
      Solder
      Composition
      JEDEC
      Indicator
      RoHS
       
      China
      EFUP
      DSPIC33FJ128MC802-I/SO
      0.770400
      1.370370
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802T-I/SO
      0.770400
      1.152500
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802T-E/SO
      0.770400
      1.152500
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802-E/SO
      0.770400
      1.370370
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802-H/SO
      0.770400
      1.370370
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802T-H/SO
      0.770400
      1.152500
      28
      SOIC
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802-I/SP
      2.087500
      3.733333
      28
      SPDIP
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802-E/SP
      2.087500
      3.733333
      28
      SPDIP
      .300in
      Matte Tin
      e3
      DSPIC33FJ128MC802-H/MM
      0.101600
      0.163934
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      DSPIC33FJ128MC802T-H/MM
      0.101600
      0.418750
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      DSPIC33FJ128MC802T-I/MM
      0.101600
      0.418750
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      DSPIC33FJ128MC802-I/MM
      0.101600
      0.163934
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      DSPIC33FJ128MC802T-E/MM
      0.101600
      0.418750
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      DSPIC33FJ128MC802-E/MM
      0.101600
      0.163934
      28
      QFN-S
      6x6x0.9mm
      Matte Tin
      e3
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.