Microchip Technology Inc

MCP4131

In Production

The MCP41/423X devices are volatile, 7-bit (129 wiper steps) digital potentiometers with an SPI compatible interface. The MCP41/42XX family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.

 

    Features

        • 7-bit: 128 Resistors with 129 Taps to VSS and VDD
        • SPI compatible interface
        • Automatic Recall of Potentiometer Wiper Settings Resistance Values: 5kΩ, 10kΩ, 50kΩ, 100kΩ
        • Low Tempco:
          • - Absolute (Rheostat): <100 ppm (typ.)
          •  Ratiometric (Potentiometer): <10 ppm (typ.) 
        • Low Wiper Resistance: 100Ω (typ.) 
        • Low-Power Operation: 1µA Max Static Current 
        • Wide Operating Voltage: 1.8V to 5.5V
        • Extended Temperature Range: -40°C to +125°C
    Parameter Name
    Value
    Temp. Range (°C)
    -40 to +125
    Volatile / Non Volatile
    Volatile
    Number of Taps
    129
    Resistance (ohms) K
    10,100,5,50
    # per Package
    1
    INL (Max)
    0.5
    DNL (Max)
    0.25
    Interface
    SPI
    Documentation
    Data Sheets
    12/10/2008
    2528KB
      Application Notes
     
     
     
    AppNote
    07/27/2009
    565KB
    AppNote
    04/14/2010
    441KB
    AppNote
    11/20/2000
    133KB
    AppNote
    05/08/2001
    240KB
    AppNote
    02/23/2001
    253KB
    AppNote
    02/24/2004
    277KB
      Brochures
     
     
     
    Brochures
    12/08/2009
    284KB
    Brochures
    09/16/2014
    7598KB
    Brochures
    11/10/2012
    3229KB
      Design Guides
     
     
     
     
    Design Guides
    08/03/2016
    4474KB
      Technical Briefs
     
     
     
     
    Tech Briefs
    01/10/2013
    360KB
      User Guides
     
     
     
     
    User Guides
    10/02/2008
    1732KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP4131-103E/MF
    8
    DFN
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-103E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-103E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-103E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-104E/MF
    8
    DFN
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-104E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-104E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-104E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-502E/MF
    8
    DFN
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-502E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-502E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-502E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-503E/MF
    8
    DFN
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-503E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-503E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131-503E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.67
    0.56
    0.51
    0.49
    0.48
    MCP4131T-103E/MF
    8
    DFN
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-103E/MS
    8
    MSOP
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-103E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-104E/MF
    8
    DFN
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-104E/MS
    8
    MSOP
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-104E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-502E/MF
    8
    DFN
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-502E/MS
    8
    MSOP
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-502E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-503E/MF
    8
    DFN
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-503E/MS
    8
    MSOP
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     
    MCP4131T-503E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.67
    0.56
    0.51
    0.49
    0.48
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

      MSOP-10

      The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
      • MSOP (8- and 10-pin )
      • DIP (10 pin)

      Note:
      • The Evaluation Board can be used as a MSOP- to DIP- converter
      • The kit contains 10 blank...

    • MCP42XX PICTail Plus Daughter Board ( MCP42XXDM-PTPLS )

      MCP42XX

      The MCP42XX PICtail Plus Daughter Board is used to demonstrate the operation of the MCP42XX Digital Potentiometers. The operation of the MCP41XX devices is similar to the MCP42XX devices. Therefore, this demo board can be used as a development platform for either device family.

      This board is designed to be used in conjunction with either the PIC24 Explorer 16 Demo Board or the...

    • MCP42XX Evaluation Board ( MCP42XXEV )

      MCP42XX

      The MCP42XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4261 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4261. The 6-pin header (PICkit Serial) has been jumpered to the MCP4261’s appropriate pins. This allows the PICkit Serial to communicate with the device.

    • MCP4XXX Digipot Daughter Board ( MCP4XXXDM-DB )

      MCP4XXX

      The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar...

    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP4131-103E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4131-502E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4131-104E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4131-503E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4131-103E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131T-104E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131-502E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131T-103E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131-104E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131T-503E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131T-502E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131-503E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4131-502E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131-503E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131T-103E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131T-503E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131-104E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131T-104E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131-103E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131T-502E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4131-503E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131T-502E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131T-103E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131-103E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131-502E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131T-503E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131-104E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP4131T-104E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.