Microchip Technology Inc

MCP1826S

In Production

The MCP1826S is a 1A, ceramic output cap stable, low output voltage, Low Dropout Regulator (LDO). It is part of the family of LDOs that includes 500 mA MCP1825S and 1.5A MCP1827S. The MCP1826S comes in thermally enhanced DDPAK-3 and TO-220-3 packages as well as space-efficient SOT223-3 package.

 

    Features

        • Up to 1A output load current
        • Low dropout voltage 300 mV (typ)
        • Output voltage from 0.8V to 5.0V
        • Stable with 1.0 µF ceramic output cap
        • Power good output
        • Low supply current 120 µA (typ)
        • DDPAK-3, TO-220-3, SOT223-3 Pb-free packages
    Parameter Name
    Value
    Product Type
    Single LDOs
    # of Out
    1
    IOUT #1
    IOUT #2
    IOUT #3
    IOUT #4
    IOUT (mA)
    1000
    VIN Min (V)
    2.3
    VIN Max (V)
    6
    VOUT (V)
    0.8 1.2 1.8 2.5 3.0 3.3 5.0
    Voltage Drop Typ (mV)
    225
    IGND Typ (µA)
    120
    Tol Typ %
    ±0.5
    PSRR 1 kHz (dB)
    60
    Soft Start Pin
    Load Dump
    Rev Bat
    Reverse Current Protect
    Documentation
    Data Sheets
    02/01/2013
    826KB
      Application Notes
     
     
     
    AppNote
    02/23/2006
    527KB
    AppNote
    11/12/2002
    266KB
    AppNote
    11/12/2002
    229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    09/16/2014
    7598KB
      User Guides
     
     
     
     
    User Guides
    05/19/2009
    553KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP1826S-0802E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-0802E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-0802E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-1002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    1.26
    1.05
    0.95
    0.92
    0.91
    MCP1826S-1202E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-1202E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-1202E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-1802E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-1802E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-1802E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-2502E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-2502E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-2502E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-3002E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-3002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-3002E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-3302E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-3302E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-3302E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-5002E/AB
    3
    TO-220
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826S-5002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.68
    0.57
    0.52
    0.50
    0.49
    MCP1826S-5002E/EB
    3
    DDPAK
    -40C to +125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
    MCP1826ST-0802E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-0802E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-1202E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-1202E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-1802E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-1802E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-2502E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-2502E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-3002E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-3002E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-3302E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-3302E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP1826ST-5002E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.68
    0.57
    0.52
    0.50
    0.49
     
    MCP1826ST-5002E/EB
    3
    DDPAK
    -40C to +125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • TO220-3 / TO263-3 Voltage Regulator Eval Board ( TO263-3EV-VREG )

      (Not Recommended for new design)
      TO220-3

      The TO220-3 / TO263-3 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-3 and TO263-3 package.

      The TO220-3 / TO263-3 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP1826S-0802E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-3302E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-2502E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-5002E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-1802E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-3002E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-1202E/AB
    1.890200
    2.660000
    3
    TO-220
    -
    Matte Tin
    e3
    MCP1826S-1202E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-0802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-1802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-1202E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-3002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-2502E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-3302E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-5002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-0802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-3002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-3302E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-2502E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-1802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-5002E/DBVAO
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-5002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826S-1002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-1002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1826ST-1202E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-1202E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-2502E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-3002E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-5002E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-0802E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-0802E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-3002E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-3302E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-1802E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-1802E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826S-3302E/EB
    1.420000
    2.460000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-5002E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    MCP1826ST-2502E/EB
    1.420000
    2.072000
    3
    DDPAK
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.