Microchip Technology Inc

MCP1703

In Production

For product comparison, please consider: MCP1703A
View Side By Side Comparison

The MCP1703 is a CMOS, low dropout voltage regulator with 250 mA maximum output current. MCP1703 works with input voltage of up to 16V and in combination with its low current consumption of 2 µA is an ideal solution for applications using multi-cell, 9V alkaline or one-, two- or three- cell lithium-ion batteries. It is available in space efficient SOT23A and SOT89 packages or in a thermally capable 3-pin SOT223.

For new designs, please consider the MCP1703A, which contains several improvements over the MCP1703.

 

    Features

        • Low 2.0 µA quiescent current (typical)
        • Wide input operating voltage range: 2.7V to 16.0V
        • High output current capability:
          • 250 mA for output voltages ≥ 2.5V
          • 200 mA for output voltages < 2.5V
        • Output voltage range 1.2V to 5.5V in 0.1V increments (50 mV increments available upon request)
        • Stable with 1.0 µF to 22 µF ceramic, tantalum, or aluminum output capacitors
        • Short-circuit protection
        • Overtemperature protection
        • Package Options: 3-Pin SOT-23A, 3-Pin SOT-89,TO-92-3
    Parameter Name
    Value
    Product Type
    Single LDOs
    # of Out
    1
    IOUT #1
    IOUT #2
    IOUT #3
    IOUT #4
    IOUT (mA)
    250
    VIN Max (V)
    16
    VOUT (V)
    1.2 1.5 1.8 2.5 3.0 3.3 4.0 5.0
    Voltage Drop Typ (mV)
    625
    IGND Typ (µA)
    2
    Tol Typ %
    ±0.4
    Soft Start Pin
    Load Dump
    Rev Bat
    Reverse Current Protect
    Documentation
    Data Sheets
    03/04/2011
    721KB
      Application Notes
     
     
     
    AppNote
    02/23/2006
    527KB
    AppNote
    11/12/2002
    266KB
    AppNote
    11/12/2002
    229KB
      Brochures
     
     
     
    Brochures
    09/16/2014
    7598KB
    Brochures
    04/24/2013
    1462KB
      User Guides
     
     
     
    User Guides
    02/05/2009
    239KB
    User Guides
    05/19/2009
    235KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP1703-1202E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-1502E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-1802E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-2502E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-2802E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-3002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-3302E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-4002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703-5002E/DB
    3
    SOT-223
    -40C to +125C
    TUBE
    0.62
    0.52
    0.47
    0.45
    0.45
    MCP1703RT-5002E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    MCP1703T-1202E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1202E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-1202E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1202E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1703T-1502E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1502E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.44
    0.45
     
    MCP1703T-1502E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1802E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1802E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-1802E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-1802E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
    MCP1703T-2502E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-2502E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-2502E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-2502E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1703T-2802E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-2802E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-2802E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3002E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3002E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-3002E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3002E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1703T-3301E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.59
    0.50
    0.46
    0.45
    0.44
     
    MCP1703T-3302E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3302E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-3302E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3302E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     
    MCP1703T-3502E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-3602E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-4002E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-4002E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-4002E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-5002E/CB
    3
    SOT-23A
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-5002E/DB
    3
    SOT-223
    -40C to +125C
    T/R
    0.62
    0.52
    0.47
    0.45
    0.45
     
    MCP1703T-5002E/MB
    3
    SOT-89
    -40C to +125C
    T/R
    0.54
    0.45
    0.41
    0.40
    0.39
    MCP1703T-5002E/MC
    8
    DFN
    -40C to +125C
    T/R
    0.61
    0.50
    0.46
    0.44
    0.44
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SOT23-3 Voltage Regulator Evaluation Board ( SOT23-3EV-VREG )

      SOT23-3

      The SOT23-3 Voltage Regulator Evaluation Board is designed to evaluate and test voltage regulators. By soldering the desired device to the evaluation board, the user can easily validate several parameters of the device.

      The SOT23-3 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP1703-3302E/TO
    0.203400
    0.219000
    3
    TO-92
    -
    Matte Tin
    e3
    MCP1703T-3302E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-5002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-4002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-3152E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3302E/CBVAO
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-5002E/CBVAO
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3301E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-1502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-2802E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-1802E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-2502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-1202E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3602E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-2402E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3002E/CBVAO
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-1802E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-1202E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-1502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-2502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-2802E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-3302E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-3002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-4002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-5002E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-1502E/CBVAO
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-5001E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-5001E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-2052E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-3502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-3502E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-2102E/CB
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703AT-3302E/CBVAO
    0.014900
    0.042667
    3
    SOT-23A
    -
    Matte Tin
    e3
    MCP1703T-1502E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-1802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-3002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-1802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-1202E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-2502E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-2802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-4002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-3002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-4002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-1202E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-3302E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-5002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-2802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-3302E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-2402E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-3301E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-4002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-3002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-5002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-5002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-3002E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-4002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-3302E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-3302E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-1202E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-1502E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-1202E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-1802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-1502E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-1802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-2502E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-2502E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-2802E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-2802E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-3301E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-3072E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-2052E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-4102E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-2052E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-4102E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-3072E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-3302E/DBVAO
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-5002E/DBVAO
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703A-5002E/DBVAO
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703AT-5002E/DBVAO
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-5002E/DB
    0.115700
    0.219250
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-1502E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703-2502E/DB
    0.115700
    0.217949
    3
    SOT-223
    -
    Matte Tin
    e3
    MCP1703T-3302E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-3002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-1502E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-1802E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-2502E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-2802E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-4002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-5002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703T-1202E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703RT-5002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-1202E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-1802E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-2502E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-1502E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-2802E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-3002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-4002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-3302E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-5002E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-2052E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-3072E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703AT-4102E/MB
    0.051800
    0.132000
    3
    SOT-89
    -
    Matte Tin
    e3
    MCP1703A-2502E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-1802E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-2802E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-2502E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-2802E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-3002E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-3302E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-3302E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-3002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-4002E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-4002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-5002E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-5002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-1502E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703AT-1202E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-1802E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-1502E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703A-1202E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-2502E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-5002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-4002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-3002E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-1202E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-1802E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    MCP1703T-3302E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.