Microchip Technology Inc
product primary image

PIC24HJ12GP202

Status: In Production

Features:

  • DC – 40 MIPS (40 MIPS @ 3.0-3.6V, -40°C to +85°C)
  • Industrial temperature range (-40°C to +85°C)
  • Extended temperature range (-40°C to +125°C)
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path
  • 24-bit wide instructions
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • 83 base instructions, mostly 1 word/1 cycle
  • Sixteen 16-bit General Purpose Registers
  • Two 40-bit accumulators with rounding and saturation options
  • Indirect
  • Modulo
  • Bit-Reversed
  • Software stack
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Single-cycle multiply and accumulate: Accumulator write back for DSP operations
  • Dual data fetch
  • Up to ±16-bit shifts for up to 40-bit data Interrupt Controller
  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 21 available interrupt sources
  • Up to 3 external interrupts
  • 7 programmable priority levels
  • 4 processor exceptions
  • Flash program memory, up to 12 Kbytes
  • Data SRAM, up to 1024 bytes
  • Boot and General Security for Program Flash
  • Peripheral Pin Select Functionality
  • Up to 21 programmable digital I/O pins
  • Wake-up/Interrupt-on-Change for up to 21 pins
  • Output pins can drive from 3.0V to 3.6V
  • Up to 5V with open drain configuration
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pins
  • External, crystal, resonator, internal RC
  • Fully integrated Phase-Locked Loop (PLL)
  • Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sources
  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep and Doze modes with fast wake-up
  • Can pair up to make one 32-bit timer
  • 1 timer runs as Real-Time Clock with external 32.768 kHz oscillator
  • Programmable prescaler
  • Capture on up, down or both edges
  • 16-bit capture input functions
  • 4-deep FIFO on each capture
  • Single or Dual 16-Bit Compare mode
  • 16-bit Glitchless PWM Mode
  • Framing supports I/O interface to simple codecs
  • Supports 8-bit and 16-bit data
  • Supports all serial clock formats and sampling modes
  • Full Multi-Master Slave mode support
  • 7-bit and 10-bit addressing
  • Bus collision detection and arbitration
  • Integrated signal conditioning
  • Slave address masking
  • Interrupt on address bit detect
  • Interrupt on UART error
  • Wake-up on Start bit from Sleep mode
  • 4-character TX and RX FIFO buffers
  • LIN bus support
  • IrDA® encoding and decoding in hardware
  • High-Speed Baud mode
  • Hardware Flow Control with CTS and RTS
  • 2 and 4 simultaneous samples
  • Up to 10 input channels with auto-scanning
  • Conversion start can be manual or synchronized with 1 of 4 trigger sources
  • Conversion possible in Sleep mode
  • ±2 LSb max integral nonlinearity
  • ±1 LSb max differential nonlinearity CMOS Flash Technology:
  • Low-power, high-speed Flash technology
  • Fully static design
  • 3.3V (±10%) operating voltage
  • Industrial temperature
  • Low-power consumption
  • 28-pin SDIP/SOIC/QFN
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC24H General Purpose Microcontroller (MCU) with seamless migration options to PIC24F MCUs, dsPIC33F and dsPIC30F DSCs in similar packages.

Additional Features

    Operating Range

    • DC – 40 MIPS (40 MIPS @ 3.0-3.6V, -40°C to +85°C)
    • Industrial temperature range (-40°C to +85°C)
    • Extended temperature range (-40°C to +125°C)

    High-Performance DSC CPU

    • Modified Harvard architecture
    • C compiler optimized instruction set
    • 16-bit wide data path
    • 24-bit wide instructions
    • Linear program memory addressing up to 4M instruction words
    • Linear data memory addressing up to 64 Kbytes
    • 83 base instructions, mostly 1 word/1 cycle
    • Sixteen 16-bit General Purpose Registers
    • Two 40-bit accumulators with rounding and saturation options
    • Flexible and powerful addressing modes:
      • Indirect
      • Modulo
      • Bit-Reversed
    • Software stack
    • 16 x 16 fractional/integer multiply operations
    • 32/16 and 16/16 divide operations
    • Single-cycle multiply and accumulate:
        Accumulator write back for DSP operations
      • Dual data fetch
    • Up to ±16-bit shifts for up to 40-bit data Interrupt Controller
    • 5-cycle latency
    • 118 interrupt vectors
    • Up to 21 available interrupt sources
    • Up to 3 external interrupts
    • 7 programmable priority levels
    • 4 processor exceptions

    On-Chip Flash and SRAM

    • Flash program memory, up to 12 Kbytes
    • Data SRAM, up to 1024 bytes
    • Boot and General Security for Program Flash

    Digital I/O

    • Peripheral Pin Select Functionality
    • Up to 21 programmable digital I/O pins
    • Wake-up/Interrupt-on-Change for up to 21 pins
    • Output pins can drive from 3.0V to 3.6V
    • Up to 5V with open drain configuration
    • All digital input pins are 5V tolerant
    • 4 mA sink on all I/O pins

    System Management

    • Flexible clock options:
      • External, crystal, resonator, internal RC
      • Fully integrated Phase-Locked Loop (PLL)
      • Extremely low jitter PLL
    • Power-up Timer
    • Oscillator Start-up Timer/Stabilizer
    • Watchdog Timer with its own RC oscillator
    • Fail-Safe Clock Monitor
    • Reset by multiple sources

    Power Management

    • On-chip 2.5V voltage regulator
    • Switch between clock sources in real time
    • Idle, Sleep and Doze modes with fast wake-up

    Timers/Capture/Compare

    • Timer/Counters, up to three 16-bit timers:
      • Can pair up to make one 32-bit timer
      • 1 timer runs as Real-Time Clock with external 32.768 kHz oscillator
      • Programmable prescaler
    • Input Capture (up to 4 channels):
      • Capture on up, down or both edges
      • 16-bit capture input functions
      • 4-deep FIFO on each capture
    • Output Compare (up to 2 channels):
      • Single or Dual 16-Bit Compare mode
      • 16-bit Glitchless PWM Mode

    Communication Modules

    • 4-wire SPI
      • Framing supports I/O interface to simple codecs
      • Supports 8-bit and 16-bit data
      • Supports all serial clock formats and sampling modes
    • I2C™
      • Full Multi-Master Slave mode support
      • 7-bit and 10-bit addressing
      • Bus collision detection and arbitration
      • Integrated signal conditioning
      • Slave address masking
    • UART
      • Interrupt on address bit detect
      • Interrupt on UART error
      • Wake-up on Start bit from Sleep mode
      • 4-character TX and RX FIFO buffers
      • LIN bus support
      • IrDA® encoding and decoding in hardware
      • High-Speed Baud mode
      • Hardware Flow Control with CTS and RTS

    Analog-to-Digital Converters (ADCs)

    • 10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion:
      • 2 and 4 simultaneous samples
      • Up to 10 input channels with auto-scanning
      • Conversion start can be manual or synchronized with 1 of 4 trigger sources
      • Conversion possible in Sleep mode
      • ±2 LSb max integral nonlinearity
      • ±1 LSb max differential nonlinearity CMOS Flash Technology:
    • Low-power, high-speed Flash technology
    • Fully static design
    • 3.3V (±10%) operating voltage
    • Industrial temperature
    • Low-power consumption

    Packaging

    • 28-pin SDIP/SOIC/QFN
    Parametrics
    Name
    Value
    Architecture
    16-bit
    Max CPU Speed (MHz)
    80
    CPU Speed (MIPS/DMIPS)
    40
    Program Memory Size (KB)
    12
    SRAM (Bytes)
    1
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    3 to 3.6
    Pin Count
    28
    Analog Peripherals
    1-A/D 10x12-bit @ 500(ksps)
    UART
    1
    SPI
    1
    I2C
    1
    Timers
    3 x 16-bit 1 x 32-bit
    Input Capture
    4
    Max PWM Outputs (Including Complementary)
    2
    Number of PWM Time Bases
    2
    Output Compare Channels
    4
    Class B Hardware
    Yes
    Peripheral Pin Select / Pin Muxing
    Yes

    Documentation data is currently unavailable.

    Development Environment

    • Demo & Evaluation Boards
    • Emulators & Debuggers
    • Programmers
    Demo & Evaluation Boards
    PIC24F Curiosity Development Board
    PIC24F Curiosity Development Board ( DM240004 )

    The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

    Learn More
    Add To Cart
    PICtail Daughter Board for SD & MMC Cards
    PICtail Daughter Board for SD & MMC Cards ( AC164122 )

    The PICtailTM Daughter Board For SD™ and MMC cards is a demonstration board for evaluating reading and writing data on SD or MMC cards. It is an expansion board compatible with a number of development tools for 8/16/32bit MCU’s and DSC’s. PICDEM™ demonstration boards. A complete list of compatible PICDEM™ borad is available on Microchip’s website.
    ...

    Learn More
    Add To Cart
    Ethernet PICtail Plus Daughter Board
    Ethernet PICtail Plus Daughter Board ( AC164123 )

    The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

    Learn More
    Add To Cart
    IrDA PICtail Plus Daughter Board
    IrDA PICtail Plus Daughter Board ( AC164124 )

    The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs,...

    Learn More
    Add To Cart
    Speech Playback PICtail Plus Daughter Board
    Speech Playback PICtail Plus Daughter Board ( AC164125 )

    The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

    Learn More
    Add To Cart
    AUDIO PICTAIL PLUS DAUGHTER BOARD
    AUDIO PICTAIL PLUS DAUGHTER BOARD ( AC164129 )

    Learn More
    Add To Cart
    Explorer 16/32 Development Board
    Explorer 16/32 Development Board ( DM240001-2 )

    The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

    ...

    Learn More
    Add To Cart
    Microstick II
    Microstick II ( DM330013-2 )

    Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

    The USB-powered kit...

    Learn More
    Add To Cart
    Emulators & Debuggers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...

    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...

    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...

    Debug Features:
    Runtime watch:Supported
    Native Trace:True
    I/O Port Trace:True (Requires Compiler Support)
    SPI Trace:True (Requires Compiler Support)


    Learn More
    Add To Cart
    Programmers
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

    ...

    Learn More
    Add To Cart
    PICkit 3 In-Circuit Debugger
    PICkit 3 In-Circuit Debugger ( PG164130 )

    Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

    • Low cost
    • Minimum of additional hardware needed for debug
    • Expensive sockets or adapters are not required
    ...

    Learn More
    Add To Cart
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • Socket: AC164337   PartNo: PIC24HJ12GP202 (28SP)
    • Socket: AC164339   PartNo: PIC24HJ12GP202 (28SO)
    • Socket: AC164336   PartNo: PIC24HJ12GP202 (28ML)
    • Socket: AC164338   PartNo: PIC24HJ12GP202 (28SS)
    Learn More
    Add To Cart
    MPLAB ICD 3 In-Circuit Debugger
    MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

     The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

    MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

    ...

    Learn More
    Add To Cart
    MPLAB REAL ICE PROBE KIT
    MPLAB REAL ICE PROBE KIT ( DV244005 )

    MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
    The MPLAB REAL ICE probe is connected...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash (KB)
    RAM (B)
    Price 5K
    Notes
    20
    12
    1,024
    $2.09
    UART, SPI, I2C
    28
    12
    1,024
    $2.24
    UART, SPI, I2C

    RoHS Information

    Part Number
    Device Weight
    Shipping Weight
    Lead Count
    Package Type
    Package Width
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC24HJ12GP202-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    PIC24HJ12GP202T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    Rohs icon
    efup china icon
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy