Microchip Technology Inc

PIC18F87J50

In Production

Ideal for low power (nanoWatt) and connectivity applications that benefit from the availability of four serial ports: FS-USB(12Mbit/s), MI²C™ and SPI™ (up to 10 Mbit/s) and an asynchronous (LIN capable) two serial port (EUSART). Large amounts of RAM memory for buffering and Enhanced Flash program memory make it ideal for embedded control and monitoring applications that require periodic connection with a (legacy free) personal computer via USB for data upload/download and/or firmware updates.
USB Application Design Center

 

    Features

        • Full Speed USB 2.0 (12Mbit/s) interface
        • 4K byte GP RAM, all can be accessed by USB Module
        • Full Speed Transceiver
        • 32 Endpoints (IN/OUT)
        • Streaming Port
        • Internal Pull Up resistors (D+/D-)
        • 48 MHz performance (12 MIPS)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    128
    CPU Speed (MIPS)
    12
    RAM Bytes
    3,904
    Digital Communication Peripherals
    2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    5 Input Capture, 2 CCP, 3 ECCP,
    Timers
    2 x 8-bit, 3 x 16-bit
    ADC
    12 ch, 10-bit
    Comparators
    2
    USB (ch, speed, compliance)
    1, FS Device
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    Pin Count
    80
    Documentation
    Data Sheets
    10/22/2009
    7558KB
      Errata
     
     
     
    Errata
    07/30/2014
    147KB
    Errata
    03/08/2010
    230KB
      Programming Specifications
     
     
     
     
    Programming Specification
    12/21/2009
    381KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    07/15/2008
    167KB
    AppNote
    08/08/2017
    414KB
    AppNote
    08/07/2008
    485KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
    AppNote
    07/07/2003
    322KB
    AppNote
    11/19/2004
    259KB
    AppNote
    12/03/2004
    253KB
    AppNote
    05/04/2004
    186KB
    AppNote
    05/04/2004
    196KB
    AppNote
    05/04/2004
    203KB
    AppNote
    02/18/2002
    46KB
    AppNote
    05/04/2004
    159KB
    AppNote
    11/04/2005
    188KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3378KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    561KB
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    04/08/2008
    380KB
    User Guides
    08/16/2007
    1461KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F87J50-I/PT
    80
    TQFP
    -40C to +85C
    TRAY
    4.26
    3.90
    3.54
    3.25
    3.09
    PIC18F87J50T-I/PT
    80
    TQFP
    -40C to +85C
    T/R
    4.31
    3.95
    3.58
    3.29
    3.13
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC18F87J50 FS USB PIM Demo Board ( MA180021 )

      PIC18F87J50

      The PIC18F87J50 FS USB Demo Board is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F87J50. This PIM is recommended as an initial USB development platform for applications that will be using any of the PIC18F87J50 family microcontrollers, such as the PIC18F67J50, PIC18F65J50, PIC18F85J50, etc. This board can also be used as a Plug-In Module (PIM) to the...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164328   PartNo: PIC18F87J50 (80PT)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    32
    3,904
    $2.32
     
    64
    64
    3,904
    $2.59
     
    64
    96
    3,904
    $2.72
     
    64
    128
    3,904
    $2.83
     
    80
    32
    3,904
    $2.59
     
    80
    64
    3,904
    $2.86
     
    80
    96
    3,904
    $2.98
     
    80
    128
    3,904
    $3.09
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F87J50-I/PT
    0.366700
    3.571429
    80
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC18F87J50T-I/PT
    0.366700
    0.969167
    80
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC18F87J50-ICE/PL
    0.741000
    266.666667
    128
    LQFP
    14x14x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.