Microchip Technology Inc
product primary image

PIC18F97J60

Status: In Production

Features:

  • IEEE 802.3 compatible Ethernet Controller
  • Fully Compatible with 10/100/1000Base-T networks
  • Integrated MAC and 10BASE-T PHY
  • Up to 128KB Flash
  • 8 KB Ethernet Buffer
  • Support for Unicast, Multicast and Broadcast packets
  • Programmable wake-up on multiple packet formats, including Magic Packet®, Unicast, Multicast, Broadcast, specific packet match or any packet
  • 64/80/100-Pin TQFP Package
  • Temperature Range: -45°C to + 85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Feature rich PIC18 Microcontroller with an integrated 10Mbps Ethernet communications peripheral. This single-chip solution is ideal for applications requiring remote control and monitoring. Target applications include Idustrial Automation, Building Automation, Home control, Security and Instrumentation. Ethernet Application Design Center

Additional Features
    • IEEE 802.3 compatible Ethernet Controller
    • Fully Compatible with 10/100/1000Base-T networks
    • Integrated MAC and 10BASE-T PHY
    • Up to 128KB Flash
    • 8 KB Ethernet Buffer
    • Support for Unicast, Multicast and Broadcast packets
    • Programmable wake-up on multiple packet formats,including Magic Packet®, Unicast, Multicast, Broadcast,specific packet match or any packet
    • 64/80/100-Pin TQFP Package
    • Temperature Range: -45°C to + 85°C
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
128
CPU Speed (MIPS/DMIPS)
10.5
SRAM Bytes
3,808
Digital Communication Peripherals
2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
5 Input Capture, 2 CCP, 3 ECCP,
Timers
2 x 8-bit, 3 x 16-bit
ADC Input
16 ch, 10-bit
Number of Comparators
2
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
100

Documents

Jump to:

Data Sheets

04/07/2011
3529KB

Programming Specifications

Product Selection Tools

Sell Sheets

Tips and Tricks

Webinars

02/23/2011
20443KB

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Ethernet PICtail Daughter Board
Ethernet PICtail Daughter Board ( AC164121 )

The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...


Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164323   PartNo: PIC18F97J60 (100PF)
  • Socket: AC164323   PartNo: PIC18F97J60 (100PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
64
64
3,808
$3.07
 
64
96
3,808
$3.19
 
64
128
3,808
$3.30
 
80
64
3,808
$3.32
 
80
96
3,808
$3.44
 
80
128
3,808
$3.56
 
100
64
3,808
$3.53
 
100
96
3,808
$3.65
 
100
128
3,808
$3.77
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F97J60T-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F97J60-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F97J60-I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F97J60-I/PFREL
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F97J60T-I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F97J60-ICE/PL
0.741000
266.666667
128
LQFP
14x14x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy